Reversing Bracket with Protrusion - 5 Series, 6mm Groove, 1-Row, 4 Holes (90 Degree)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
A reversing bracket with protrusions that has 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLFSSWB5
(Black anodized)

| Type | [M] Material | [S] Surface Treatment |
| HBLFSSW5 | ADC12 | − |
| HBLFSSWB5 | Black Anodized |
Specification Table of 90 degree Brackets
| Model |
| HBLFSSW5 HBLFSSWB5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLFSSW5 | twenty four | CBM5-10 | 4 | HNTT5-5 | 4 | 1470 |
| HBLFSSWB5 * (black anodized) | ||||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSSW5 | − | SET |
| HBLFSSW5 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The bracket is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLFSNF5 |
| HBLFSN5 | |||
| HBLFSN5-4 | |||
| HBLFSNB5 | |||
| HBLFSNM5 | |||
| CHBLFSN5 | |||
| HBLFSL5 | |||
| HBLFSLB5 | |||
| HBLFSLM5 | |||
| HBLFSR5 | |||
| HBLFSNK5 | |||
| HBLFSNE5 | |||
| HBLFSNT5 | |||
| HBLFSSW5 | |||
| HBLFSSWB5 |
Please specify alteration code -C.

| Alterations | Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSN5 is specified
| - | ||||||||||||||||||||||||||||||||||||||
| HBLFSNF5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSN5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSN5-4 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSNB5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSNM5 | |||||||||||||||||||||||||||||||||||||||||
| CHBLFSN5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSL5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSLB5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSLM5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSR5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSNK5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSNE5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSNT5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSSW5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSSWB5 | |||||||||||||||||||||||||||||||||||||||||
| [ ! ] The bolts for the black anodized and cathodic electroplated (black) 90 degree Brackets are these HCBMTB (black trivalent chromate). [ ! ] When specifying -SET, -SEU, or -SEP for brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant. | |||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSSW5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
How to Use of 90 degree Brackets
- 90 degree Brackets, This type has a protrusion that fits into the frame groove.
90 degree Brackets, The protrusion acts as a rotation stopper during fastening work, making it easy to work with. - 90 degree Brackets, It can be connected in either an L-shaped or cross-shaped configuration.
Can also be used with crossed frames .

Technical Information of 90 degree Brackets
■ For the squareness of the square bracket, please check the squareness tolerance table .
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
How to Install the Washer and Bolt Set (-SEC) of 90 degree Brackets
■ How to install aluminum frame 90 degree Brackets that come with spring washer bolts as a set (-SEC)
This product requires more care when tightening than other series of spring washer bolt sets, as the bolt head interferes with the bolt.
We will introduce how to install it.
STEP 1 Installation sequence
STEP 2 Tightening the hexagonal bolts

Of the two holes, installation will be done through the hole mentioned above.
STEP 3 Adjust the position of the spring washer on the bolt
, the heads of the previously tightened bolts
will interfere and installation will be impossible.


Finally, tighten the hex bolt by twisting it.

In cases where it is difficult to pre-tighten one side, we recommend using the following product.
<Alternative>
Change the bolt without changing the bracket
HBLFSSW5-SET (change the bolt and nut set that is suitable for additional processing)
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusions: The mounting surface has protrusions to prevent rotation.
| Product name | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Bracket with protrusion on one side | Bracket with cover |
|---|---|---|---|---|---|
| Product Photos |
|
|
| No protrusions on one side, can be connected to plate
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. |
| Representative Model | HBLFSN5 | HBLFSL5 | HBLFSR5 | HBLFSNK5 | HBLFSNT5 |
Related Items of 90 degree Brackets
■ 5 Series (groove width 6mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
