1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gears, Pressure Angle 20° , Module 0.5

Spur Gears, Pressure Angle 20° , Module 0.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GEAB0.5-15-8-[3,​4,​5]
GEAB0.5-15-8-K-[3-5/1]
GEAB0.5-16-8-[3,​4,​5]
GEAB0.5-16-8-K-[3-5/1]
GEAB0.5-18-8-K-6.35
GEAB0.5-18-8-K-[3-6/1]
GEAB0.5-20-3-[3,​4,​5]
GEAB0.5-20-3-B-[3-5/1]
GEAB0.5-20-8-[3,​4,​5,​6,​6.35]
GEAB0.5-20-8-K-6.35
GEAB0.5-20-8-K-[3-6/1]
GEAB0.5-24-3-[3,​4,​5,​6,​6.35]
GEAB0.5-24-3-B-6.35
GEAB0.5-24-3-B-[3-6/1]
GEAB0.5-25-3-[3,​4,​5,​6,​6.35]
GEAB0.5-25-3-B-6.35
GEAB0.5-25-3-B-[3-6/1]
GEAB0.5-26-3-[3,​4,​5,​6,​6.35]
GEAB0.5-26-3-B-6.35
GEAB0.5-26-3-B-[3-6/1]
GEAB0.5-28-3-[3,​4,​5,​6,​6.35]
GEAB0.5-28-3-B-6.35
GEAB0.5-28-3-B-[3-6/1]
GEAB0.5-30-3-[3,​4,​5,​6,​6.35]
GEAB0.5-30-3-B-6.35
GEAB0.5-30-3-B-[3-6/1]
GEAB0.5-32-3-[3,​4,​5,​6,​6.35]
GEAB0.5-32-3-B-6.35
GEAB0.5-32-3-B-[3-6/1]
GEAB0.5-35-3-B-6.35
GEAB0.5-35-3-B-[3-6/1]
GEAB0.5-36-3-[3,​4,​5,​6,​6.35]
GEAB0.5-36-3-B-6.35
GEAB0.5-36-3-B-[3-6/1]
GEAB0.5-40-2-[3,​4,​5,​6,​6.35]
GEAB0.5-40-2-B-6.35
GEAB0.5-40-2-B-[3-6/1]
GEAB0.5-42-2-B-6.35
GEAB0.5-42-2-B-[3-6/1]
GEAB0.5-45-2-B-6.35
GEAB0.5-45-2-B-[3-6/1]
GEAB0.5-48-2-[3,​4,​5,​6,​6.35]
GEAB0.5-48-2-B-6.35
GEAB0.5-48-2-B-[3-6/1]
GEAB0.5-50-2-[3,​4,​5,​6,​6.35]
GEAB0.5-50-2-B-6.35
GEAB0.5-50-2-B-[3-6/1]
GEAB0.5-52-2-[5-16/1]
GEAB0.5-52-2-B-6.35
GEAB0.5-52-2-B-[5-16/1]
GEAB0.5-60-2-[5-16/1]
GEAB0.5-60-2-B-6.35
GEAB0.5-60-2-B-[5-16/1]
GEAB0.5-70-2-[5-16/1]
GEAB0.5-70-2-B-6.35
GEAB0.5-70-2-B-[5-16/1]
GEAB0.5-80-2-[5-16/1]
GEAB0.5-80-2-B-6.35
GEAB0.5-80-2-B-[5-16/1]
GEAB0.5-100-2-[5-16/1]
GEAB0.5-100-2-B-6.35
GEAB0.5-100-2-B-[5-16/1]
GEAB0.5-120-2-[5-16/1]
GEAB0.5-120-2-B-6.35
GEAB0.5-120-2-B-[5-16/1]
GEABB0.5-15-8-K-[3,​4,​5]
GEABB0.5-15-8-K-[3-5/1]
GEABB0.5-16-8-K-[3,​4,​5]
GEABB0.5-16-8-K-[3-5/1]
GEABB0.5-18-8-K-[3,​4,​5,​6,​6.35]
GEABB0.5-18-8-K-[3-6/1]
GEABB0.5-20-3-B-[3,​4,​5]
GEABB0.5-20-3-B-[3-5/1]
GEABB0.5-20-8-K-[3,​4,​5,​6,​6.35]
GEABB0.5-20-8-K-[3-6/1]
GEABB0.5-24-3-B-[3,​4,​5,​6,​6.35]
GEABB0.5-24-3-B-[3-6/1]
GEABB0.5-25-3-B-6.35
GEABB0.5-25-3-B-[3-6/1]
GEABB0.5-26-3-B-[3,​4,​5,​6,​6.35]
GEABB0.5-26-3-B-[3-6/1]
GEABB0.5-28-3-B-6.35
GEABB0.5-28-3-B-[3-6/1]
GEABB0.5-30-3-B-[3,​4,​5,​6,​6.35]
GEABB0.5-30-3-B-[3-6/1]
GEABB0.5-32-3-B-[3,​4,​5,​6,​6.35]
GEABB0.5-32-3-B-[3-6/1]
GEABB0.5-35-3-B-6.35
GEABB0.5-35-3-B-[3-6/1]
GEABB0.5-36-3-B-[3,​4,​5,​6,​6.35]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia.
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Material Surface Treatment Accuracy
(Old JIS)
Hole Shape

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape K452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape K158BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape K452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape K168BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape K188BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape K188BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 5Shape B203BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape K452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape K208BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape K208BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B243BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B243BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B253BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B253BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B263BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B263BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B283BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B283BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B303BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B303BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B323BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B323BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B353BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B353BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B363BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B363BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B402BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B402BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B422BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B422BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B482BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B482BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6.35Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B502BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B502BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B522BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B522BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B602BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B602BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B702BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B702BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B802BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B802BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B1002BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B1002BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 10-Shape B452BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B1202BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 105 ~ 16Shape B1202BrassNot ProvidedJIS B 1702 (Class 4)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape K158General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape K158General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape K168General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape K168General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape K188General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape K188General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape B203General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 5Shape B203General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape K208General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape K208General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape B243General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape B243General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B253General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B253General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape B263General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape B263General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B283General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B283General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape B303General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape B303General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape B323General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6Shape B323General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 106.35Shape B353General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 5 Day(s) 103 ~ 6Shape B353General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

-

SPUR GEAR 1 Piece(s) 8 Day(s) 103 ~ 6.35Shape B363General Steel MaterialBlack OxideJIS B 1702 (Class 2)Round Hole + Tap

Loading...

Basic Information

Heat Treatment Not Provided Ground Tooth Not Provided Bearing Not Provided
Backlash Provided Shaft Bore Tolerance H7

MISUMI Unit Example related to this product