1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quartz Far Infrared Heaters

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quartz Far Infrared Heaters
  • Quartz Far Infrared Heaters
  • Quartz Far Infrared Heaters
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a quartz glass tube heater. [Material of Exothermic Part]Quartz glass [Infrared Type] Quartz glass tube


- Quartz Far Infrared Heaters
[ M ] Materials:
Quartz Tube : Quartz Glass
Heater Cap : Brass + Nickel Plating
Terminal : 303 Stainless Steel Equivalent
- Reflection Mirror
[ M ] Materials:
Reflection Mirror : A1050
Side Plate : A1050
Holder Mounting Metal Fitting: SS400 + Ni Chrome Plating

Specifications

Part Number-L-V
MPHHS-150-V100

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MPHH-[150-600/10]-V[100,​200]
MPHHS-[150-600/10]-V[100,​200]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVoltage
(V)
Length
(mm)
Sale Type

-

QUARTZ HEATERS 1 Piece(s) 7 Day(s) 10100 ~ 200150 ~ 600Heater Only

-

QUARTZ HEATERS 1 Piece(s) 7 Day(s) 10100 ~ 200150 ~ 600Package Sales

Loading...

  1. 1

More Information

■Features
- The quartz far infrared heater has Nickel-chrome wires wrapped inside the quartz glass tube, which irradiate far infrared ray to the heated objects.
- Although its function is similar to that of far infrared ceramic heaters, compared with ceramic heater it has the features as follows: (1) Rise/Drop in temperature are quick after the power is supplied (2)Relatively broad heat distribution (3) Irradiated heat direction is easily controllable
- The far infrared ray uniformly heats the surface and interior of the object.
- The temperature adjustment can be done by adjusting the distance to the heated object.
- This is a clean heater with little dust scattering. The used quartz tube has excellent chemical resistance.
- By using the reflection mirror, the irradiation direction of far infrared ray can be controlled, and more effective heat radiation can be obtained.
■Notes on Use
- These products are made of glass. Be extremely careful with handling, since it is easy to break.
Turn off the power immediately when broke during operation.
-These products are for horizontal (lateral) use. Not usable in position of vertical (standing positioned) and slant (oblique positioned).
-This heater becomes very hot. It may result in burn injury if touched while light is on or immediately after lights-out.
- The cap part (insulators on both ends of quartz tube) should be used at the temperature lower than 100°C.
- Do not touch the glass tube by bare hand. Sodium from sweat decreases the mechanical strength of quarts tubes.
■Usage
- Desiccation of the Base and Material
- Baking Finish and Desiccation of the Coat

Because infrared ray heats the object directly through no air, it is more efficient.

Example

 

Basic Information

Application Workpiece Usage Pattern Single Item Heating Area Material Silica Glass
Infrared Ray Type Quartz Glass Pipe Category Heater Main Body