1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spherical Bearing - Standard Type

Spherical Bearing - Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 345.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material]Holder: S35C, spherical inner ring: SUJ2 (58HRC or more), Boots: special copper alloy with surface treatment options: Spherical inner ring: rigid chrome plating

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBPB5
RBPB6
RBPB8
RBPB10
RBPB12
RBPB14SALE
RBPB16
RBPB18SALE
RBPB20
RBPB22SALE
RBPB25
RBPB30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Static Load Capacity Radial
(N)

฿ 345.80

SPHERICAL BEARINGS 1 Piece(s) Available Same day 1057840

฿ 345.80

SPHERICAL BEARINGS 1 Piece(s) 3 Day(s) 1069800

฿ 389.48

SPHERICAL BEARINGS 1 Piece(s) Available Same day 10816700

฿ 404.04

SPHERICAL BEARINGS 1 Piece(s) Available Same day 101023500

฿ 480.48

SPHERICAL BEARINGS 1 Piece(s) Same day 101231400

฿ 542.36

฿ 304.97

SPHERICAL BEARINGS 1 Piece(s) Same day 101440200

฿ 698.88

SPHERICAL BEARINGS 1 Piece(s) Same day 101650000

฿ 862.68

฿ 546.16

SPHERICAL BEARINGS 1 Piece(s) Same day 101861800

฿ 1,059.24

SPHERICAL BEARINGS 1 Piece(s) 3 Day(s) 102073500

฿ 1,248.52

฿ 700.79

SPHERICAL BEARINGS 1 Piece(s) Same day 102288200

฿ 1,568.84

SPHERICAL BEARINGS 1 Piece(s) Available Same day 1025111000

฿ 2,063.88

SPHERICAL BEARINGS 1 Piece(s) Available 3 Day(s) 1030148000

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Main Body Material S35C
Ball Material SUJ2 Bushing Material Special Copper Alloy

MISUMI Unit Example related to this product