1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature One-Touch Coupling Connectors - Unions

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 65.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A miniature type quick-connect fitting. ·A union type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MNUN4SALE
MNUN6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Outer Dia. D
(Ø)

฿ 65.12

฿ 52.92

HANDY JOINTS 1 Piece(s) Same day 4

฿ 65.12

HANDYJOINTS 1 Piece(s) Available 3 Day(s) 6

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Unions, Equal Dia. Applicable Fluid Air
Body Material PBT (Polybutylene Terephthalate) Application Standard, Mini Thread Material No Screw
Seal Material Nitrile Rubber Union, Equal Dia. Union Straight Operating Temperature Range(°C) 0::60

MISUMI Unit Example related to this product