(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A 67.5° type grease fitting. [Material]SUS303 and free-cutting brass (C3604BD).
Part Number |
---|
GPB1 |
GPB2 |
GPB6 |
GPB6A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Standard | Nominal of Thread | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 45.04 | GREASE NIPPLE | 1 Piece(s) | Available | Same day | 10 | R1/8 | R(PT)1/8 | - | |
฿ 86.00 | GREASE NIPPLE | 1 Piece(s) | Available | Same day | 10 | R1/4 | R(PT)1/4 | - | |
฿ 40.95 | GREASE NIPPLE | 1 Piece(s) | Available | Same day | 10 | M6 | M6 | 0.75 | |
฿ 40.95 | GREASE NIPPLE | 1 Piece(s) | Available | Same day | 10 | M6 | M6 | 1.0 |
Loading...
Type | B Type | Material | Brass | Material | Free-Cutting Brass (C3604BD) |
---|---|---|---|---|---|
Grease Nipple Shape | 67.5° Type |
How can we improve?
How can we improve?