1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Simplifi ed Adjustments] XY-Axis, Rack& Pinion

XY-AXIS ADJUSTMENT UNITS

[Simplifi ed Adjustments] XY-Axis, Rack& Pinion
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,150.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rack and pinion type for quick feeding, ideal for feeding between stages.




[ M ] Material: A6063
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: Hexagon Socket Low Head Cap Screws
(P.■2-189 CBS4-6) 4pcs.

Specifications

Part Number
XYKRG60

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYKRG60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,150.60

XY-AXIS ADJUSTMENT UNITS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

More Information

[ ! ]Not suitable for precise positioning
(See Accuracy Standards Chart)
 

Basic Information

Load Capacity (Range)(N) 30.1~50 Feeding Method Feed Screw Table Size (Length) L(mm) 60
Table Size (Width) W(mm) 40 Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Travel Guide Slide Guide Table Size (Thickness) H(mm) 60 Stroke (X Distance)(mm) ±14
Stroke (Y Distance)(mm) ±14 Clamp Knurled Knob Feeding Method (Rack & Pinion) Fast-forward
Feeding Method (Feeding Pitch)(mm) 19

Please check the type/dimensions/specifications of the part XYKRG60 in the [Simplifi ed Adjustments] XY-Axis, Rack& Pinion series.