(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Taper testing pin that can specify a diamond shape. ·You can choose from 2 shapes.
Part Number |
---|
KJPDTHK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-25/1] |
KJPDTHK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1] |
KJPDTHK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1] |
KJPDTHK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1] |
KJPDTHK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1] |
KJPDTHK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-B[5-25/1] |
KJPDTHK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1] |
KJPDTHK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1] |
KJPDTHK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1] |
KJPDTHK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1] |
KJPDTK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-25/1] |
KJPDTK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1] |
KJPDTK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1] |
KJPDTK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1] |
KJPDTK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1] |
KJPDTK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-B[5-25/1] |
KJPDTK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1] |
KJPDTK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1] |
KJPDTK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1] |
KJPDTK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1] |
KJPDTKM8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1] |
KJPDTKM10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1] |
KJPDTKM10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1] |
KJPDTKM12-P[6-10/0.01]-S[3-9/0.01]-B[5-25/1] |
KJPDTKM12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1] |
KJPDTKM16-P[8-14/0.01]-S[3-13/0.01]-B[5-25/1] |
KJPDTKM16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1] |
KJPDTKM20-P[12-18/0.01]-S[5-17/0.01]-B[5-25/1] |
KJPDTKM20L-P[20-30/0.01]-S[10-29/0.01]-B[5-25/1] |
KJPDTKM25-P[16-23/0.01]-S[8-22/0.01]-B[5-25/1] |
KJPDTKMH8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1] |
KJPDTKMH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1] |
KJPDTKMH10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1] |
KJPDTKMH12-P[6-10/0.01]-S[3-9/0.01]-B[5-25/1] |
KJPDTKMH12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1] |
KJPDTKMH16-P[8-14/0.01]-S[3-13/0.01]-B[5-25/1] |
KJPDTKMH16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1] |
KJPDTKMH20-P[12-18/0.01]-S[5-17/0.01]-B[5-25/1] |
KJPDTKMH20L-P[20-30/0.01]-S[10-29/0.01]-B[5-25/1] |
KJPDTKMH25-P[16-23/0.01]-S[8-22/0.01]-B[5-25/1] |
KJPGDTHK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-25/1] |
KJPGDTHK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1] |
KJPGDTHK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1] |
KJPGDTHK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1] |
KJPGDTHK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-B[5-25/1] |
KJPGDTHK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-B[5-25/1] |
KJPGDTHK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-B[5-25/1] |
KJPGDTHK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1] |
KJPGDTHK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-B[5-25/1] |
KJPGDTHK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1] |
KJPGDTK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-B[5-25/1] |
KJPGDTKC8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-25/1] |
KJPGDTKC10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1] |
KJPGDTKC12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1] |
KJPGDTKC16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-B[5-25/1] |
KJPGDTKC20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1] |
KJPGDTKC25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1] |
KJPGDTKM8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1] |
KJPGDTKM10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1] |
KJPGDTKM10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1] |
KJPGDTKM12-P[6-10/0.01]-S[3-9/0.01]-B[5-25/1] |
KJPGDTKM12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1] |
KJPGDTKM16-P[8-14/0.01]-S[3-13/0.01]-B[5-25/1] |
KJPGDTKM16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1] |
KJPGDTKM20-P[12-18/0.01]-S[5-17/0.01]-B[5-25/1] |
KJPGDTKM20L-P[20-30/0.01]-S[10-29/0.01]-B[5-25/1] |
KJPGDTKM25-P[16-23/0.01]-S[8-22/0.01]-B[5-25/1] |
KJPGDTKMH8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1] |
KJPGDTKMH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1] |
KJPGDTKMH10L-P[10-16/0.01]-S[5-15/0.01]-B[5-25/1] |
KJPGDTKMH12-P[6-10/0.01]-S[3-9/0.01]-B[5-25/1] |
KJPGDTKMH12L-P[12-20/0.01]-S[6-19/0.01]-B[5-25/1] |
KJPGDTKMH16-P[8-14/0.01]-S[3-13/0.01]-B[5-25/1] |
KJPGDTKMH16L-P[16-25/0.01]-S[8-24/0.01]-B[5-25/1] |
KJPGDTKMH20-P[12-18/0.01]-S[5-17/0.01]-B[5-25/1] |
KJPGDTKMH20L-P[20-30/0.01]-S[10-29/0.01]-B[5-25/1] |
KJPGDTKMH25-P[16-23/0.01]-S[8-22/0.01]-B[5-25/1] |
KJPGDTKMS8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1] |
KJPGDTKMS10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1] |
KJPGDTKMS12-P[6-10/0.01]-S[3-9/0.01]-B[5-25/1] |
KJPGDTKMS16-P[8-14/0.01]-S[3-13/0.01]-B[5-25/1] |
KJPGDTKMS20-P[12-18/0.01]-S[5-17/0.01]-B[5-25/1] |
KJPGDTKMS25-P[16-23/0.01]-S[8-22/0.01]-B[5-25/1] |
KJPGDTKS8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-B[5-25/1] |
KJPGDTKS10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-B[5-25/1] |
KJPGDTKS12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-B[5-25/1] |
KJPGDTKS16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-B[5-25/1] |
KJPGDTKS20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-B[5-25/1] |
KJPGDTKS25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-B[5-25/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Shape | Material | Hardness | Large Head / Small Head | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | F (mm) | P (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATINGPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0.3 ~ 4 | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 25 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATINGPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | 0.3 ~ 4 | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | 1 ~ 8 | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATING PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | 2 ~ 10 | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 5 ~ 25 | - | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 5 ~ 25 | - | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 5 ~ 25 | - | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 5 ~ 25 | - | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 5 ~ 25 | - | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 8 | 5 ~ 25 | - | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 12 | 5 ~ 25 | - | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 16 | 5 ~ 25 | - | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 20 | 5 ~ 25 | - | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | 0/-0.02 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | 0/-0.02 | 25 | 5 ~ 25 | - | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 25 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 25 | 2 ~ 9 | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 25 | 2 ~ 11 | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 25 | 2 ~ 14 | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10L | 5 ~ 25 | 1 ~ 7 | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 8 | 5 ~ 25 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS440C or 13Cr stainless | 45~50HRC | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 5 ~ 25 | - | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | - | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | - | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | - | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | - | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 5 ~ 25 | - | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 5 ~ 25 | - | 10 ~ 16 | 5 ~ 15 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 5 ~ 25 | - | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 5 ~ 25 | - | 12 ~ 20 | 6 ~ 19 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 5 ~ 25 | - | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 5 ~ 25 | - | 16 ~ 25 | 8 ~ 24 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 5 ~ 25 | - | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 5 ~ 25 | - | 20 ~ 30 | 10 ~ 29 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 5 ~ 25 | - | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 5 ~ 25 | - | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | - | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | - | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | - | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | - | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | Circular Shape | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | - | 16 ~ 23 | 8 ~ 22 | ||
- | LOCATIONPIN | 1 Piece(s) | 8 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 5 ~ 25 | 0.3 ~ 2 | 4 ~ 6 | 3 ~ 5 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 5 ~ 25 | 0.3 ~ 3 | 4 ~ 8 | 3 ~ 7 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 5 ~ 25 | 0.3 ~ 4 | 6 ~ 10 | 3 ~ 9 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 5 ~ 25 | 0.5 ~ 6 | 8 ~ 14 | 3 ~ 13 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 5 ~ 25 | 1 ~ 8 | 12 ~ 18 | 5 ~ 17 | ||
- | LOCATION PIN | 1 Piece(s) | 5 Day(s) | 10 | D Cut | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 5 ~ 25 | 2 ~ 10 | 16 ~ 23 | 8 ~ 22 |
Loading...
Type | Slot Pin | Shape | Tapered | Tip Type | Straight |
---|---|---|---|---|---|
Shape of Stepped Section | Diamond |
How can we improve?
How can we improve?