1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Pins for Inspection Components - Tapered / Tapered, No Step

Slot Pins for Inspection Components - Tapered / Tapered, No Step
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Pin that can prevent thin products such as sheet metal from getting caught.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPDT8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPDT10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPDT10L-P[10-16/0.01]-S[5-15/0.01]-B[5-40/1]
KJPDT12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPDT12L-P[12-20/0.01]-S[6-19/0.01]-B[5-40/1]
KJPDT16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPDT16L-P[16-25/0.01]-S[8-24/0.01]-B[5-40/1]
KJPDT20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPDT20L-P[20-30/0.01]-S[10-29/0.01]-B[5-40/1]
KJPDT25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPDTH8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPDTH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPDTH10L-P[10-16/0.01]-S[5-15/0.01]-B[5-40/1]
KJPDTH12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPDTH12L-P[12-20/0.01]-S[6-19/0.01]-B[5-40/1]
KJPDTH16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPDTH16L-P[16-25/0.01]-S[8-24/0.01]-B[5-40/1]
KJPDTH20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPDTH20L-P[20-30/0.01]-S[10-29/0.01]-B[5-40/1]
KJPDTH25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPDTN8-P[4-6/0.01]-B[5-25/1]
KJPDTN10-P[4-8/0.01]-B[5-25/1]
KJPDTN12-P[5-10/0.01]-B[5-40/1]
KJPDTN16-P[8-14/0.01]-B[5-40/1]
KJPDTN20-P[10-18/0.01]-B[5-40/1]
KJPDTN25-P[15-23/0.01]-B[5-40/1]
KJPDTNH8-P[4-6/0.01]-B[5-25/1]
KJPDTNH10-P[4-8/0.01]-B[5-25/1]
KJPDTNH12-P[5-10/0.01]-B[5-40/1]
KJPDTNH16-P[8-14/0.01]-B[5-40/1]
KJPDTNH20-P[10-18/0.01]-B[5-40/1]
KJPDTNH25-P[15-23/0.01]-B[5-40/1]
KJPGDT8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPGDT10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPGDT10L-P[10-16/0.01]-S[5-15/0.01]-B[5-40/1]
KJPGDT12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPGDT12L-P[12-20/0.01]-S[6-19/0.01]-B[5-40/1]
KJPGDT16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPGDT16L-P[16-25/0.01]-S[8-24/0.01]-B[5-40/1]
KJPGDT20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPGDT20L-P[20-30/0.01]-S[10-29/0.01]-B[5-40/1]
KJPGDT25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPGDTC8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPGDTC10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPGDTC12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPGDTC16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPGDTC20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPGDTC25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPGDTH8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPGDTH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPGDTH10L-P[10-16/0.01]-S[5-15/0.01]-B[5-40/1]
KJPGDTH12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPGDTH12L-P[12-20/0.01]-S[6-19/0.01]-B[5-40/1]
KJPGDTH16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPGDTH16L-P[16-25/0.01]-S[8-24/0.01]-B[5-40/1]
KJPGDTH20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPGDTH20L-P[20-30/0.01]-S[10-29/0.01]-B[5-40/1]
KJPGDTH25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPGDTS8-P[4-6/0.01]-S[3-5/0.01]-B[5-25/1]
KJPGDTS10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]
KJPGDTS12-P[5-10/0.01]-S[3-9/0.01]-B[5-40/1]
KJPGDTS16-P[8-14/0.01]-S[3-13/0.01]-B[5-40/1]
KJPGDTS20-P[10-18/0.01]-S[5-17/0.01]-B[5-40/1]
KJPGDTS25-P[15-23/0.01]-S[8-22/0.01]-B[5-40/1]
KJPKTH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]-K[10,​15]
KJPKTH12-P[5-10/0.01]-S[3-9/0.01]-B[5-25/1]-K[10,​15]
KJPKTH16-P[8-14/0.01]-S[4-13/0.01]-B[5-25/1]-K[10,​15]
KJPKTH20-P[10-18/0.01]-S[6-17/0.01]-B[5-25/1]-K[10,​15]
KJPKTH25-P[15-23/0.01]-S[8-21/0.01]-B[5-25/1]-K[10,​15]
KJPXTH10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTH12-P[5-10/0.01]-S[3-9/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTH16-P[8-14/0.01]-S[4-13/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTH20-P[10-18/0.01]-S[6-17/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTH25-P[15-23/0.01]-S[8-21/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTS10-P[4-8/0.01]-S[3-7/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTS12-P[5-10/0.01]-S[3-9/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTS16-P[8-14/0.01]-S[4-13/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTS20-P[10-18/0.01]-S[6-17/0.01]-B[5-25/1]-X[1,​2,​3]
KJPXTS25-P[15-23/0.01]-S[8-21/0.01]-B[5-25/1]-X[1,​2,​3]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hardness Large Head / Small Head S Dimension Tolerance on Insertion Part Taper Shape Outer Dia. D
(Ø)
B
(mm)
K
(°)
P
(mm)
S
(mm)
X
(mm)

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATIONPIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02Tapered Shape, Fixed105 ~ 40-10 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATIONPIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02Tapered Shape, Fixed125 ~ 40-12 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02Tapered Shape, Fixed165 ~ 40-16 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Head0/-0.02Tapered Shape, Fixed205 ~ 40-20 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Head0/-0.02Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02Tapered Shape, Fixed105 ~ 40-10 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02Tapered Shape, Fixed125 ~ 40-12 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02Tapered Shape, Fixed165 ~ 40-16 ~ 258 ~ 24-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Head0/-0.02Tapered Shape, Fixed205 ~ 40-20 ~ 3010 ~ 29-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Head0/-0.02Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step85 ~ 25-4 ~ 6--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step105 ~ 25-4 ~ 8--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step125 ~ 40-5 ~ 10--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step165 ~ 40-8 ~ 14--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step205 ~ 40-10 ~ 18--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo Hardening--Tapered, No Step255 ~ 40-15 ~ 23--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step85 ~ 25-4 ~ 6--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step105 ~ 25-4 ~ 8--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step125 ~ 40-5 ~ 10--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step165 ~ 40-8 ~ 14--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step205 ~ 40-10 ~ 18--

-

LOCATINGPINS 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Tapered, No Step255 ~ 40-15 ~ 23--

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATIONPIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed105 ~ 40-10 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed125 ~ 40-12 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed165 ~ 40-16 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C EquivalentNo HardeningLarge Headg6Tapered Shape, Fixed205 ~ 40-20 ~ 3010 ~ 29-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C EquivalentNo HardeningSmall Headg6Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C or 13Cr stainless45~50HRC-g6Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6Tapered Shape, Fixed105 ~ 40-10 ~ 165 ~ 15-

-

LOCATIONPIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6Tapered Shape, Fixed125 ~ 40-12 ~ 206 ~ 19-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6Tapered Shape, Fixed165 ~ 40-16 ~ 258 ~ 24-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Large Headg6Tapered Shape, Fixed205 ~ 40-20 ~ 3010 ~ 29-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~Small Headg6Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed85 ~ 25-4 ~ 63 ~ 5-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed105 ~ 25-4 ~ 83 ~ 7-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed125 ~ 40-5 ~ 103 ~ 9-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed165 ~ 40-8 ~ 143 ~ 13-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed205 ~ 40-10 ~ 185 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening-g6Tapered Shape, Fixed255 ~ 40-15 ~ 238 ~ 22-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--Angle Selectable105 ~ 2510 ~ 154 ~ 83 ~ 7-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~--Angle Selectable125 ~ 2510 ~ 155 ~ 103 ~ 9-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~--Angle Selectable165 ~ 2510 ~ 158 ~ 144 ~ 13-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~--Angle Selectable205 ~ 2510 ~ 1510 ~ 186 ~ 17-

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~--Angle Selectable255 ~ 2510 ~ 1515 ~ 238 ~ 21-

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--X Dimension Selectable105 ~ 25-4 ~ 83 ~ 71 ~ 3

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--X Dimension Selectable125 ~ 25-5 ~ 103 ~ 91 ~ 3

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--X Dimension Selectable165 ~ 25-8 ~ 144 ~ 131 ~ 3

-

LOCATIONPIN 1 Piece(s) 8 Day(s) 10[Steel] S45C Equivalent45HRC ~--X Dimension Selectable205 ~ 25-10 ~ 186 ~ 171 ~ 3

-

LOCATION PIN 1 Piece(s) 5 Day(s) 10[Steel] S45C Equivalent45HRC ~--X Dimension Selectable255 ~ 25-15 ~ 238 ~ 211 ~ 3

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening--X Dimension Selectable105 ~ 25-4 ~ 83 ~ 71 ~ 3

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening--X Dimension Selectable125 ~ 25-5 ~ 103 ~ 91 ~ 3

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening--X Dimension Selectable165 ~ 25-8 ~ 144 ~ 131 ~ 3

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening--X Dimension Selectable205 ~ 25-10 ~ 186 ~ 171 ~ 3

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304No Hardening--X Dimension Selectable255 ~ 25-15 ~ 238 ~ 211 ~ 3

Loading...

  1. 1

Basic Information

Type Slot Pin Shape Tapered Tip Shape Circular Shape
Tip Type Straight Shape of Stepped Section Circular Shape