1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bearings with Housings - L-Shaped, Retained

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings - L-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 30
● Shape : L-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BGLF6000DD-[25-50/1]
BGLF6000VV-[25-50/1]
BGLF6000ZZ-[25-50/1]
BGLF6001DD-[25-50/1]
BGLF6001VV-[25-50/1]
BGLF6001ZZ-[25-50/1]
BGLF6002DD-[30-60/1]
BGLF6002VV-[30-60/1]
BGLF6002ZZ-[30-60/1]
BGLF6003DD-[30-60/1]
BGLF6003VV-[30-60/1]
BGLF6003ZZ-[30-60/1]
BGLF6004DD-[40-80/1]
BGLF6004VV-[40-80/1]
BGLF6004ZZ-[40-80/1]
BGLF6005DD-[40-80/1]
BGLF6005VV-[40-80/1]
BGLF6005ZZ-[40-80/1]
BGLF6006DD-[50-100/1]
BGLF6006VV-[50-100/1]
BGLF6006ZZ-[50-100/1]
BGLF605DD-[15-40/1]
BGLF605ZZ-[15-40/1]
BGLF606DD-[20-40/1]
BGLF606ZZ-[20-40/1]
BGLF608DD-[20-40/1]
BGLF608VV-[20-40/1]
BGLF608ZZ-[20-40/1]
BGLF6200DD-[25-50/1]
BGLF6200VV-[25-50/1]
BGLF6200ZZ-[25-50/1]
BGLF6201DD-[25-50/1]
BGLF6201VV-[25-50/1]
BGLF6201ZZ-[25-50/1]
BGLF6202DD-[40-60/1]
BGLF6202VV-[40-60/1]
BGLF6202ZZ-[40-60/1]
BGLF6203DD-[30-60/1]
BGLF6203VV-[30-60/1]
BGLF6203ZZ-[30-60/1]
BGLF6204DD-[40-80/1]
BGLF6204VV-[40-80/1]
BGLF6204ZZ-[40-80/1]
BGLF6205DD-[50-100/1]
BGLF6205VV-[50-100/1]
BGLF6205ZZ-[50-100/1]
BGLF6206DD-[50-100/1]
BGLF6206VV-[50-100/1]
BGLF6206ZZ-[50-100/1]
BGLF623DD-[15-40/1]
BGLF623ZZ-[15-40/1]
BGLF624DD-[15-40/1]
BGLF624ZZ-[15-40/1]
BGLF625DD-[20-40/1]
BGLF625VV-[20-40/1]
BGLF625ZZ-[20-40/1]
BGLF626DD-[20-40/1]
BGLF626VV-[20-40/1]
BGLF626ZZ-[20-40/1]
BGLF628DD-[25-40/1]
BGLF628VV-[25-40/1]
BGLF628ZZ-[25-40/1]
BGLF6900DD-[25-50/1]
BGLF6900VV-[25-50/1]
BGLF6900ZZ-[25-50/1]
BGLF6901DD-[25-50/1]
BGLF6901VV-[25-50/1]
BGLF6901ZZ-[25-50/1]
BGLF6902DD-[30-60/1]
BGLF6902VV-[30-60/1]
BGLF6902ZZ-[30-60/1]
BGLF6903DD-[30-60/1]
BGLF6903VV-[30-60/1]
BGLF6903ZZ-[30-60/1]
BGLF6904DD-[40-80/1]
BGLF6904VV-[40-80/1]
BGLF6904ZZ-[40-80/1]
BGLFA6000DD-[25-50/1]
BGLFA6000VV-[25-50/1]
BGLFA6000ZZ-[25-50/1]
BGLFA6001DD-[25-50/1]
BGLFA6001VV-[25-50/1]
BGLFA6001ZZ-[25-50/1]
BGLFA6002DD-[30-60/1]
BGLFA6002VV-[30-60/1]
BGLFA6002ZZ-[30-60/1]
BGLFA6003DD-[30-60/1]
BGLFA6003VV-[30-60/1]
BGLFA6003ZZ-[30-60/1]
BGLFA6004DD-[40-80/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Bearing Material Housing Material Overall Length
(mm)
Housing Surface Treatment Height h
(mm)
Bearing Part Number Seal Holder Width L
(mm)
Height Indication

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506000DD (Contact Rubber Seal)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506000VV (Non-Contact Rubber Seal)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506000ZZ (Double Shield)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506001DD (Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506001VV (Non-Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506001ZZ (Double Shield)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating30 ~ 606002DD (Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating30 ~ 606002VV (Non-Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating30 ~ 606002ZZ (Double Shield)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating30 ~ 606003DD (Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating30 ~ 606003VV (Non-Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating30 ~ 606003ZZ (Double Shield)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806004DD (Contact Rubber Seal)54Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806004VV (Non-Contact Rubber Seal)54Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806004ZZ (Double Shield)54Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806005DD (Contact Rubber Seal)62Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806005VV (Non-Contact Rubber Seal)62Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent35Electroless Nickel Plating40 ~ 806005ZZ (Double Shield)62Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent40Electroless Nickel Plating50 ~ 1006006DD (Contact Rubber Seal)74Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent40Electroless Nickel Plating50 ~ 1006006VV (Non-Contact Rubber Seal)74Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent40Electroless Nickel Plating50 ~ 1006006ZZ (Double Shield)74Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40605DD (Contact Rubber Seal)24Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40605ZZ (Double Shield)24Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40606DD (Contact Rubber Seal)34Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40606ZZ (Double Shield)34Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40608DD (Contact Rubber Seal)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40608VV (Non-Contact Rubber Seal)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40608ZZ (Double Shield)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506200DD (Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506200VV (Non-Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 506200ZZ (Double Shield)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent28Electroless Nickel Plating25 ~ 506201DD (Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent28Electroless Nickel Plating25 ~ 506201VV (Non-Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent28Electroless Nickel Plating25 ~ 506201ZZ (Double Shield)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating40 ~ 606202DD (Contact Rubber Seal)44Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating40 ~ 606202VV (Non-Contact Rubber Seal)44Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent31Electroless Nickel Plating40 ~ 606202ZZ (Double Shield)44Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent33Electroless Nickel Plating30 ~ 606203DD (Contact Rubber Seal)48Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent33Electroless Nickel Plating30 ~ 606203VV (Non-Contact Rubber Seal)48Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent33Electroless Nickel Plating30 ~ 606203ZZ (Double Shield)48Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent36Electroless Nickel Plating40 ~ 806204DD (Contact Rubber Seal)60Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent36Electroless Nickel Plating40 ~ 806204VV (Non-Contact Rubber Seal)60Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent36Electroless Nickel Plating40 ~ 806204ZZ (Double Shield)60Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent42Electroless Nickel Plating50 ~ 1006205DD (Contact Rubber Seal)70Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent42Electroless Nickel Plating50 ~ 1006205VV (Non-Contact Rubber Seal)70Configurable

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1025[Steel] Steel[S45C] S45C Equivalent42Electroless Nickel Plating50 ~ 1006205ZZ (Double Shield)70Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent43Electroless Nickel Plating50 ~ 1006206DD (Contact Rubber Seal)82Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent43Electroless Nickel Plating50 ~ 1006206VV (Non-Contact Rubber Seal)82Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1030[Steel] Steel[S45C] S45C Equivalent43Electroless Nickel Plating50 ~ 1006206ZZ (Double Shield)82Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 103[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40623DD (Contact Rubber Seal)20Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 103[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40623ZZ (Double Shield)20Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 104[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40624DD (Contact Rubber Seal)22Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 104[Steel] Steel[S45C] S45C Equivalent20Electroless Nickel Plating15 ~ 40624ZZ (Double Shield)22Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating20 ~ 40625DD (Contact Rubber Seal)28Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating20 ~ 40625VV (Non-Contact Rubber Seal)28Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 105[Steel] Steel[S45C] S45C Equivalent22Electroless Nickel Plating20 ~ 40625ZZ (Double Shield)28Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40626DD (Contact Rubber Seal)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40626VV (Non-Contact Rubber Seal)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 106[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating20 ~ 40626ZZ (Double Shield)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 40628DD (Contact Rubber Seal)34Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 40628VV (Non-Contact Rubber Seal)34Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 108[Steel] Steel[S45C] S45C Equivalent27Electroless Nickel Plating25 ~ 40628ZZ (Double Shield)34Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506900DD (Contact Rubber Seal)32Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506900VV (Non-Contact Rubber Seal)32Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506900ZZ (Double Shield)32Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506901DD (Contact Rubber Seal)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506901VV (Non-Contact Rubber Seal)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating25 ~ 506901ZZ (Double Shield)36Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating30 ~ 606902DD (Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating30 ~ 606902VV (Non-Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent24Electroless Nickel Plating30 ~ 606902ZZ (Double Shield)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating30 ~ 606903DD (Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating30 ~ 606903VV (Non-Contact Rubber Seal)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[S45C] S45C Equivalent26Electroless Nickel Plating30 ~ 606903ZZ (Double Shield)42Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating40 ~ 806904DD (Contact Rubber Seal)45Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating40 ~ 806904VV (Non-Contact Rubber Seal)45Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[S45C] S45C Equivalent29Electroless Nickel Plating40 ~ 806904ZZ (Double Shield)45Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506000DD (Contact Rubber Seal)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506000VV (Non-Contact Rubber Seal)38Configurable

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506000ZZ (Double Shield)38Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506001DD (Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506001VV (Non-Contact Rubber Seal)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum Alloy27Clear Anodize25 ~ 506001ZZ (Double Shield)40Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum Alloy29Clear Anodize30 ~ 606002DD (Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum Alloy29Clear Anodize30 ~ 606002VV (Non-Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum Alloy29Clear Anodize30 ~ 606002ZZ (Double Shield)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum Alloy31Clear Anodize30 ~ 606003DD (Contact Rubber Seal)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum Alloy31Clear Anodize30 ~ 606003VV (Non-Contact Rubber Seal)50Configurable

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum Alloy31Clear Anodize30 ~ 606003ZZ (Double Shield)50Configurable

-

BEARING W/HOLDER 1 Piece(s) 5 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum Alloy35Clear Anodize40 ~ 806004DD (Contact Rubber Seal)54Configurable

Loading...

Basic Information

Shape L-Shaped Bearing Used Deep Groove Ball Bearing Number of Bearings Single
Retaining Ring Provided Type Bearing with Housings

MISUMI Unit Example related to this product