(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushings with oil Groove
- The series including of MPBAZ.
- Groove type: One Groove and Two Groove
- Oil Free Bushings Material: High Tensile Brass Alloy.
- Inner Diameter: 10, 12, 13, 15, 16, 20, 25 and 30.
- Overall Length (L): 10, 12, 15, 16, 20, 25, 30 and 40 mm.
- Thickness: 2, 3 and 4.
- Operating Temperature Range: -40 to 150 (°C)
- Rotation Stopper Screw: M4x8 and M5x8.
- Lubrication frequency can be reduced by gathering initial grease in oil groove.
Part Number | - | L |
MPBAZ10 MPFZ20 MPFZU12 | - - - | 15 30 15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 343.98 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 14 | 10 | |
฿ 343.98 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 10 | 14 | 12 | |
฿ 368.55 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 14 | 15 | |
฿ 389.03 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 14 | 16 | |
฿ 368.55 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 18 | 12 | |
฿ 393.13 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 12 | 18 | 15 | |
฿ 393.13 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 12 | 18 | 16 | |
฿ 393.13 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 18 | 20 | |
฿ 475.03 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 13 | 19 | 12 | |
฿ 475.03 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 13 | 19 | 15 | |
฿ 491.40 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 13 | 19 | 16 | |
฿ 507.78 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 13 | 19 | 20 | |
฿ 491.40 ฿ 186.04 | OIL FREE BUSH | 1 Piece(s) | Same day | - | 15 | 21 | 12 | ||
฿ 491.40 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 21 | 15 | |
฿ 524.16 ฿ 202.27 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 15 | 21 | 20 | ||
฿ 491.40 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 16 | 22 | 12 | |
฿ 524.16 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 22 | 15 | |
฿ 524.16 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 16 | 22 | 16 | |
฿ 524.16 ฿ 196.09 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 16 | 22 | 20 | ||
฿ 524.16 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | 22 | 25 | |
฿ 647.01 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 28 | 15 | |
฿ 647.01 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 20 | 28 | 16 | |
฿ 647.01 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 28 | 20 | |
฿ 696.15 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 20 | 28 | 25 | |
฿ 786.24 ฿ 335.65 | OIL FREE BUSH | 1 Piece(s) | Same day | - | 20 | 28 | 30 | ||
฿ 728.91 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 25 | 33 | 20 | |
฿ 753.48 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 33 | 25 | |
฿ 810.81 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 33 | 30 | |
฿ 999.18 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 33 | 40 | |
฿ 696.15 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 30 | 38 | 20 | |
฿ 728.91 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | - | 30 | 38 | 25 | |
฿ 810.81 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 38 | 30 | |
฿ 999.18 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 38 | 40 |
Loading...
Type | Straight | Metal Type | High-Tensile Brass Alloy | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 |
---|---|---|---|---|---|
Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Max. Allowable Surface Pressure P(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Mounting Hole Fits | H7 | Operating Temperature Range(°C) | -40::150 |
How can we improve?
How can we improve?