1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MONITORING・IMPROVEMENT DEVICE (WATER LEAKAGE DETECTION SENSOR)

MONITORING・IMPROVEMENT DEVICE (WATER LEAKAGE DETECTION SENSOR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Application]
When a leak is detected, an error can be output.
[Features]
★ Useful for early detection before production stops due to water leaks from equipment and utilities! !
★ Early detection of water leaks in the pump mechanical seal.
★ If you connect it to the alarm output box SBDC4, the leak detection system will be completed immediately! !
★ Normally, the lead wire length is as short as 0.5 m and it is a fixed length, but we will extend the lead wire of 1 to 20 m and ship it! !



Part Number
SSWR
SSWR-EK1
SSWR-EK3
SSWR-EK5
SSWR-EK10
SSWR-EK15
SSWR-EK20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead wire length
(m)

฿ 5,460.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) -

฿ 6,370.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 1

฿ 6,598.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 3

฿ 6,825.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 5

฿ 7,280.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 10

฿ 7,735.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 15

฿ 8,190.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 20

Loading...

  1. 1