1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MONITORING・IMPROVEMENT DEVICE (FLOW SWITCH)

MONITORING・IMPROVEMENT DEVICE (FLOW SWITCH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Medium flow rate control has explosively spread in the field of injection molding of automobile parts.
Proposal of high quality and low price flow switch! !
[Application]
An error can be output when the flow rate drops.
[Features]
★ If installed in each mold temperature control system, it is possible to detect abnormalities even if one system of water pipe is clogged! !
★Because the change of the medium flow rate of the mold can be monitored, it greatly contributes to prevent molding defects! !
★ Low price, high performance and abnormal flow rate can be adjusted!
★ If you connect to the alarm output box SBDC4, the flow rate monitoring system will be completed immediately! !
★ Normally there is no lead wire, but this product will be shipped with a 3m lead wire attached! !





 

■ Flow switch (SSWF, SSWFL) actual wiring diagram Connection destination: Alarm output box (SBDC4)

フロースイッチ_実配線図
Part Number
SSWF-10A
SSWF-15A
SSWFL-10A
SSWFL-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlow rate range
(L/min)
Pipe diameter

฿ 5,460.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) 5~2010A

฿ 5,460.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) 5~2015A

฿ 5,915.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) 0.8~510A

฿ 5,915.00

SENSOR OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) 0.8~515A

Loading...

  1. 1

Basic Information

Lead wire length(m) 3