(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extension Joint(Shaft Diameter φ8, Joint 1/4 NPT)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Use caution when using the power tool to rotate the brush.

Specifications of M-EXT-J

  • Diameter(Φ)(mm)
    8
  • Fitting size
    1/4NPT
Part Number
M-EXT-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,183.00

JOINT FOR EXTENSION 1 Piece(s) 5 Day(s)

Basic Specifications

  • Diameter(Φ)(mm)
    8
  • Fitting size
    1/4NPT

Product Description

【Use】
・We can use for cleaning of injection molding machine cylinder.
【Features】
・It can be gripped by a power tool (power drill) and work efficiency is improved.
・Can be connected to the extension shaft M-WES and the extension pipe M-EXT-P.

Specifications of M-EXT-J

  • Diameter(Φ)(mm)
    8
  • Fitting size
    1/4NPT
Part Number
M-EXT-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,183.00

JOINT FOR EXTENSION 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing