(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Hardness | Operating temp. range (℃) | Color |
Reinforced silicon | 40~50A | 0~80 | Red |
Part Number |
---|
4PACK-MVSH-15-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pad Shape | Pad Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
฿ 727.20 | ADSORPTION PADS | 1 Pack(s) | 4 Pieces Per Package | Same day | 3 | 15 | Red |
Loading...
Product code | A | No. | B | D | H | Drawing No. |
4PACK-MVSH | 12 | 1 | - | 10 | 12 | ① |
15 | 1 | - | 16 | 16 | ② | |
15 | 3 | 8 | 15 | 22.5 | ⑦ | |
20 | 1 | - | 15.5 | 16 | ③ | |
20 | 3 | 11 | 15 | 25.5 | ⑧ | |
25 | 1 | - | 16 | 16 | ④ | |
30 | 1 | - | 15.5 | 16 | ⑤ | |
30 | 3 | 15 | 17 | 34.5 | ⑨ | |
45 | 1 | - | 16 | 16 | ⑥ |
Material | Fluoro | Metal Fittings Mounting Arrangement | Embedded type | Type | 13 |
---|---|---|---|---|---|
Material | Reinforced silicon | Red |
Please check the type/dimensions/specifications of the part 4PACK-MVSH-15-3 in the SINGLE-LAYER SUCTION CUP / THREE-LAYER SUCTION CUP series.
Part Number |
---|
4PACK-MVSH-12-1 |
4PACK-MVSH-15-1 |
4PACK-MVSH-20-1 |
4PACK-MVSH-20-3 |
4PACK-MVSH-25-1 |
4PACK-MVSH-30-1 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pad Shape | Pad Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
฿ 345.60 | 1 Pack(s) | 4 Pieces Per Package | Same day | Flat | 12 | - | ||
฿ 468.00 | 1 Pack(s) | 4 Pieces Per Package | Same day | Flat | 15 | - | ||
฿ 486.00 | 1 Pack(s) | 4 Pieces Per Package | Same day | Flat | 20 | - | ||
฿ 727.20 | 1 Pack(s) | 4 Pieces Per Package | Same day | 3 | 20 | - | ||
฿ 518.40 | 1 Pack(s) | 4 Pieces Per Package | Same day | Flat | 25 | - | ||
฿ 554.40 | 1 Pack(s) | 4 Pieces Per Package | Same day | Flat | 30 | - |
How can we improve?
How can we improve?