(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
M-HRM2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,550.00 |
MAGNET FOR HOPPER LOADERS | 1 Piece(s) | 8 Day(s) |
[Applications]
· Install on the hopper and use to remove foreign matter.
Part Number |
---|
M-HRM2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,550.00 |
MAGNET FOR HOPPER LOADERS | 1 Piece(s) | 8 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part Number | Rotation Speed (RPM) | ||||||
---|---|---|---|---|---|---|---|
Type | Tip Rounding | L (mm) | ℓ1 (mm) | ℓ2 (mm) | ℓ3 (mm) | D (φ) | D1(φ) |
M-SPBR | 1 | 155 | 73 | 70 | 83 | 16 | 48 |
2 | 155 | 68 | |||||
3 | 200 | 120 | 70 | 130 | 25 | 48 | |
4 | 200 | 60 | 68 | ||||
5 | - | 73 | - | 240 | 25 | 113 |
■Application: Install on the hopper and use to remove foreign matter.
How can we improve?
How can we improve?