1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RUST INHIBITOR【12 Pieces Per Package】

RUST INHIBITOR

RUST INHIBITOR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,898.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rust Inhibitor (green color) is able to improve corrosion protectoin and creates green color dry film which helps preventing rust. It easily remove with conventional solvents or mold cleaner.

Part Number
12PACK-S-RST16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,898.00

RUST INHIBITOR 1 Pack(s)

12 Pieces Per Package

Same day 10

Loading...

  1. 1
 

Basic Information

Usage Applications RUST INHIBITOR Liquid Color Green Operating Temperature Range Ambient Temperature to 130℃
Chief Component Carbohydrate-based Solvent LPG

Please check the type/dimensions/specifications of the part 12PACK-S-RST16 in the RUST INHIBITOR series.