1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Positioning Locking Blocks -Free Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free (A, H, G) designated type, locking block with positioning.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBCDI20-15-A[13-60/1]-H[3-8/1]-G[5-24/1]
LBCDI20-20-A[13-60/1]-H[3-8/1]-G[5-18/1]
LBCDI25-20-A[18-100/1]-H[3-8/1]-G[5-26/1]
LBCDI30-15-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCDI30-20-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCDI30-25-A[23-130/1]-H[3-10/1]-G[5-28/1]
LBCDI30-30-A[23-130/1]-H[3-10/1]-G[5-25/1]
LBCDI35-25-A[38-150/1]-H[3-15/1]-G[5-33/1]
LBCDI35-30-A[38-150/1]-H[3-15/1]-G[5-28/1]
LBCDI35-35-A[38-150/1]-H[3-15/1]-G[5-25/1]
LBCDI35-40-A[38-150/1]-H[3-15/1]-G[5-22/1]
LBCDI40-30-A[48-150/1]-H[3-15/1]-G[5-32/1]
LBCDI40-35-A[48-150/1]-H[3-15/1]-G[5-28/1]
LBCDI40-40-A[48-150/1]-H[3-15/1]-G[5-25/1]
LBCDI40-45-A[48-150/1]-H[3-15/1]-G[5-22/1]
LBCDI50-40-A[68-200/1]-H[3-15/1]-G[5-31/1]
LBCDI50-45-A[68-200/1]-H[3-15/1]-G[5-28/1]
LBCMI20-15-A[13-60/1]-H[3-8/1]-G[5-24/1]
LBCMI20-20-A[13-60/1]-H[3-8/1]-G[5-18/1]
LBCMI25-20-A[18-100/1]-H[3-8/1]-G[5-26/1]
LBCMI30-15-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCMI30-20-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCMI30-25-A[23-130/1]-H[3-10/1]-G[5-28/1]
LBCMI30-30-A[23-130/1]-H[3-10/1]-G[5-25/1]
LBCMI35-25-A[38-150/1]-H[3-15/1]-G[5-33/1]
LBCMI35-30-A[38-150/1]-H[3-15/1]-G[5-28/1]
LBCMI35-35-A[38-150/1]-H[3-15/1]-G[5-25/1]
LBCMI35-40-A[38-150/1]-H[3-15/1]-G[5-22/1]
LBCMI40-30-A[48-150/1]-H[3-15/1]-G[5-32/1]
LBCMI40-35-A[48-150/1]-H[3-15/1]-G[5-28/1]
LBCMI40-40-A[48-150/1]-H[3-15/1]-G[5-25/1]
LBCMI40-45-A[48-150/1]-H[3-15/1]-G[5-22/1]
LBCMI50-40-A[68-200/1]-H[3-15/1]-G[5-31/1]
LBCMI50-45-A[68-200/1]-H[3-15/1]-G[5-28/1]
LBCSI20-15-A[13-60/1]-H[3-8/1]-G[5-24/1]
LBCSI20-20-A[13-60/1]-H[4-8/1]-G[5-18/1]
LBCSI25-20-A[18-100/1]-H[3-8/1]-G[5-26/1]
LBCSI30-15-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCSI30-20-A[23-130/1]-H[3-10/1]-G[5-33/1]
LBCSI30-25-A[23-130/1]-H[3-10/1]-G[5-28/1]
LBCSI30-30-A[23-130/1]-H[3-10/1]-G[5-25/1]
LBCSI35-25-A[38-150/1]-H[3-15/1]-G[5-33/1]
LBCSI35-30-A[38-150/1]-H[3-15/1]-G[5-28/1]
LBCSI35-35-A[38-150/1]-H[3-15/1]-G[5-25/1]
LBCSI35-40-A[38-150/1]-H[3-15/1]-G[5-22/1]
LBCSI40-30-A[48-150/1]-H[3-15/1]-G[5-32/1]
LBCSI40-35-A[48-150/1]-H[3-15/1]-G[5-28/1]
LBCSI40-40-A[48-150/1]-H[3-15/1]-G[5-25/1]
LBCSI40-45-A[48-150/1]-H[3-15/1]-G[5-22/1]
LBCSI50-40-A[68-200/1]-H[3-15/1]-G[5-31/1]
LBCSI50-45-A[68-200/1]-H[3-15/1]-G[5-28/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
H/E (Inlay part dimension)
(mm)
G (Angle)
(°)

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61152013 ~ 603 ~ 85 ~ 24

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61202013 ~ 603 ~ 85 ~ 18

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61202518 ~ 1003 ~ 85 ~ 26

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61153023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61203023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61253023 ~ 1303 ~ 105 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61303023 ~ 1303 ~ 105 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61253538 ~ 1503 ~ 155 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61303538 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61353538 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61403538 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61304048 ~ 1503 ~ 155 ~ 32

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61354048 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61404048 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61454048 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61405068 ~ 2003 ~ 155 ~ 31

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10SKD61455068 ~ 2003 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T152013 ~ 603 ~ 85 ~ 24

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T202013 ~ 603 ~ 85 ~ 18

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T202518 ~ 1003 ~ 85 ~ 26

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T153023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T203023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T253023 ~ 1303 ~ 105 ~ 28

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T303023 ~ 1303 ~ 105 ~ 25

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T253538 ~ 1503 ~ 155 ~ 33

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T303538 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T353538 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T403538 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T304048 ~ 1503 ~ 155 ~ 32

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T354048 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T404048 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T454048 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T405068 ~ 2003 ~ 155 ~ 31

-

LOCKING BLOCK 1 Piece(s) 5 Day(s) 10HPM2T455068 ~ 2003 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel152013 ~ 603 ~ 85 ~ 24

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel202013 ~ 604 ~ 85 ~ 18

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel202518 ~ 1003 ~ 85 ~ 26

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel153023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel203023 ~ 1303 ~ 105 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel253023 ~ 1303 ~ 105 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel303023 ~ 1303 ~ 105 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel253538 ~ 1503 ~ 155 ~ 33

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel303538 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel353538 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel403538 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel304048 ~ 1503 ~ 155 ~ 32

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel354048 ~ 1503 ~ 155 ~ 28

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel404048 ~ 1503 ~ 155 ~ 25

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel454048 ~ 1503 ~ 155 ~ 22

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel405068 ~ 2003 ~ 155 ~ 31

-

LOCKING BLOCK 1 Piece(s) 7 Day(s) 10O1 Tool Steel455068 ~ 2003 ~ 155 ~ 28

Loading...

  1. 1
 

Basic Information

Product type Positioning type Bolt fixing PL installation Oil groove Non-oil groove
With/without angular hole No K (Locking angle)(°) 0