(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a compact high working force type suspension cam unit for pierce, trim and flange. Long stroke, cam width 72, angle = 00-50.
Part Number |
---|
CB-L72-00 |
CB-L72-05 |
CB-L72-10 |
CB-L72-15 |
CB-L72-20 |
CB-L72-25 |
CB-L72-30 |
CB-L72-35 |
CB-L72-40 |
CB-L72-45 |
CB-L72-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tilt angle (°) |
---|---|---|---|---|---|---|
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 0 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 5 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 10 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 15 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 20 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 25 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 30 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 35 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 40 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 45 | ||
฿ 29,990.00 | FLYING CAM UNIT_CB-L72 | 1 Piece(s) | 22 Day(s) | 50 |
Loading...
<Disassembly method>
<Disassembly method><Disassembly method>
・Remove the bolt and remove the stopper plate ⑬.
・
Slide the cam slider ② (③) backwards and remove it from the cam holder ①.
Cam Types | CAMRiSE series | Installation space(mm) | 72 | Capacity(tonf) | 9.2 |
---|---|---|---|---|---|
Spring specifications | GK | Alterations | With |
How can we improve?
How can we improve?