1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAMRiSE Series for pierce/trim/wide flange -long stroke- CB-L200 (Part Number)

CAMRiSE Series for pierce/trim/wide flange -long stroke- CB-L200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide suspension cam unit for pierce, trim and flange. Cam width 200, angle = 00-70.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CB-L200-00
CB-L200-05
CB-L200-10
CB-L200-15
CB-L200-20
CB-L200-25
CB-L200-30
CB-L200-35
CB-L200-40
CB-L200-45
CB-L200-50
CB-L200-55
CB-L200-60
CB-L200-65
CB-L200-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTilt angle
(°)

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 0

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 5

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 10

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 15

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 20

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 25

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 30

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 35

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 40

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 45

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 50

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 55

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 60

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 65

฿ 93,500.00

FLYING CAM UNIT_CB-L200 1 Piece(s) 33 Day(s) 70

Loading...

  1. 1














<Disassembly method>
・Remove the bolt and remove the safety plate ⑨.
・Remove the bolt and remove the stopper plate ⑧.
Slide the cam slider ② backward and remove it from the cam holder ①.

<Reassembly method>
・Assemble ② to ①.
・Assemble ⑧ and tighten the bolts.
・Assemble ⑨ and tighten the bolts.
※Remove foreign objects from the sliding surfaces and apply grease before assembling.
※Please fully tighten the bolts.
※Controls the clearance of ① cam holder, ② cam slider, and ③ cam driver.

Check the serial number marked on each part and reassemble.
 
<Disassembly method>・Remove the bolt and remove the safety plate ⑨.・Remove the bolt and remove the stopper plate ⑧.- Slide the cam slider ② backward and remove it from the cam holder ①.<Reassembly method>・Assemble ② to ①.・Assemble ⑧ and tighten the bolts.・Assemble ⑨ and tighten the bolts.*Remove foreign objects from the sliding surfaces and apply grease before assembling.*Please fully tighten the bolts.*Controls the clearance of ① cam holder, ② cam slider, and ③ cam driver.    Check the serial number marked on each part and reassemble.

 
 

Basic Information

Cam Types CAMRiSE series Installation space(mm) 200 Capacity(tonf) 23.5
Spring specifications GK Alterations With