1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DRYING ADHESIVE (QUICK)

QUICK DRYING ADHESIVE

DRYING ADHESIVE (QUICK)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


Application : Used to bond one or more tooling board together, easy to use, with reliable bonding and matching processing characteristics.
The above mechanical properties are slightly different due to factors such as different materials, surface cleanliness, temperature difference and other factors. The data is for reference only.   


 

Part Number
MAQ5301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,710.00

QUICK DRYING ADHESIVE 1 Piece(s) Available Same day

Loading...

  1. 1


Application : Used to bond one or more tooling board together, easy to use, with reliable bonding and matching processing characteristics.
The above mechanical properties are slightly different due to factors such as different materials, surface cleanliness, temperature difference and other factors. The data is for reference only.   


 

Basic Information

Drying Type Quick Time after mixing (25°C) 5 Min. Curing time (25°C) 5-10 Min
Temperature resistance(°C) -60 - 110

Please check the type/dimensions/specifications of the part MAQ5301 in the DRYING ADHESIVE (QUICK) series.