(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
ARW-PHAL1.6-[30,35,40,50,60]-P[1-1.59/0.01] |
ARW-PHAL1.6-LC[30-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAL1.6-LCT[30-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAL1.6-LMT[30-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAL2.0-[30,35,40,50,60]-P[1-1.99/0.01] |
ARW-PHAL2.0-LC[30-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAL2.0-LCT[30-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAL2.0-LMT[30-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAL2.5-[30,35,40,50,60]-P[1-2.49/0.01] |
ARW-PHAL2.5-LC[30-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHAL2.5-LCT[30-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHAL2.5-LMT[30-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHAS1.6-[20,25,30,35,40,50,60]-P[1-1.59/0.01] |
ARW-PHAS1.6-LC[20-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAS1.6-LCT[20-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAS1.6-LMT[20-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHAS2.0-[20,25,30,35,40,50,60]-P[1-1.99/0.01] |
ARW-PHAS2.0-LC[20-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAS2.0-LCT[20-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAS2.0-LMT[20-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHAS2.5-[20,25,30,35,40,50,60]-P[1-2.49/0.01] |
ARW-PHAS2.5-LC[20-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHAS2.5-LCT[20-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHAS2.5-LMT[20-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHDL2.0-[30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDL2.0-LC[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDL2.0-LCT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDL2.0-LMT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDL2.5-[30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDL2.5-LC[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDL2.5-LCT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDL2.5-LMT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDS2.0-[20,25,30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDS2.0-LC[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDS2.0-LCT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDS2.0-LMT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHDS2.5-[20,25,30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDS2.5-LC[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDS2.5-LCT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHDS2.5-LMT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHEL2.0-[30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHEL2.0-LC[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHEL2.0-LCT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHEL2.0-LMT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHEL2.5-[30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHEL2.5-LC[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHEL2.5-LCT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHEL2.5-LMT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHES2.0-[20,25,30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHES2.0-LC[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHES2.0-LCT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHES2.0-LMT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHES2.5-[20,25,30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHES2.5-LC[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHES2.5-LCT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHES2.5-LMT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGL2.0-[30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGL2.0-LC[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGL2.0-LCT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGL2.0-LMT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGL2.5-[30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGL2.5-LC[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGL2.5-LCT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGL2.5-LMT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGS2.0-[20,25,30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGS2.0-LC[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGS2.0-LCT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGS2.0-LMT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARW-PHGS2.5-[20,25,30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGS2.5-LC[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGS2.5-LCT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHGS2.5-LMT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARW-PHLTAL1.6-[30,35,40,50,60]-P[1-1.59/0.01] |
ARW-PHLTAL1.6-LC[30.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAL1.6-LCT[30.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAL1.6-LMT[30.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAL2.0-[30,35,40,50,60]-P[1-1.99/0.01] |
ARW-PHLTAL2.0-LC[30.1-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHLTAL2.0-LCT[30.1-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHLTAL2.0-LMT[30.1-59.9/0.1]-P[1-1.99/0.01] |
ARW-PHLTAL2.5-[30,35,40,50,60]-P[1-2.49/0.01] |
ARW-PHLTAL2.5-LC[30.1-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHLTAL2.5-LCT[30.1-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHLTAL2.5-LMT[30.1-59.9/0.1]-P[1-2.49/0.01] |
ARW-PHLTAS1.6-[20,25,30,35,40,50,60]-P[1-1.59/0.01] |
ARW-PHLTAS1.6-LC[20.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAS1.6-LCT[20.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAS1.6-LMT[20.1-59.9/0.1]-P[1-1.59/0.01] |
ARW-PHLTAS2.0-[20,25,30,35,40,50,60]-P[1-1.99/0.01] |
ARW-PHLTAS2.0-LC[20.1-59.9/0.1]-P[1-1.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | T (Head thickness/plate thickness) (mm) | L (L Dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + total length alteration) (mm) | LMT (Head thickness tolerance change + total length alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 3 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 3 | - | 30 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 3 | - | - | 30 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 3 | - | - | - | 30 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 3 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 3 | - | 30 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 3 | - | - | 30 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 3 | - | - | - | 30 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 3 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 3 | - | 30 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 3 | - | - | 30 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 3 | - | - | - | 30 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 3 | 20 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 3 | - | 20 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 3 | - | - | 20 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 3 | - | - | - | 20 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 3 | 20 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 3 | - | 20 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 3 | - | - | 20 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 3 | - | - | - | 20 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | 3 | 20 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | 3 | - | 20 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | 3 | - | - | 20 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | 3 | - | - | - | 20 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | E | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | 30 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | 30 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | 30 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 30 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 1.97 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | 20 ~ 60 | - | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | 20 ~ 59.9 | - | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | 20 ~ 59.9 | - | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | G | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 3 | - | - | - | 20 ~ 59.9 | - | 1 ~ 2.47 | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 5 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 5 | - | 30.1 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 5 | - | - | 30.1 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 5 | - | - | - | 30.1 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 5 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 5 | - | 30.1 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 5 | - | - | 30.1 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 5 | - | - | - | 30.1 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 5 | 30 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 5 | - | 30.1 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 5 | - | - | 30.1 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 5 | - | - | - | 30.1 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 5 | 20 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 5 | - | 20.1 ~ 59.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 5 | - | - | 20.1 ~ 59.9 | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 5 | - | - | - | 20.1 ~ 59.9 | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 5 | 20 ~ 60 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-RW- | 1 Piece(s) | 6 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 5 | - | 20.1 ~ 59.9 | - | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RW coating | Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?