(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
GHW-MPHAL6-[50-80/10]-P[2-3.8/0.01] |
GHW-MPHAL6-[50-80/10]-PC[1-1.99/0.01] |
GHW-MPHAL6-LC[27-79.9/0.1]-P[2-3.8/0.01] |
GHW-MPHAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01] |
GHW-MPHAL8-[50-100/10]-P[3-5.8/0.01] |
GHW-MPHAL8-[50-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAL8-LC[27-99.9/0.1]-P[3-5.8/0.01] |
GHW-MPHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAL10-[50-100/10]-P[3-7.8/0.01] |
GHW-MPHAL10-[50-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAL10-LC[27-99.9/0.1]-P[3-7.8/0.01] |
GHW-MPHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAL13-[50-100/10]-P[6-10.8/0.01] |
GHW-MPHAL13-[50-100/10]-PC[3-5.99/0.01] |
GHW-MPHAL13-LC[27-99.9/0.1]-P[6-10.8/0.01] |
GHW-MPHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01] |
GHW-MPHAL16-[60-100/10]-P[10-13.8/0.01] |
GHW-MPHAL16-[60-100/10]-PC[5-9.99/0.01] |
GHW-MPHAL16-LC[27-99.9/0.1]-P[10-13.8/0.01] |
GHW-MPHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01] |
GHW-MPHAL20-[60-100/10]-P[13-17.8/0.01] |
GHW-MPHAL20-[60-100/10]-PC[6.5-12.99/0.01] |
GHW-MPHAL20-LC[27-99.9/0.1]-P[13-17.8/0.01] |
GHW-MPHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GHW-MPHAL25-[60-100/10]-P[18-22.8/0.01] |
GHW-MPHAL25-[60-100/10]-PC[9-17.99/0.01] |
GHW-MPHAL25-LC[27-99.9/0.1]-P[18-22.8/0.01] |
GHW-MPHAL25-LC[27-99.9/0.1]-PC[9-17.99/0.01] |
GHW-MPHAS6-[40-80/10]-P[2-3.8/0.01] |
GHW-MPHAS6-[40-80/10]-PC[1-1.99/0.01] |
GHW-MPHAS6-LC[27-79.9/0.1]-P[2-3.8/0.01] |
GHW-MPHAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01] |
GHW-MPHAS8-[40-100/10]-P[3-5.8/0.01] |
GHW-MPHAS8-[40-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAS8-LC[27-99.9/0.1]-P[3-5.8/0.01] |
GHW-MPHAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAS10-[40-100/10]-P[3-7.8/0.01] |
GHW-MPHAS10-[40-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAS10-LC[27-99.9/0.1]-P[3-7.8/0.01] |
GHW-MPHAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAS13-[40-100/10]-P[6-10.8/0.01] |
GHW-MPHAS13-[40-100/10]-PC[3-5.99/0.01] |
GHW-MPHAS13-LC[27-99.9/0.1]-P[6-10.8/0.01] |
GHW-MPHAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01] |
GHW-MPHAS16-[40-100/10]-P[10-13.8/0.01] |
GHW-MPHAS16-[40-100/10]-PC[5-9.99/0.01] |
GHW-MPHAS16-LC[27-99.9/0.1]-P[10-13.8/0.01] |
GHW-MPHAS16-LC[27-99.9/0.1]-PC[5-9.99/0.01] |
GHW-MPHAS20-[40-100/10]-P[13-17.8/0.01] |
GHW-MPHAS20-[40-100/10]-PC[6.5-12.99/0.01] |
GHW-MPHAS20-LC[27-99.9/0.1]-P[13-17.8/0.01] |
GHW-MPHAS20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GHW-MPHAS25-[40-100/10]-P[18-22.8/0.01] |
GHW-MPHAS25-[40-100/10]-PC[9-17.99/0.01] |
GHW-MPHAS25-LC[27-99.9/0.1]-P[18-22.8/0.01] |
GHW-MPHAS25-LC[27-99.9/0.1]-PC[9-17.99/0.01] |
GHW-MPHAX6-[60-80/10]-P[2-3.8/0.01] |
GHW-MPHAX6-[60-80/10]-PC[1-1.99/0.01] |
GHW-MPHAX6-LC[27-79.9/0.1]-P[2-3.8/0.01] |
GHW-MPHAX6-LC[27-79.9/0.1]-PC[1-1.99/0.01] |
GHW-MPHAX8-[60-100/10]-P[3-5.8/0.01] |
GHW-MPHAX8-[60-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAX8-LC[27-99.9/0.1]-P[3-5.8/0.01] |
GHW-MPHAX8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAX10-[60-100/10]-P[3-7.8/0.01] |
GHW-MPHAX10-[60-100/10]-PC[1.5-2.99/0.01] |
GHW-MPHAX10-LC[27-99.9/0.1]-P[3-7.8/0.01] |
GHW-MPHAX10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GHW-MPHAX13-[60-100/10]-P[6-10.8/0.01] |
GHW-MPHAX13-[60-100/10]-PC[3-5.99/0.01] |
GHW-MPHAX13-LC[27-99.9/0.1]-P[6-10.8/0.01] |
GHW-MPHAX13-LC[27-99.9/0.1]-PC[3-5.99/0.01] |
GHW-MPHAX16-[70-100/10]-P[10-13.8/0.01] |
GHW-MPHAX16-[70-100/10]-PC[5-9.99/0.01] |
GHW-MPHAX16-LC[27-99.9/0.1]-P[10-13.8/0.01] |
GHW-MPHAX16-LC[27-99.9/0.1]-PC[5-9.99/0.01] |
GHW-MPHAX20-[70-100/10]-P[13-17.8/0.01] |
GHW-MPHAX20-[70-100/10]-PC[6.5-12.99/0.01] |
GHW-MPHAX20-LC[27-99.9/0.1]-P[13-17.8/0.01] |
GHW-MPHAX20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GHW-MPHAX25-[70-100/10]-P[18-22.8/0.01] |
GHW-MPHAX25-[70-100/10]-PC[9-17.99/0.01] |
GHW-MPHAX25-LC[27-99.9/0.1]-P[18-22.8/0.01] |
GHW-MPHAX25-LC[27-99.9/0.1]-PC[9-17.99/0.01] |
GHW-MPHDL6-[50-80/10]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GHW-MPHDL6-[50-80/10]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
GHW-MPHDL6-[50-80/10]-PC[1-1.99/0.01]-W[2-4.8/0.01] |
GHW-MPHDL6-[50-80/10]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GHW-MPHDL6-LC[32-79.9/0.1]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GHW-MPHDL6-LC[32-79.9/0.1]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L Dimension) (mm) | LC (Full length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 6 | 2 ~ 3.8 | 50 ~ 80 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 6 | - | 50 ~ 80 | - | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 6 | 2 ~ 3.8 | - | 27 ~ 79.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 6 | - | - | 27 ~ 79.9 | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 8 | 3 ~ 5.8 | 50 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 8 | - | 50 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 8 | 3 ~ 5.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 8 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 10 | 3 ~ 7.8 | 50 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 10 | - | 50 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 10 | 3 ~ 7.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 10 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 13 | 6 ~ 10.8 | 50 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 13 | - | 50 ~ 100 | - | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 13 | 6 ~ 10.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 13 | - | - | 27 ~ 99.9 | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 16 | 10 ~ 13.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 16 | - | 60 ~ 100 | - | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 16 | 10 ~ 13.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 16 | - | - | 27 ~ 99.9 | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 20 | 13 ~ 17.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 20 | - | 60 ~ 100 | - | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 20 | 13 ~ 17.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 20 | - | - | 27 ~ 99.9 | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 25 | 18 ~ 22.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 25 | - | 60 ~ 100 | - | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 25 | 18 ~ 22.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 25 | - | - | 27 ~ 99.9 | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 6 | 2 ~ 3.8 | 40 ~ 80 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 6 | - | 40 ~ 80 | - | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 6 | 2 ~ 3.8 | - | 27 ~ 79.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 6 | - | - | 27 ~ 79.9 | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 8 | 3 ~ 5.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 8 | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 8 | 3 ~ 5.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 8 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 10 | 3 ~ 7.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 10 | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 10 | 3 ~ 7.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 10 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 13 | 6 ~ 10.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 13 | - | 40 ~ 100 | - | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 13 | 6 ~ 10.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 13 | - | - | 27 ~ 99.9 | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 16 | 10 ~ 13.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 16 | - | 40 ~ 100 | - | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 16 | 10 ~ 13.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 16 | - | - | 27 ~ 99.9 | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 20 | 13 ~ 17.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 20 | - | 40 ~ 100 | - | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 20 | 13 ~ 17.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 20 | - | - | 27 ~ 99.9 | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 25 | 18 ~ 22.8 | 40 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 25 | - | 40 ~ 100 | - | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 25 | 18 ~ 22.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 25 | - | - | 27 ~ 99.9 | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 6 | 2 ~ 3.8 | 60 ~ 80 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 6 | - | 60 ~ 80 | - | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 6 | 2 ~ 3.8 | - | 27 ~ 79.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 6 | - | - | 27 ~ 79.9 | 1 ~ 1.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 8 | 3 ~ 5.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 8 | - | 60 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 8 | 3 ~ 5.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 8 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 10 | 3 ~ 7.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 10 | - | 60 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 10 | 3 ~ 7.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 10 | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 13 | 6 ~ 10.8 | 60 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 13 | - | 60 ~ 100 | - | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 13 | 6 ~ 10.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 13 | - | - | 27 ~ 99.9 | 3 ~ 5.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 16 | 10 ~ 13.8 | 70 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 16 | - | 70 ~ 100 | - | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 16 | 10 ~ 13.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 16 | - | - | 27 ~ 99.9 | 5 ~ 9.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 20 | 13 ~ 17.8 | 70 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 20 | - | 70 ~ 100 | - | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 20 | 13 ~ 17.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 20 | - | - | 27 ~ 99.9 | 6.5 ~ 12.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 25 | 18 ~ 22.8 | 70 ~ 100 | - | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 25 | - | 70 ~ 100 | - | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 25 | 18 ~ 22.8 | - | 27 ~ 99.9 | - | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 25 | - | - | 27 ~ 99.9 | 9 ~ 17.99 | - | - | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | 2 ~ 5.97 | 50 ~ 80 | - | - | - | 2 ~ 4.8 | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | 2 ~ 5.97 | 50 ~ 80 | - | - | - | - | 1 ~ 1.99 | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | - | 50 ~ 80 | - | 1 ~ 1.99 | - | 2 ~ 4.8 | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | - | 50 ~ 80 | - | 1 ~ 1.99 | - | - | 1 ~ 1.99 | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | 2 ~ 5.97 | - | 32 ~ 79.9 | - | - | 2 ~ 4.8 | - | ||
- | TAPPED PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | 10 | D | L | 6 | 2 ~ 5.97 | - | 32 ~ 79.9 | - | - | - | 1 ~ 1.99 |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Material | Powdered high-speed steel | Surface treatment | HW coating | Shank (mounting part) shape | With key flat tap |
Shank diameter D tolerance | +0.005/0 | Specification | Tapped standard type |
How can we improve?
How can we improve?