(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
GN-PHAL3-[40-100/10]-P[1-1.8/0.01] |
GN-PHAL3-LC[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAL3-LCT[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAL3-LMT[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAL4-[40-100/10]-P[1-2.8/0.01] |
GN-PHAL4-LC[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAL4-LCT[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAL4-LMT[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAL5-[40-100/10]-P[2-3.8/0.01] |
GN-PHAL5-[40-100/10]-PC[1-1.99/0.01] |
GN-PHAL5-LC[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL5-LCT[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL5-LMT[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL6-[40-100/10]-P[2-4.8/0.01] |
GN-PHAL6-[40-100/10]-PC[1-1.99/0.01] |
GN-PHAL6-LC[27-99.9/0.1]-P[2-4.8/0.01] |
GN-PHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL6-LCT[27-99.9/0.1]-P[2-4.8/0.01] |
GN-PHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL6-LMT[27-99.9/0.1]-P[2-4.8/0.01] |
GN-PHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAL8-[40-100/10]-P[3-5.8/0.01] |
GN-PHAL8-[40-100/10]-PC[1.5-2.99/0.01] |
GN-PHAL8-LC[27-99.9/0.1]-P[3-5.8/0.01] |
GN-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL8-LCT[27-99.9/0.1]-P[3-5.8/0.01] |
GN-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL8-LMT[27-99.9/0.1]-P[3-5.8/0.01] |
GN-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL10-[40-100/10]-P[3-7.8/0.01] |
GN-PHAL10-[40-100/10]-PC[1.5-2.99/0.01] |
GN-PHAL10-LC[27-99.9/0.1]-P[3-7.8/0.01] |
GN-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL10-LCT[27-99.9/0.1]-P[3-7.8/0.01] |
GN-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL10-LMT[27-99.9/0.1]-P[3-7.8/0.01] |
GN-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GN-PHAL13-[40-100/10]-P[6-10.8/0.01] |
GN-PHAL13-[40-100/10]-PC[3-5.99/0.01] |
GN-PHAL13-LC[27-99.9/0.1]-P[6-10.8/0.01] |
GN-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01] |
GN-PHAL13-LCT[27-99.9/0.1]-P[6-10.8/0.01] |
GN-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01] |
GN-PHAL13-LMT[27-99.9/0.1]-P[6-10.8/0.01] |
GN-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01] |
GN-PHAL16-[40-100/10]-P[10-13.8/0.01] |
GN-PHAL16-[40-100/10]-PC[5-9.99/0.01] |
GN-PHAL16-LC[27-99.9/0.1]-P[10-13.8/0.01] |
GN-PHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01] |
GN-PHAL16-LCT[27-99.9/0.1]-P[10-13.8/0.01] |
GN-PHAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01] |
GN-PHAL16-LMT[27-99.9/0.1]-P[10-13.8/0.01] |
GN-PHAL16-LMT[27-99.9/0.1]-PC[5-9.99/0.01] |
GN-PHAL20-[40-100/10]-P[13-17.8/0.01] |
GN-PHAL20-[40-100/10]-PC[6.5-12.99/0.01] |
GN-PHAL20-LC[27-99.9/0.1]-P[13-17.8/0.01] |
GN-PHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GN-PHAL20-LCT[27-99.9/0.1]-P[13-17.8/0.01] |
GN-PHAL20-LCT[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GN-PHAL20-LMT[27-99.9/0.1]-P[13-17.8/0.01] |
GN-PHAL20-LMT[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GN-PHAL25-[40-100/10]-P[18-22.8/0.01] |
GN-PHAL25-[40-100/10]-PC[9-17.9/0.01] |
GN-PHAL25-LC[27-99.9/0.1]-P[18-22.8/0.01] |
GN-PHAL25-LC[27-99.9/0.1]-PC[9-17.9/0.01] |
GN-PHAL25-LCT[27-99.9/0.1]-P[18-22.8/0.01] |
GN-PHAL25-LCT[27-99.9/0.1]-PC[9-17.9/0.01] |
GN-PHAL25-LMT[27-99.9/0.1]-P[18-22.8/0.01] |
GN-PHAL25-LMT[27-99.9/0.1]-PC[9-17.9/0.01] |
GN-PHAS3-[40-100/10]-P[1-1.8/0.01] |
GN-PHAS3-LC[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAS3-LCT[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAS3-LMT[27-99.9/0.1]-P[1-1.8/0.01] |
GN-PHAS4-[40-100/10]-P[1-2.8/0.01] |
GN-PHAS4-LC[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAS4-LCT[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAS4-LMT[27-99.9/0.1]-P[1-2.8/0.01] |
GN-PHAS5-[40-100/10]-P[2-3.8/0.01] |
GN-PHAS5-[40-100/10]-PC[1-1.99/0.01] |
GN-PHAS5-LC[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAS5-LC[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAS5-LCT[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAS5-LCT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAS5-LMT[27-99.9/0.1]-P[2-3.8/0.01] |
GN-PHAS5-LMT[27-99.9/0.1]-PC[1-1.99/0.01] |
GN-PHAS6-[40-100/10]-P[2-4.8/0.01] |
GN-PHAS6-[40-100/10]-PC[1-1.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Surface treatment | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 3 | 1 ~ 1.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 3 | 1 ~ 1.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 3 | 1 ~ 1.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 3 | 1 ~ 1.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 4 | 1 ~ 2.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 4 | 1 ~ 2.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 4 | 1 ~ 2.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 4 | 1 ~ 2.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | 2 ~ 3.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | - | 40 ~ 100 | - | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | 2 ~ 3.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | - | - | 27 ~ 99.9 | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | 2 ~ 3.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | - | - | - | 27 ~ 99.9 | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | 2 ~ 3.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 5 | - | - | - | - | 27 ~ 99.9 | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | 2 ~ 4.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | - | 40 ~ 100 | - | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | 2 ~ 4.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | - | - | 27 ~ 99.9 | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | 2 ~ 4.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | - | - | - | 27 ~ 99.9 | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | 2 ~ 4.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 6 | - | - | - | - | 27 ~ 99.9 | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | 3 ~ 5.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | - | 40 ~ 100 | - | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | 3 ~ 5.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | - | - | 27 ~ 99.9 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | 3 ~ 5.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | - | - | - | 27 ~ 99.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | 3 ~ 5.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 8 | - | - | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | 3 ~ 7.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | - | 40 ~ 100 | - | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | 3 ~ 7.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | - | - | 27 ~ 99.9 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | 3 ~ 7.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | - | - | - | 27 ~ 99.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | 3 ~ 7.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 10 | - | - | - | - | 27 ~ 99.9 | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | 6 ~ 10.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | - | 40 ~ 100 | - | - | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | 6 ~ 10.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | - | - | 27 ~ 99.9 | - | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | 6 ~ 10.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | - | - | - | 27 ~ 99.9 | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | 6 ~ 10.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 13 | - | - | - | - | 27 ~ 99.9 | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | 10 ~ 13.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | - | 40 ~ 100 | - | - | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | 10 ~ 13.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | - | - | 27 ~ 99.9 | - | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | 10 ~ 13.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | - | - | - | 27 ~ 99.9 | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | 10 ~ 13.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 16 | - | - | - | - | 27 ~ 99.9 | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | 13 ~ 17.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | - | 40 ~ 100 | - | - | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | 13 ~ 17.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | - | - | 27 ~ 99.9 | - | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | 13 ~ 17.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | - | - | - | 27 ~ 99.9 | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | 13 ~ 17.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 20 | - | - | - | - | 27 ~ 99.9 | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | 18 ~ 22.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | - | 40 ~ 100 | - | - | - | 9 ~ 17.9 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | 18 ~ 22.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | - | - | 27 ~ 99.9 | - | - | 9 ~ 17.9 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | 18 ~ 22.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | - | - | - | 27 ~ 99.9 | - | 9 ~ 17.9 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | 18 ~ 22.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | L | 25 | - | - | - | - | 27 ~ 99.9 | 9 ~ 17.9 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 3 | 1 ~ 1.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 3 | 1 ~ 1.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 3 | 1 ~ 1.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 3 | 1 ~ 1.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 4 | 1 ~ 2.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 4 | 1 ~ 2.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 4 | 1 ~ 2.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 4 | 1 ~ 2.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | 2 ~ 3.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | - | 40 ~ 100 | - | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | 2 ~ 3.8 | - | 27 ~ 99.9 | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | - | - | 27 ~ 99.9 | - | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | 2 ~ 3.8 | - | - | 27 ~ 99.9 | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | - | - | - | 27 ~ 99.9 | - | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | 2 ~ 3.8 | - | - | - | 27 ~ 99.9 | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 5 | - | - | - | - | 27 ~ 99.9 | 1 ~ 1.99 | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 6 | 2 ~ 4.8 | 40 ~ 100 | - | - | - | - | - | - | - | ||
- | SHOULDER PUNCHES_DLC_GN-PHAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | S | 6 | - | 40 ~ 100 | - | - | - | 1 ~ 1.99 | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Shank (mounting part) shape | Key flat | Shank diameter D tolerance | +0.005/0 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?