1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Button Dies Configurable Full Length -Straight Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PRESS-FIT
  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!

New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.

[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
S-MSD6-[30-40/0.1]-P[1-3/0.01]
S-MSD6-[30-40/0.1]-PC[0.5-0.99/0.01]
S-MSD6-[30-40/0.1]-PC[3.01-3.2/0.01]
S-MSD8-[30-40/0.1]-P[1-4/0.01]
S-MSD8-[30-40/0.1]-PC[0.5-0.99/0.01]
S-MSD8-[30-40/0.1]-PC[4.01-4.2/0.01]
S-MSD10-[30-40/0.1]-P[2-6/0.01]
S-MSD10-[30-40/0.1]-PC[1-1.99/0.01]
S-MSD10-[30-40/0.1]-PC[6.01-6.2/0.01]
S-MSD13-[30-40/0.1]-P[3-8/0.01]
S-MSD13-[30-40/0.1]-PC[1.5-2.99/0.01]
S-MSD13-[30-40/0.1]-PC[8.01-8.2/0.01]
S-MSD16-[30-40/0.1]-P[5-10/0.01]
S-MSD16-[30-40/0.1]-PC[2.5-4.99/0.01]
S-MSD16-[30-40/0.1]-PC[10.01-10.2/0.01]
S-MSD20-[30-40/0.1]-P[7-12/0.01]
S-MSD20-[30-40/0.1]-PC[3.5-6.99/0.01]
S-MSD20-[30-40/0.1]-PC[12.01-12.2/0.01]
S-MSD25-[30-40/0.1]-P[10-16/0.01]
S-MSD25-[30-40/0.1]-PC[5-9.99/0.01]
S-MSD25-[30-40/0.1]-PC[16.01-16.2/0.01]
S-MSD32-[30-40/0.1]-P[15-20/0.01]
S-MSD32-[30-40/0.1]-PC[7.5-14.99/0.01]
S-MSD32-[30-40/0.1]-PC[20.01-20.2/0.01]
S-MSD38-[30-40/0.1]-P[19-26/0.01]
S-MSD38-[30-40/0.1]-PC[9.5-18.99/0.01]
S-MSD38-[30-40/0.1]-PC[26.01-26.2/0.01]
S-MSD45-[30-40/0.1]-P[25-35/0.01]
S-MSD45-[30-40/0.1]-PC[12.5-24.99/0.01]
S-MSD45-[30-40/0.1]-PC[35.01-35.2/0.01]
S-MSD50-[30-40/0.1]-P[33-40/0.01]
S-MSD50-[30-40/0.1]-PC[16.5-32.99/0.01]
S-MSD50-[30-40/0.1]-PC[40.01-40.2/0.01]
S-MSD56-[30-40/0.1]-P[38-45/0.01]
S-MSD56-[30-40/0.1]-PC[19-37.99/0.01]
S-MSD56-[30-40/0.1]-PC[45.01-45.2/0.01]
S-MSDS10-[40.1-80/0.1]-P[2-6/0.01]
S-MSDS10-[40.1-80/0.1]-PC[1-1.99/0.01]
S-MSDS10-[40.1-80/0.1]-PC[6.01-6.2/0.01]
S-MSDS13-[40.1-80/0.1]-P[3-8/0.01]
S-MSDS13-[40.1-80/0.1]-PC[1.5-2.99/0.01]
S-MSDS13-[40.1-80/0.1]-PC[8.01-8.2/0.01]
S-MSDS16-[40.1-100/0.1]-P[5-10/0.01]
S-MSDS16-[40.1-100/0.1]-PC[2.5-4.99/0.01]
S-MSDS16-[40.1-100/0.1]-PC[10.01-10.2/0.01]
S-MSDS20-40-P[7-12/0.01]
S-MSDS20-40-PC[3.5-6.99/0.01]
S-MSDS20-40-PC[12.01-12.2/0.01]
S-MSDS20-[40.1-100/0.1]-P[7-12/0.01]
S-MSDS20-[40.1-100/0.1]-PC[3.5-6.99/0.01]
S-MSDS20-[40.1-100/0.1]-PC[12.01-12.2/0.01]
S-MSDS25-[40.1-100/0.1]-P[10-16/0.01]
S-MSDS25-[40.1-100/0.1]-PC[5-9.99/0.01]
S-MSDS25-[40.1-100/0.1]-PC[16.01-16.2/0.01]
S-MSDS32-[40.1-100/0.1]-P[15-20/0.01]
S-MSDS32-[40.1-100/0.1]-PC[7.5-14.99/0.01]
S-MSDS32-[40.1-100/0.1]-PC[20.01-20.2/0.01]
S-MSDS38-[40.1-100/0.1]-P[19-26/0.01]
S-MSDS38-[40.1-100/0.1]-PC[9.5-18.99/0.01]
S-MSDS38-[40.1-100/0.1]-PC[26.01-26.2/0.01]
S-MSDS45-[40.1-100/0.1]-P[25-35/0.01]
S-MSDS45-[40.1-100/0.1]-PC[12.5-24.99/0.01]
S-MSDS45-[40.1-100/0.1]-PC[35.01-35.2/0.01]
S-MSDS50-[40.1-100/0.1]-P[33-40/0.01]
S-MSDS50-[40.1-100/0.1]-PC[16.5-32.99/0.01]
S-MSDS50-[40.1-100/0.1]-PC[40.01-40.2/0.01]
S-MSDS56-[40.1-100/0.1]-P[38-45/0.01]
S-MSDS56-[40.1-100/0.1]-PC[19-37.99/0.01]
S-MSDS56-[40.1-100/0.1]-PC[45.01-45.2/0.01]
S-SDD8-[30-40/0.1]-P[1-4/0.01]-W[1-4/0.01]
S-SDD8-[30-40/0.1]-P[1-4/0.01]-WC[1-4.2/0.01]
S-SDD8-[30-40/0.1]-PC[0.5-0.99/0.01]-W[1-4/0.01]
S-SDD8-[30-40/0.1]-PC[0.5-0.99/0.01]-WC[1-4.2/0.01]
S-SDD8-[30-40/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]
S-SDD8-[30-40/0.1]-PC[4.01-4.2/0.01]-WC[1-4.2/0.01]
S-SDD10-[30-40/0.1]-P[1.2-6/0.01]-W[1.2-6/0.01]
S-SDD10-[30-40/0.1]-P[1.2-6/0.01]-WC[1-6.2/0.01]
S-SDD10-[30-40/0.1]-PC[0.6-6.2/0.01]-W[1.2-6/0.01]
S-SDD10-[30-40/0.1]-PC[0.6-6.2/0.01]-WC[1-6.2/0.01]
S-SDD13-[30-40/0.1]-P[1.5-8/0.01]-W[1.5-8/0.01]
S-SDD13-[30-40/0.1]-P[1.5-8/0.01]-WC[1-8.2/0.01]
S-SDD13-[30-40/0.1]-PC[0.75-8.2/0.01]-W[1.5-8/0.01]
S-SDD13-[30-40/0.1]-PC[0.75-8.2/0.01]-WC[1-8.2/0.01]
S-SDD16-[30-40/0.1]-P[2-10/0.01]-W[2-10/0.01]
S-SDD16-[30-40/0.1]-P[2-10/0.01]-WC[1-10.2/0.01]
S-SDD16-[30-40/0.1]-PC[1-10.2/0.01]-W[2-10/0.01]
S-SDD16-[30-40/0.1]-PC[1-10.2/0.01]-WC[1-10.2/0.01]
S-SDD20-[30-40/0.1]-P[3-12/0.01]-W[3-12/0.01]
S-SDD20-[30-40/0.1]-P[3-12/0.01]-WC[1.5-12.2/0.01]
S-SDD20-[30-40/0.1]-PC[1.5-12.2/0.01]-W[3-12/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape L dimension classification D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.630 ~ 401 ~ 3----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.630 ~ 40-0.5 ~ 0.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.630 ~ 40-3.01 ~ 3.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.830 ~ 401 ~ 4----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.830 ~ 40-0.5 ~ 0.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.830 ~ 40-4.01 ~ 4.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1030 ~ 402 ~ 6----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1030 ~ 40-1 ~ 1.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1030 ~ 40-6.01 ~ 6.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1330 ~ 403 ~ 8----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1330 ~ 40-1.5 ~ 2.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1330 ~ 40-8.01 ~ 8.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1630 ~ 405 ~ 10----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1630 ~ 40-2.5 ~ 4.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.1630 ~ 40-10.01 ~ 10.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2030 ~ 407 ~ 12----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2030 ~ 40-3.5 ~ 6.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2030 ~ 40-12.01 ~ 12.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2530 ~ 4010 ~ 16----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2530 ~ 40-5 ~ 9.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.2530 ~ 40-16.01 ~ 16.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3230 ~ 4015 ~ 20----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3230 ~ 40-7.5 ~ 14.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3230 ~ 40-20.01 ~ 20.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3830 ~ 4019 ~ 26----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3830 ~ 40-9.5 ~ 18.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.3830 ~ 40-26.01 ~ 26.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.4530 ~ 4025 ~ 35----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.4530 ~ 40-12.5 ~ 24.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.4530 ~ 40-35.01 ~ 35.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5030 ~ 4033 ~ 40----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5030 ~ 40-16.5 ~ 32.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5030 ~ 40-40.01 ~ 40.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5630 ~ 4038 ~ 45----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5630 ~ 40-19 ~ 37.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL40.0 max.5630 ~ 40-45.01 ~ 45.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1040.1 ~ 802 ~ 6----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1040.1 ~ 80-1 ~ 1.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1040.1 ~ 80-6.01 ~ 6.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1340.1 ~ 803 ~ 8----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1340.1 ~ 80-1.5 ~ 2.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1340.1 ~ 80-8.01 ~ 8.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1640.1 ~ 1005 ~ 10----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1640.1 ~ 100-2.5 ~ 4.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more1640.1 ~ 100-10.01 ~ 10.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more20407 ~ 12----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2040-3.5 ~ 6.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2040-12.01 ~ 12.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2040.1 ~ 1007 ~ 12----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2040.1 ~ 100-3.5 ~ 6.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2040.1 ~ 100-12.01 ~ 12.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2540.1 ~ 10010 ~ 16----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2540.1 ~ 100-5 ~ 9.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more2540.1 ~ 100-16.01 ~ 16.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3240.1 ~ 10015 ~ 20----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3240.1 ~ 100-7.5 ~ 14.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3240.1 ~ 100-20.01 ~ 20.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3840.1 ~ 10019 ~ 26----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3840.1 ~ 100-9.5 ~ 18.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more3840.1 ~ 100-26.01 ~ 26.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more4540.1 ~ 10025 ~ 35----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more4540.1 ~ 100-12.5 ~ 24.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more4540.1 ~ 100-35.01 ~ 35.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5040.1 ~ 10033 ~ 40----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5040.1 ~ 100-16.5 ~ 32.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5040.1 ~ 100-40.01 ~ 40.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5640.1 ~ 10038 ~ 45----

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5640.1 ~ 100-19 ~ 37.99---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10AL 40.1 or more5640.1 ~ 100-45.01 ~ 45.2---

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 401 ~ 4--1 ~ 4-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 401 ~ 4---1 ~ 4.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 40-0.5 ~ 0.99-1 ~ 4-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 40-0.5 ~ 0.99--1 ~ 4.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 40-4.01 ~ 4.2-1 ~ 4-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.830 ~ 40-4.01 ~ 4.2--1 ~ 4.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1030 ~ 401.2 ~ 6--1.2 ~ 6-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1030 ~ 401.2 ~ 6---1 ~ 6.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1030 ~ 40-0.6 ~ 6.2-1.2 ~ 6-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1030 ~ 40-0.6 ~ 6.2--1 ~ 6.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1330 ~ 401.5 ~ 8--1.5 ~ 8-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1330 ~ 401.5 ~ 8---1 ~ 8.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1330 ~ 40-0.75 ~ 8.2-1.5 ~ 8-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1330 ~ 40-0.75 ~ 8.2--1 ~ 8.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1630 ~ 402 ~ 10--2 ~ 10-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1630 ~ 402 ~ 10---1 ~ 10.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1630 ~ 40-1 ~ 10.2-2 ~ 10-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.1630 ~ 40-1 ~ 10.2--1 ~ 10.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.2030 ~ 403 ~ 12--3 ~ 12-

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.2030 ~ 403 ~ 12---1.5 ~ 12.2

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10DL40.0 max.2030 ~ 40-1.5 ~ 12.2-3 ~ 12-

Loading...

 

Basic Information

Shape Straight Inside shape Regular Scrap retention None
Machining to prevent scrap clogging No Material SKD11 Equivalent Shank diameter D tolerance n5