(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[0.9-0.99/0.01mm Unit(s)][1.8-1.99/0.01mm Unit(s)][2.5-3/0.01mm Unit(s)][5-5.99/0.01mm Unit(s)][8-17.99/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
G-PJAL4-[50-80/10]-P[1-2.8/0.01] |
G-PJAL4-[50-80/10]-PC[0.9-0.99/0.01] |
G-PJAL4-LC[39-49.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LC[39-49.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LC[50.1-59.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LC[50.1-59.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LC[60.1-69.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LC[60.1-69.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LC[70.1-79.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LC[70.1-79.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LCT[39-49.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LCT[39-49.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LCT[50.1-59.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LCT[50.1-59.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LCT[60.1-69.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LCT[60.1-69.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LCT[70.1-79.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LCT[70.1-79.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LMT[39-49.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LMT[39-49.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LMT[50.1-59.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LMT[50.1-59.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LMT[60.1-69.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LMT[60.1-69.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL4-LMT[70.1-79.9/0.1]-P[1-2.8/0.01] |
G-PJAL4-LMT[70.1-79.9/0.1]-PC[0.9-0.99/0.01] |
G-PJAL5-[50-80/10]-P[2-3.8/0.01] |
G-PJAL5-[50-80/10]-PC[1.8-1.99/0.01] |
G-PJAL5-LC[39-49.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LC[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LC[50.1-59.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LC[60.1-69.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LC[70.1-79.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LCT[39-49.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LCT[50.1-59.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LCT[60.1-69.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LCT[70.1-79.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LMT[39-49.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LMT[50.1-59.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LMT[60.1-69.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL5-LMT[70.1-79.9/0.1]-P[2-3.8/0.01] |
G-PJAL5-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-[50-80/10]-P[2-4.8/0.01] |
G-PJAL6-[50-80/10]-PC[1.8-1.99/0.01] |
G-PJAL6-LC[39-49.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LC[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LC[50.1-59.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LC[60.1-69.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LC[70.1-79.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LCT[39-49.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LCT[50.1-59.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LCT[60.1-69.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LCT[70.1-79.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LMT[39-49.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LMT[50.1-59.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LMT[60.1-69.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL6-LMT[70.1-79.9/0.1]-P[2-4.8/0.01] |
G-PJAL6-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
G-PJAL8-[50-100/10]-P[3-5.8/0.01] |
G-PJAL8-[50-100/10]-PC[2.5-2.99/0.01] |
G-PJAL8-LC[33-49.9/0.1]-P[3-5.8/0.01] |
G-PJAL8-LC[33-49.9/0.1]-PC[2.5-2.99/0.01] |
G-PJAL8-LC[50.1-59.9/0.1]-P[3-5.8/0.01] |
G-PJAL8-LC[50.1-59.9/0.1]-PC[2.5-2.99/0.01] |
G-PJAL8-LC[60.1-69.9/0.1]-P[3-5.8/0.01] |
G-PJAL8-LC[60.1-69.9/0.1]-PC[2.5-2.99/0.01] |
G-PJAL8-LC[70.1-79.9/0.1]-P[3-5.8/0.01] |
G-PJAL8-LC[70.1-79.9/0.1]-PC[2.5-2.99/0.01] |
G-PJAL8-LC[80.1-89.9/0.1]-P[3-5.8/0.01] |
G-PJAL8-LC[80.1-89.9/0.1]-PC[2.5-2.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Jector | Tip shape | Material | Surface treatment | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | 50 ~ 80 | - | - | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | 39 ~ 49.9 | - | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | 50.1 ~ 59.9 | - | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | 60.1 ~ 69.9 | - | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | 70.1 ~ 79.9 | - | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | 39 ~ 49.9 | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | 50.1 ~ 59.9 | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | 60.1 ~ 69.9 | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | 70.1 ~ 79.9 | - | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | - | 39 ~ 49.9 | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | - | 50.1 ~ 59.9 | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | - | 60.1 ~ 69.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | - | 60.1 ~ 69.9 | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | 1 ~ 2.8 | - | - | - | 70.1 ~ 79.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 4 | - | - | - | - | 70.1 ~ 79.9 | 0.9 ~ 0.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | 50 ~ 80 | - | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | 39 ~ 49.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | 50.1 ~ 59.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | 60.1 ~ 69.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | 70.1 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | 39 ~ 49.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | 50.1 ~ 59.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | 60.1 ~ 69.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | 70.1 ~ 79.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | - | 39 ~ 49.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | - | 50.1 ~ 59.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | - | 60.1 ~ 69.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | - | 60.1 ~ 69.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | 2 ~ 3.8 | - | - | - | 70.1 ~ 79.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 5 | - | - | - | - | 70.1 ~ 79.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | 50 ~ 80 | - | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | 39 ~ 49.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | 50.1 ~ 59.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | 60.1 ~ 69.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | 70.1 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | 39 ~ 49.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | 50.1 ~ 59.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | 60.1 ~ 69.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | 70.1 ~ 79.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | - | 39 ~ 49.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | - | 50.1 ~ 59.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | - | 60.1 ~ 69.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | - | 60.1 ~ 69.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | 2 ~ 4.8 | - | - | - | 70.1 ~ 79.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 6 | - | - | - | - | 70.1 ~ 79.9 | 1.8 ~ 1.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | 50 ~ 100 | - | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | 50 ~ 100 | - | - | - | 2.5 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | - | 33 ~ 49.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | - | 33 ~ 49.9 | - | - | 2.5 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | - | 50.1 ~ 59.9 | - | - | 2.5 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | - | 60.1 ~ 69.9 | - | - | 2.5 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | - | 70.1 ~ 79.9 | - | - | 2.5 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | 3 ~ 5.8 | - | 80.1 ~ 89.9 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | Powdered high-speed steel | None | L | 8 | - | - | 80.1 ~ 89.9 | - | - | 2.5 ~ 2.99 | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Shank (mounting part) shape | Key flat |
---|---|---|---|---|---|
Shank diameter D tolerance | +0.005/0 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?