(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งการจัดส่งสินค้าล่าช้าเนื่องจาก การขนส่งของการบินไทยจำกัด | Shipment Delay from Thai Airways Cargo > คลิก
  • [ประกาศ] ระบบอีเมลกลับมาใช้งานได้ตามปกติแล้ว | Email Service Restored > คลิก

Check Valves

Check valves for fluids are a type of valves which allow fluids to flow in one direction, but automatically close when the flow reverses. They are also called non-return valves or one-way valves. They can prevent the backflow securely and open with small differential pressure. They are applied to piping systems where the backflow prevention is required, frequent open/close are expected, some restrictions exist around the pipings, etc. To install, there are screw-in connection type to screw in the check valve, and flangeless type that clamps the entire check valve with pipes. Furthermore, they are divided into small diameter valves or large diameter valves. Materials of the main body are copper alloy, stainless steel, fluoropolymer, plastic, etc. Sealing materials vary depending on the application; metal is used for places where the temperature becomes high due to steam, etc., and rubber is for places under low temperatures such as hot or cold water.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
78 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    125FCO, Class 125 Cast Iron Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    125FCO, Class 125 Cast Iron Swing Check Valve

    KITZ

    Cast iron has a long history that dates back hundreds of years and is mainly employed for low-pressure, low-temperature applications. All KITZ Cast iron valves are manufactured in our specialized plant under our strict quality control system. KITZ cast iron valves are commonly used for a wide range of applications, including air-conditioning and plumbing in buildings, fire fighting equipment, water and sewer lines and utility systems in various industrial plants.
    From: ฿ 6,278.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    R, Class 125 Cast Bronze Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    R, Class 125 Cast Bronze Swing Check Valve

    KITZ

    KITZ, check valve for fluid, general-purpose bronze 125 type screw-in swing check valve
    From: ฿ 352.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Check Valves

    Check Valves

    MISUMI

    ·This product has a structure in which one end of the disk-shaped disk is hinged, suspended from the body or other object, and moves freely. It can be used in vertical piping as well as horizontal piping. ·This product has a structure with low-pressure loss and easy fluid flow.
    From: ฿ 3,308.26
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    O, 10K Cast Bronze Swing Check Valve

    O, 10K Cast Bronze Swing Check Valve

    KITZ

    [Features]
    · Secure pipe connection seal.
    · A sanitary fitting with zero fluid contamination.
    · Highly durable against impact/shock and freezing.
    · Excellent workability for more efficient piping.
    From: ฿ 1,210.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    10FWZ, 10K Cast Iron Wafer Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10FWZ, 10K Cast Iron Wafer Check Valve

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow. The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow. There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 7,793.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RF/RFD, 10K Cast Bronze Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    RF/RFD, 10K Cast Bronze Lift Check Valve

    KITZ

    KITZ, check valve for fluid, general-purpose 10 K bronze screw-in lift check valve
    From: ฿ 427.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    10SRBF, 10K Ductile Iron Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10SRBF, 10K Ductile Iron Swing Check Valve

    KITZ

    A ductile iron, general-purpose 10K swing check valve flange—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
    · Material: ductile iron
    · Type: swing
    · Working fluid: water, air, oil, gas
    From: ฿ 12,127.50
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    F, Class 150 Cast Bronze Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    F, Class 150 Cast Bronze Lift Check Valve

    KITZ

    A bronze, threaded, general-purpose 150 type lift check valve, manufactured by KITZ, with a track record in Japan for top-class quality screw-in fittings / pipe components.
    From: ฿ 284.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    20UOA, 20K Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    20UOA, 20K Cast Stainless Steel Swing Check Valve

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 26,756.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OB, 10K Cast Bronze Swing Check Valve

    OB, 10K Cast Bronze Swing Check Valve

    KITZ

    KITZ, Check Valve for Fluid, Bronze, for General Purpose,10K Swing Check Valve Flange.
    [Features]
    ・ Secure sealing of pipe connection
    ・ Hygienic with zero fluid contamination
    ・ High durability against freezing and impact
    ・ Excellent workability and efficient piping is possible
    From: ฿ 6,088.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    10UOA/10UOAT, 10K Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10UOA/10UOAT, 10K Cast Stainless Steel Swing Check Valve

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 21,056.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    10FCO/10FCOS/10FCON, 10K Cast Iron Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10FCO/10FCOS/10FCON, 10K Cast Iron Swing Check Valve

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 5,857.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    UO, 10K Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    UO, 10K Cast Stainless Steel Swing Check Valve

    KITZ

    [Features]
    · Problems often encountered in bronze and ductile iron, including insufficient strength and corrosion-resistance, are solved by development of a JIS B 2011 bronze valve.
    · This stainless steel valve of flange and screw-in type is easy to use, has high-quality and a long lifespan. As a countermeasure for rusty tap-water, it is compliant with the Public Building Construction Standard Specification (Machinery and Equipment Construction Edition) and Standard SAS358 of the Japan Stainless Steel Association.
    From: ฿ 2,096.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    AKTAF, Cast Bronze Lift Ball Valves
    Until 31/03/2027

    Sale
    Until 31/03/2027

    AKTAF, Cast Bronze Lift Ball Valves

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 542.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Check Valve/Oil Hydraulic

    Check Valve/Oil Hydraulic

    MISUMI

    [Features]
    • Prevents backflow when incorporated into a hydraulic circuit.
    • The steel body supports Common Mineral Operational Oil.
    [Use]
    • Operate the valve only in fully open or fully closed conditions.
    From: ฿ 2,265.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    10SF, 10K Ductile Iron Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10SF, 10K Ductile Iron Lift Check Valve

    KITZ

    A general purpose ductile iron 10K lift check valve screw-in from Kitz with Japan's top-class quality and experience in the field of screw fittings and parts for tubing.
    · Materials: ductile cast iron
    · Type: Swing
    · Working fluid: water, air, oil, gas
    From: ฿ 911.25
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    20SNB, 20K Ductile Iron Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    20SNB, 20K Ductile Iron Lift Check Valve

    KITZ

    Ductile iron valves can be used as valves for high pressure gas equipment.
    From: ฿ 3,229.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    125 Type - Bronze Screw-in Type Swing Check Valve

    125 Type - Bronze Screw-in Type Swing Check Valve

    TOYO VALVE

    ·This valve is highly safe against corrosive environments. ·Please use it in horizontal piping and upright position.
    From: ฿ 724.87
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type

    Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type

    MIYAWAKI

    [Features]
    · Prevents water hammer regardless of whether the heating coil is shaped like a hat or hair pin.
    · The counterweight provides excellent sealing performance at very low pressure.
    · The squeezing mechanism inside the main body prevents water leakage to the outside.
    · All stainless steel construction provides excellent durability.
    · Prevents contaminant by using the strainer as a standard equipment.
    From: ฿ 3,525.90
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    General Purpose Ductile Iron Class 150 Swing Check Valve Flange
    Until 31/03/2027

    Sale
    Until 31/03/2027

    General Purpose Ductile Iron Class 150 Swing Check Valve Flange

    KITZ

    A Class 150 swing check valve, flanged, for general purpose ductile iron manufactured by Kitz — Japan's top-class quality and track record in the field of screw fittings and pipe components.
    · Material: ductile cast iron
    · Type: Swing
    · Working fluid: water, air, oil, gas
    From: ฿ 17,196.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Swing check valve, bronze

    Swing check valve, bronze

    ESCO

    ESCO Check valves and swing check valves for fluids.
    From: ฿ 2,084.85
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    20SOB, 20K Ductile Iron Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    20SOB, 20K Ductile Iron Swing Check Valve

    KITZ

    [Features]
    · The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
    · Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.
    From: ฿ 28,057.50
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    YR, Class 125 Cast Bronze Y-Shaped Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    YR, Class 125 Cast Bronze Y-Shaped Swing Check Valve

    KITZ

    [Specifications]
    ・Applicable Fluid: Water
    ・Nominal Pressure: 125 Type
    ・Main Body: Bronze
    ・Max. Operating Pressure(MPa): 1.18
    From: ฿ 455.21
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UOM, 10K Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    UOM, 10K Cast Stainless Steel Swing Check Valve

    KITZ

    Kitz Fluid Check Valve Stainless Steel General Purpose 10K Swing Check (SCS14A) Valve Threaded.
    From: ฿ 2,643.75
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    JIS 10K Type - Cast Iron F Type Swing Check Valve (JIS B 2031)

    JIS 10K Type - Cast Iron F Type Swing Check Valve (JIS B 2031)

    TOYO VALVE

    A FC200 main body material cast iron F type swing check valve.

    [Features]
    · Suppresses water hammer increasing the disc closing speed and improves the sealing performance by setting the counterweight in the Closed moment position.
    · The opening and closing of the disc is performed more smoothly and the flow of the low-voltage fluid is accelerated by setting the counterweight in the Open moment position and maintaining the balance with the disc.
    · The inner structure of the swing check valve with a counterweight is simpler compared to other shock absorbing reverse valves. Therefore, there are fewer blockages caused by contaminants.
    · The swing check valve with a counterweight enables both horizontal and vertical pipe connections.
    From: ฿ 6,636.44
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESLON Valve, Switch Check Valve

    ESLON Valve, Switch Check Valve

    SEKISUI_

    [Features]
    · Low flow resistance and reliable backflow prevention functionality even with a small pressure differential.
    · The core valve body has high pressure resistance performance and durability.
    · Liquid-exposed parts are all plastic and have superior corrosion and chemical resistance.
    · Weight is 1/4 - 1/5 that of metal-based products, thus providing superior handling and piping capability.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    10SFBF, 10K Ductile Iron Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10SFBF, 10K Ductile Iron Lift Check Valve

    KITZ

    [Features]
    · The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
    · Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.
    From: ฿ 2,115.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    125H Model Bronze Screw-in Type Swing Check Valve

    125H Model Bronze Screw-in Type Swing Check Valve

    TOYO VALVE

    A valve that is safe for use in corrosive environments.
    From: ฿ 838.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    150 Type. Cast Iron Flanged Swing Check Valve <Bolted Cover Type>

    150 Type. Cast Iron Flanged Swing Check Valve

    TOYO VALVE

    This is a cast steel swing check valve with body material carbon steel SCPH

    [Features]
    · For more information on the materials and dimensions, please refer to the delivery drawings.
    · The JIS 10K flange type has "F10K" added to the end of the product number.
    · Valve dual surface seat: Hard Facing (hard walls) has "DS" added to the end of the product number.
    With nominal diameter 150 mm or greater, it is a "hanging bolt (eye bolt)".
    · End flange gasket surface finish is "Spiral serrated, " and comes standard. (Not a flat surface finish).
    · The drain seat and bypass seat are set in the "A, B, C, D, E, F and G" positions governed by MSS standard SP-45. (Nominal diameter 100 A or greater).
    This is the standard product and is unpainted. (Nominal diameter 250, 300 A have silver paint). For specified paint, we can give a quote.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    150UOA/150UOAM, Class 150 Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    150UOA/150UOAM, Class 150 Cast Stainless Steel Swing Check Valve

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 16,024.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UOB, 10K Cast Stainless Steel Swing Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    UOB, 10K Cast Stainless Steel Swing Check Valve

    KITZ

    KITZ, check valve for fluid, general-purpose 10 K stainless steel swing check (SCS13A) valve flange
    From: ฿ 7,327.50
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    UN, 10K Cast Stainless Steel Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    UN, 10K Cast Stainless Steel Lift Check Valve

    KITZ

    [Features]
    · Problems often encountered in bronze and ductile iron, including insufficient strength and corrosion-resistance, are solved by development of a JIS B 2011 bronze valve.
    · This stainless steel valve of flange and screw-in type is easy to use, has high-quality and a long lifespan. As a countermeasure for rusty tap-water, it is compliant with the Public Building Construction Standard Specification (Machinery and Equipment Construction Edition) and Standard SAS358 of the Japan Stainless Steel Association.
    From: ฿ 1,901.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel General-Purpose 10K Swing Check (SCS14A) Valve Flange
    Until 31/03/2027
    From: ฿ 9,764.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)&lt;&lt;New JIS Products&gt;&gt;

    10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)<<New JIS Products>>

    TOYO VALVE

    A valve that is safe for use in corrosive environments.
    From: ฿ 1,115.97
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <<This Product Displays The New JIS Mark.>>

    J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <>

    TOYO VALVE

    Lead-free copper alloy to provide safe water. Used for water and hot-water supply.
    From: ฿ 1,197.75
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    A-Check Nipple Type

    A-Check Nipple Type

    ASOH

    The check valve body is a dual external-thread type.
    [Features]
    · For helping save space when piping.
    · The simple poppet structure ensures no leaks from back pressure.
    From: ฿ 451.07
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 1/2, 65L/min

    RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 1/2, 65L/min

    RS Pro

    Specifications
    Manufacturer Series = FT257
    Maximum Operating Pressure = 400 bar
    Maximum Flow Rate = 65L/min
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +200°C
    Thread Size = 1/2in
    Connection Port Thread = BSP 1/2
    Body Material = Stainless Steel, Steel
    Mounting Type = Inline
    From: ฿ 10,282.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CYR, Class 125 Cast Bronze Swing Check Valves

    CYR, Class 125 Cast Bronze Swing Check Valves

    KITZ

    The check valve is a valve that constantly maintains fluid flow in a constant direction and prevents reverse flow.The disc is pushed open by the fluid pressure, but when it flows backward, the disc is brought into close contact with the seat of the body by the back pressure to prevent backflow.There are three typical types of check valves (swing check valve, lift check valve, and wafer check valve).
    From: ฿ 3,133.00
    Days to Ship: day to ship 92 Day(s)
    day to ship 92 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    20SN, 20K Ductile Iron Lift Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    20SN, 20K Ductile Iron Lift Check Valve

    KITZ

    A 20K ductile iron, threaded, general-purpose lift check valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
    · Material: ductile iron
    · Type: swing
    · Working fluid: water, air, oil, gas
    From: ฿ 2,621.25
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Check Fitting CSB
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Check Fitting CSB

    KOYO

    Made using cadmium-free brass material.

    [Features]
    · A fitting in which a fitting and check valve are integrated.
    · A useful fitting for saving space and cost.
    · The spring poppet check valve provides flow direction to the piping system
    From: ฿ 494.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged

    Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged

    HITACHIVALVE

    Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel is used for main parts, allowing use of high temperature fluids up to 300°C.
    From: ฿ 26,365.97
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    10K-Type Cast Iron Wing Check Valve

    10K-Type Cast Iron Wing Check Valve

    TOYO VALVE

    Lead-free copper alloy to provide safe water. Used for water and hot-water supply.
    From: ฿ 7,964.37
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    150 E Type - Bronze Screw-in Type Lift Check Valve

    150 E Type - Bronze Screw-in Type Lift Check Valve

    TOYO VALVE

    A valve that is very safe for use in corrosive environments.
    From: ฿ 751.48
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check Valve SCV-2 Series

    Check Valve SCV-2 Series

    YOSHITAKE

    SCV-2 is inline type check valve which prevents backflow of the fluids. Widely used in steam or water (heated water) pipes. Also effective for preventing water hammer.
    [Features]
    · This is inline type to enable the piping compactly.
    · Direction (horizontal or vertical) of attaching pipes has no restrictions.
    From: ฿ 100.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CS-7N Type Check Valve (for Cold/Hot Water)

    CS-7N Type Check Valve (for Cold/Hot Water)

    VENN

    Ensures a safe and reliable supply of water for various types of water supply systems by preventing backflow (due to backpressure resulting from pressure drops when the supply is cut off). Compliant with the Japan Water Works Association 'JWWA-B-129 Backflow Preventer Valve' standard. A check valve is installed on the inlet end of the mixing valve to ensure the safety of water supply and hot water systems.

    [Features]
    ·Allows for easy maintenance, without having to remove the check valve from the pipe.
    • The provision of an inspection hole allows for easy function checks.
    ·Reduces pressure drops.
    • Usable with warm water up to 90°C.
    • Pipe end cores are used for connectors, as they are made of material that won't rust, thus preventing rust-colored water.
    From: ฿ 100.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Straight SMC Type JIS10K 

    Straight SMC Type JIS10K 

    ISHIZAKI_CO

    [Features]
    · Nylon-coated product suitable for water lines used for washing facilities and high-floor construction, etc.
    · JWWA Certified and Registered product.
    · SCS13 material, which is durable, is used for valve rods, valve bodies, upper and lower guides, and valve seats for 10K 40A to 150A.
    From: ฿ 18,679.94
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    A-Check Socket Type

    A-Check Socket Type

    ASOH

    The check valve main body is a dual-thread type.
    [Features]
    · For helping space-saving when piping.
    · The simple poppet structure ensures no leaks from back pressure.
    From: ฿ 801.35
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 3/4, 90L/min

    RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 3/4, 90L/min

    RS Pro

    Specifications
    Manufacturer Series = FT257
    Maximum Operating Pressure = 400 bar
    Maximum Flow Rate = 90L/min
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +200°C
    Thread Size = 3/4in
    Connection Port Thread = BSP 3/4
    Body Material = Stainless Steel, Steel
    Mounting Type = Inline
    From: ฿ 8,397.22
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check Valve, Type NRV

    Check Valve, Type NRV

    DANFOSS

    [Features]
    NRV piston type check valves are designed for installation in commercial refrigerating systems and in residential or industrial air conditioning plants. They are used to control the unidirectional flow of refrigerant so as to prevent backflow
    • Available in both straightway and angleway versions which is easy to connect
    • Hermetic tight design for solder versions with low risk of external leakage
    • Built-in damping piston that makes the valves suitable for installation in lines wherepulsation can occur, e.g. in the discharge line from the compressor
    • Low pressure drop during operation
    • Oversize connections provide flexibility in use
    From: ฿ 171.25
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In

    Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In

    HITACHIVALVE

    An economical and strong malleable valve. The main parts are made from stainless steel for better abrasion resistance compared to bronze valves. Optimal for steel pipes. Resists corrosion caused by differences in contact potentials.
    From: ฿ 1,043.05
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, General-Purpose, 10K Type, Check Valve (Lift Type), Flanged

    Malleable Valve, General-Purpose, 10K Type, Check Valve (Lift Type), Flanged

    HITACHIVALVE

    An economical and strong malleable valve. Main parts are mostly stainless steel, which offers superior abrasion resistance to bronze. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.
    From: ฿ 11,222.44
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed

    HITACHIVALVE

    An economical and strong malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Ideal for iron pipes. Helps eliminate corrosion caused by contact potential difference.
    From: ฿ 1,035.87
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, General-Purpose 10K Type, Check Valve (Inline Type), Screw-in Type

    Malleable Valve, General-Purpose 10K Type, Check Valve (Inline Type), Screw-in Type

    HITACHIVALVE

    [Features]
    · Economical and strong Malleable valve.
    · The main part is mainly made of stainless steel, which is less prone to wear compared to bronze valves.
    · Ideal for steel-based pipes, prevents corrosion due to difference in contact potential.
    From: ฿ 1,632.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged

    Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged

    HITACHIVALVE

    Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel used for main parts, allowing high temperature fluids up to 300°C to be used.
    From: ฿ 5,736.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged

    Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged

    HITACHIVALVE

    The main parts are made of 13Cr stainless steel, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.
    From: ฿ 64,305.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011)

    H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011)

    HITACHIVALVE

    [Features]
    ·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
    ·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
    ·Designed with strength balance in mind. In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.
    From: ฿ 2,691.97
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    H Series 10K Type Screw-In Lift Type Check Valve JIS Face-to-Face and End-to-End Type (JIS B 2011)
    From: ฿ 2,710.11
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Swing Check Valve, SVC Type, SVC2 Type

    Stainless Steel Swing Check Valve, SVC Type, SVC2 Type

    ONDASEISAKUSYO

    Made from Austenitic stainless steel for optimal corrosion resistance. Make sure assembly is performed after confirming water flow direction and mounting position.
    From: ฿ 1,474.55
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bata-Check 903C/906C

    Bata-Check 903C/906C

    TOMOEVALVE

    Bata-Check 903C Valve
    [Specifications]
    - Main Body Shape: Wafer Type
    - Applicable Fluid: Water/Air
    - Applicable Flange Standard: JIS 10K
    - Standard Material Main Body: FC250
    - Supply Side, Connection Type: Flange
    - Control Side, Connection Type: Flange
    - Max. Operating Pressure (MPa): 1
    - Valve Body Material: CAC702
    - Sheet Ring Material: NBR
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)

    10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)

    TOYO VALVE

    Lead-free copper alloy to provide safe water. Used for water and hot-water supply.
    From: ฿ 33,142.19
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    10K Type / 20K Type Stainless Steel Wing  Stainless Steel Wing Check Valve

    10K Type / 20K Type Stainless Steel Wing Stainless Steel Wing Check Valve

    TOYO VALVE

    A wafer-type multi-functional check. Lightweight and compact, with a slim body and built-in water hammer prevention function and bypass circuit.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    16K Type Ductile Cast-Iron Screw Down Lift Check Valve <Union Bonnet Type>

    16K Type Ductile Cast-Iron Screw Down Lift Check Valve

    TOYO VALVE

    A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
    From: ฿ 2,067.31
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Class 10 K - Screw-in Type Swing Check Valve

    Class 10 K - Screw-in Type Swing Check Valve

    TOYO VALVE

    ·Stainless steel valve U series. ·It can be used for general purpose and construction equipment.
    From: ฿ 2,521.91
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Class 10K - Flange Type Swing Check Valve

    Class 10K - Flange Type Swing Check Valve

    TOYO VALVE

    ·Stainless steel valve U series. ·It can be used for general purpose and construction equipment.
    From: ฿ 8,466.16
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CS-3SSN, Check Valve (for Cold Water / Hot Water)

    CS-3SSN, Check Valve (for Cold Water / Hot Water)

    VENN

    Spring-type for apartment buildings, houses, building facilities, etc. (low pressure loss, prevents water hammer)

    [Features]
    · For various water supply systems; prevents backflow using back pressure when the pressure of the supply water source decreases due to water supply cutoff, and for maintenance of a reliable and safe water supply.
    · Spring style with a closing valve for back-flow prevention during a water outage; prevents water hammering, delivering excellent safety.
    · Valve body includes a synthetic rubber disk.
    · Usable with warm water up to 90°C.
    · Water can be supplied with low pressure loss.
    · Pipe end cores are used for connectors, as they are made of material that will not rust, thus preventing rust-colored water.
    · The valve body employs a cartridge structure for easy maintenance.
    · Noise is kept to 40 dB or below (at rated flow rate) while water is flowing, roughly the same level of noise produced by standard pipes.
    From: ฿ 1,273.79
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Ended Male Check Valve - Brass Type

    Double-Ended Male Check Valve - Brass Type

    SNLFITTING

    [Specifications]
    - Type: Swing type
    - Material: Brass
    - Supply Side, Plumbing Thread Nominal: 1/4B
    - Supply Side, Connection Type: R
    - Control Side, Connection Type: R
    - Control Side, Plumbing Thread Nominal: 1/4B
    - Max. Operating Pressure (MPa): 70
    - Wrench Flats: 14
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Double-Ended Female Check Valve - Brass Type

    Double-Ended Female Check Valve - Brass Type

    SNLFITTING

    [Specifications]
    - Type: Swing type
    - Material: Brass
    - Supply Side, Plumbing Thread Nominal: 1/4B
    - Supply Side, Connection Type: Rc
    - Control Side, Connection Type: Rc
    - Control Side, Plumbing Thread Nominal: 1/4B
    - Max. Operating Pressure (MPa): 70
    - Wrench Flats: 17
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Straight Type SM Type JIS10K 
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Straight Type SM Type JIS10K 

    ISHIZAKI_CO

    [Features]
    · Standard model that can be manufactured with ductile or bronze in addition to cast iron.
    · Lineup includes a wide range from 10K to 63K.
    · SCS13 material, which is durable, is used for valve rods, valve bodies, upper and lower guides and valve seats for 10K 40A to 150A.
    From: ฿ 7,535.61
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Check Valve (Brass)

    Check Valve (Brass)

    ESCO

    Machine tools, cleaning machines, various hydraulic equipment, analyzers, boilers, burners, construction machinery, drip prevention, gas mixers, fluid control systems.
    From: ฿ 1,072.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 1/2, 55L/min

    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 1/2, 55L/min

    RS Pro

    Specifications
    Manufacturer Series = FT260
    Maximum Operating Pressure = 350 bar
    Maximum Flow Rate = 55L/min
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +100°C
    Thread Size = 1/2in
    Connection Port Thread = G 1/2
    Body Material = Steel
    Mounting Type = Inline
    From: ฿ 2,250.70
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/4, 80L/min

    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/4, 80L/min

    RS Pro

    Specifications
    Manufacturer Series = FT260
    Maximum Operating Pressure = 350 bar
    Maximum Flow Rate = 80L/min
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +100°C
    Thread Size = 3/4in
    Connection Port Thread = G 3/4
    Body Material = Steel
    Mounting Type = Inline
    From: ฿ 1,969.97
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/8, 30L/min

    RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/8, 30L/min

    RS Pro

    Specifications
    Manufacturer Series = FT260
    Maximum Operating Pressure = 350 bar
    Maximum Flow Rate = 30L/min
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +100°C
    Thread Size = 3/8in
    Connection Port Thread = G 3/8
    Body Material = Steel
    Mounting Type = Inline
    From: ฿ 1,048.08
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check Valve, Type NRVA

    Check Valve, Type NRVA

    DANFOSS

    [Features]
    • Ensures correct direction of €flow
    • Valve housing made of steel
    • Available for 40 bar / 580 psig working pressure
    • Large range of €anges with connection dimensions in accordance with standards:
    DIN, ANSI, SOC, SA and FPT
    • Fitted with damping piston that makes the valves suitable for installation in lines where pulsation can occur, e.g. in the discharge line from the compressor
    • Classification: DNV, CRN, BV, EAC etc. To get an updated list of certification on the products please contact your local Danfoss Sales Company
    From: ฿ 7,446.63
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check Valve Body, Type NRVA Without Flanges
    From: ฿ 5,576.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stop/Check Valve & And Check Valve, Type SCA-X / CHV-X

    Stop/Check Valve & And Check Valve, Type SCA-X / CHV-X

    DANFOSS

    [Features]
    • Modular Concept:
    ◦ Each valve housing is available with several di€erent connection types and sizes
    ◦ Possible to convert SCA-X or CHV-X to any other product in the FlexlineTM SVL family (Hand operatedregulating valve, shut-off valve or strainer) just by replacing the complete top part
    • Fast and easy valve overhaul service. It is easy to replace the top part and no welding is needed
    • Designed to open at a very low di€erential pressure of 0.04 bar (0.58 psig)
    • Designed with a built-in damping chamber preventing valve utter in case of low refrigerant velocity and/or low density
    • Each valve is clearly marked with type, size and performance range. Additional ID ring to be installed when preparing for Ammonia Heat Pump or Propylene application
    • Easy to disassemble for inspection and service
    • Internal backseating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure
    • Optimal ow characteristics ensuring quick opening to the fully open position
    • Protection against pulsation by built-in damping facility
    • Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment
    Directive and other international classification authorities• Equipped with Stainless steel bolts
    • Classification: DNV, CRN, BV, EAC etc. To get an updated list of certification on the products please contact your local Danfoss Sales Company
    From: ฿ 4,700.18
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    10UNA, 10UNAM 10K Cast Stainless Steel Check Valve
    Until 31/03/2027

    Sale
    Until 31/03/2027

    10UNA, 10UNAM 10K Cast Stainless Steel Check Valve

    KITZ

    KITZ, Check Valve, 10K Cast Stainless Steel Lift, Check Valve Flanged Ends
    From: ฿ 8,388.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    150UNA(T), 150UNAM(T) Class 150 Cast Stainless Steel Lift Check Valve Flanged End
    Until 31/03/2027

    Sale
    Until 31/03/2027

    150UNA(T), 150UNAM(T) Class 150 Cast Stainless Steel Lift Check Valve Flanged End

    KITZ

    Cast 150 Cast Stainless Steel Lift Check Valce Flanged End
    From: ฿ 8,388.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    20UNA(T) 20UNAM(T), 20K Cast Cast Stainless Steel Lift Check Valve Flanged End
    Until 31/03/2027

    Sale
    Until 31/03/2027

    20UNA(T) 20UNAM(T), 20K Cast Cast Stainless Steel Lift Check Valve Flanged End

    KITZ

    Check Valves, 20UNA(T) 20K Cast Cast Stainless Steel Lift Check Valve Flanged End.
    From: ฿ 14,252.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Applicable Fluid
Type
Material
Max. Operating Pressure(MPa)
Nominal Pressure
Supply Side, Connection Type
Supply Side, Plumbing Thread Nominal
Control Side, Connection Type
Control Side, Plumbing Thread Nominal
Supply Side, Tube Flange Nominal
Control Side, Tube Flange Nominal
Cracking Pressure(MPa)
You can add up to 6 items per a category to the compare list.
Sale
125FCO, Class 125 Cast Iron Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
R, Class 125 Cast Bronze Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Check Valves
You can add up to 6 items per a category to the compare list.
O, 10K Cast Bronze Swing Check Valve
You can add up to 6 items per a category to the compare list.
Sale
10FWZ, 10K Cast Iron Wafer Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
RF/RFD, 10K Cast Bronze Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
10SRBF, 10K Ductile Iron Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
F, Class 150 Cast Bronze Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
20UOA, 20K Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
OB, 10K Cast Bronze Swing Check Valve
You can add up to 6 items per a category to the compare list.
Sale
10UOA/10UOAT, 10K Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
10FCO/10FCOS/10FCON, 10K Cast Iron Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
UO, 10K Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
AKTAF, Cast Bronze Lift Ball Valves
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Check Valve/Oil Hydraulic
You can add up to 6 items per a category to the compare list.
Sale
10SF, 10K Ductile Iron Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
20SNB, 20K Ductile Iron Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
125 Type - Bronze Screw-in Type Swing Check Valve
You can add up to 6 items per a category to the compare list.
Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type
You can add up to 6 items per a category to the compare list.
Sale
General Purpose Ductile Iron Class 150 Swing Check Valve Flange
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Swing check valve, bronze
You can add up to 6 items per a category to the compare list.
Sale
20SOB, 20K Ductile Iron Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
YR, Class 125 Cast Bronze Y-Shaped Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
UOM, 10K Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
JIS 10K Type - Cast Iron F Type Swing Check Valve (JIS B 2031)
You can add up to 6 items per a category to the compare list.
ESLON Valve, Switch Check Valve
You can add up to 6 items per a category to the compare list.
Sale
10SFBF, 10K Ductile Iron Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
125H Model Bronze Screw-in Type Swing Check Valve
You can add up to 6 items per a category to the compare list.
150 Type. Cast Iron Flanged Swing Check Valve <Bolted Cover Type>
You can add up to 6 items per a category to the compare list.
Sale
150UOA/150UOAM, Class 150 Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
UOB, 10K Cast Stainless Steel Swing Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
UN, 10K Cast Stainless Steel Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel General-Purpose 10K Swing Check (SCS14A) Valve Flange
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)&lt;&lt;New JIS Products&gt;&gt;
You can add up to 6 items per a category to the compare list.
J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <<This Product Displays The New JIS Mark.>>
You can add up to 6 items per a category to the compare list.
A-Check Nipple Type
You can add up to 6 items per a category to the compare list.
RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 1/2, 65L/min
You can add up to 6 items per a category to the compare list.
CYR, Class 125 Cast Bronze Swing Check Valves
You can add up to 6 items per a category to the compare list.
Sale
20SN, 20K Ductile Iron Lift Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Check Fitting CSB
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged
You can add up to 6 items per a category to the compare list.
10K-Type Cast Iron Wing Check Valve
You can add up to 6 items per a category to the compare list.
150 E Type - Bronze Screw-in Type Lift Check Valve
You can add up to 6 items per a category to the compare list.
Check Valve SCV-2 Series
You can add up to 6 items per a category to the compare list.
CS-7N Type Check Valve (for Cold/Hot Water)
You can add up to 6 items per a category to the compare list.
Straight SMC Type JIS10K 
You can add up to 6 items per a category to the compare list.
A-Check Socket Type
You can add up to 6 items per a category to the compare list.
RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 3/4, 90L/min
You can add up to 6 items per a category to the compare list.
Check Valve, Type NRV
You can add up to 6 items per a category to the compare list.
Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In
You can add up to 6 items per a category to the compare list.
Malleable Valve, General-Purpose, 10K Type, Check Valve (Lift Type), Flanged
You can add up to 6 items per a category to the compare list.
Sale
Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Malleable Valve, General-Purpose 10K Type, Check Valve (Inline Type), Screw-in Type
You can add up to 6 items per a category to the compare list.
Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged
You can add up to 6 items per a category to the compare list.
Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged
You can add up to 6 items per a category to the compare list.
H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011)
You can add up to 6 items per a category to the compare list.
H Series 10K Type Screw-In Lift Type Check Valve JIS Face-to-Face and End-to-End Type (JIS B 2011)
You can add up to 6 items per a category to the compare list.
Stainless Steel Swing Check Valve, SVC Type, SVC2 Type
You can add up to 6 items per a category to the compare list.
Bata-Check 903C/906C
You can add up to 6 items per a category to the compare list.
10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)
You can add up to 6 items per a category to the compare list.
10K Type / 20K Type Stainless Steel Wing  Stainless Steel Wing Check Valve
You can add up to 6 items per a category to the compare list.
16K Type Ductile Cast-Iron Screw Down Lift Check Valve <Union Bonnet Type>
You can add up to 6 items per a category to the compare list.
Class 10 K - Screw-in Type Swing Check Valve
You can add up to 6 items per a category to the compare list.
Class 10K - Flange Type Swing Check Valve
You can add up to 6 items per a category to the compare list.
CS-3SSN, Check Valve (for Cold Water / Hot Water)
You can add up to 6 items per a category to the compare list.
Double-Ended Male Check Valve - Brass Type
You can add up to 6 items per a category to the compare list.
Double-Ended Female Check Valve - Brass Type
You can add up to 6 items per a category to the compare list.
Sale
Straight Type SM Type JIS10K 
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Check Valve (Brass)
You can add up to 6 items per a category to the compare list.
RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 1/2, 55L/min
You can add up to 6 items per a category to the compare list.
RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/4, 80L/min
You can add up to 6 items per a category to the compare list.
RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/8, 30L/min
You can add up to 6 items per a category to the compare list.
Check Valve, Type NRVA
You can add up to 6 items per a category to the compare list.
Check Valve Body, Type NRVA Without Flanges
You can add up to 6 items per a category to the compare list.
Stop/Check Valve & And Check Valve, Type SCA-X / CHV-X
You can add up to 6 items per a category to the compare list.
Sale
10UNA, 10UNAM 10K Cast Stainless Steel Check Valve
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
150UNA(T), 150UNAM(T) Class 150 Cast Stainless Steel Lift Check Valve Flanged End
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
20UNA(T) 20UNAM(T), 20K Cast Cast Stainless Steel Lift Check Valve Flanged End
Until 31/03/2027
Brand

KITZ

KITZ

MISUMI

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

KITZ

MISUMI

KITZ

KITZ

TOYO VALVE

MIYAWAKI

KITZ

ESCO

KITZ

KITZ

KITZ

TOYO VALVE

SEKISUI_

KITZ

TOYO VALVE

TOYO VALVE

KITZ

KITZ

KITZ

KITZ

TOYO VALVE

TOYO VALVE

ASOH

RS Pro

KITZ

KITZ

KOYO

HITACHIVALVE

TOYO VALVE

TOYO VALVE

YOSHITAKE

VENN

ISHIZAKI_CO

ASOH

RS Pro

DANFOSS

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

HITACHIVALVE

ONDASEISAKUSYO

TOMOEVALVE

TOYO VALVE

TOYO VALVE

TOYO VALVE

TOYO VALVE

TOYO VALVE

VENN

SNLFITTING

SNLFITTING

ISHIZAKI_CO

ESCO

RS Pro

RS Pro

RS Pro

DANFOSS

DANFOSS

DANFOSS

KITZ

KITZ

KITZ

Product Series

125FCO, Class 125 Cast Iron Swing Check Valve

R, Class 125 Cast Bronze Swing Check Valve

Check Valves

O, 10K Cast Bronze Swing Check Valve

10FWZ, 10K Cast Iron Wafer Check Valve

RF/RFD, 10K Cast Bronze Lift Check Valve

10SRBF, 10K Ductile Iron Swing Check Valve

F, Class 150 Cast Bronze Lift Check Valve

20UOA, 20K Cast Stainless Steel Swing Check Valve

OB, 10K Cast Bronze Swing Check Valve

10UOA/10UOAT, 10K Cast Stainless Steel Swing Check Valve

10FCO/10FCOS/10FCON, 10K Cast Iron Swing Check Valve

UO, 10K Cast Stainless Steel Swing Check Valve

AKTAF, Cast Bronze Lift Ball Valves

Check Valve/Oil Hydraulic

10SF, 10K Ductile Iron Lift Check Valve

20SNB, 20K Ductile Iron Lift Check Valve

125 Type - Bronze Screw-in Type Swing Check Valve

Check Valve (Inline Chuck) [for Steam, Hot Water and Cold Water] CVC3 Type

General Purpose Ductile Iron Class 150 Swing Check Valve Flange

Swing check valve, bronze

20SOB, 20K Ductile Iron Swing Check Valve

YR, Class 125 Cast Bronze Y-Shaped Swing Check Valve

UOM, 10K Cast Stainless Steel Swing Check Valve

JIS 10K Type - Cast Iron F Type Swing Check Valve (JIS B 2031)

ESLON Valve, Switch Check Valve

10SFBF, 10K Ductile Iron Lift Check Valve

125H Model Bronze Screw-in Type Swing Check Valve

150 Type. Cast Iron Flanged Swing Check Valve

150UOA/150UOAM, Class 150 Cast Stainless Steel Swing Check Valve

UOB, 10K Cast Stainless Steel Swing Check Valve

UN, 10K Cast Stainless Steel Lift Check Valve

Stainless Steel General-Purpose 10K Swing Check (SCS14A) Valve Flange

10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)<<New JIS Products>>

J10K Lead Free Bronze Screw Down Swing Check Valve (Metal Sheet) (JIS B 2011) <>

A-Check Nipple Type

RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 1/2, 65L/min

CYR, Class 125 Cast Bronze Swing Check Valves

20SN, 20K Ductile Iron Lift Check Valve

Check Fitting CSB

Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged

10K-Type Cast Iron Wing Check Valve

150 E Type - Bronze Screw-in Type Lift Check Valve

Check Valve SCV-2 Series

CS-7N Type Check Valve (for Cold/Hot Water)

Straight SMC Type JIS10K 

A-Check Socket Type

RS PRO Stainless Steel, Steel Inline Mounting, Hydraulic Check Valve, BSP 3/4, 90L/min

Check Valve, Type NRV

Malleable Valve, General-Purpose 10K Type, Check Valve (Lift Type) Screw-In

Malleable Valve, General-Purpose, 10K Type, Check Valve (Lift Type), Flanged

Malleable Valve, General-Purpose 10K Type, Check Valve (Swing Type), Screwed

Malleable Valve, General-Purpose 10K Type, Check Valve (Inline Type), Screw-in Type

Malleable Valve, 10K Type, Check Valve (Lift Type) Flanged

Malleable Valve, 20K Type, Check Valve (Swing Type), Flanged

H Series, 10 K Type, Screw-In Shape, Swing Type Check Valve, JIS Intersurface Space Type (JIS B 2011)

H Series 10K Type Screw-In Lift Type Check Valve JIS Face-to-Face and End-to-End Type (JIS B 2011)

Stainless Steel Swing Check Valve, SVC Type, SVC2 Type

Bata-Check 903C/906C

10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)

10K Type / 20K Type Stainless Steel Wing Stainless Steel Wing Check Valve

16K Type Ductile Cast-Iron Screw Down Lift Check Valve

Class 10 K - Screw-in Type Swing Check Valve

Class 10K - Flange Type Swing Check Valve

CS-3SSN, Check Valve (for Cold Water / Hot Water)

Double-Ended Male Check Valve - Brass Type

Double-Ended Female Check Valve - Brass Type

Straight Type SM Type JIS10K 

Check Valve (Brass)

RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 1/2, 55L/min

RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/4, 80L/min

RS PRO Steel Inline Mounting, Hydraulic Check Valve, G 3/8, 30L/min

Check Valve, Type NRVA

Check Valve Body, Type NRVA Without Flanges

Stop/Check Valve & And Check Valve, Type SCA-X / CHV-X

10UNA, 10UNAM 10K Cast Stainless Steel Check Valve

150UNA(T), 150UNAM(T) Class 150 Cast Stainless Steel Lift Check Valve Flanged End

20UNA(T) 20UNAM(T), 20K Cast Cast Stainless Steel Lift Check Valve Flanged End

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 3D
  • 3D
From

฿ 6,278.00

Special Price

On Sale Until 31/03/2027

฿ 352.00

Special Price

On Sale Until 31/03/2027

฿ 3,308.26

฿ 1,210.00

฿ 7,793.00

Special Price

On Sale Until 31/03/2027

฿ 427.50

Special Price

On Sale Until 31/03/2027

฿ 12,127.50

Special Price

On Sale Until 31/03/2027

฿ 284.00

Special Price

On Sale Until 31/03/2027

฿ 26,756.00

Special Price

On Sale Until 31/03/2027

฿ 6,088.00

฿ 21,056.00

Special Price

On Sale Until 31/03/2027

฿ 5,857.50

Special Price

On Sale Until 31/03/2027

฿ 2,096.00

Special Price

On Sale Until 31/03/2027

฿ 542.00

Special Price

On Sale Until 31/03/2027

฿ 2,265.90

฿ 911.25

Special Price

On Sale Until 31/03/2027

฿ 3,229.00

Special Price

On Sale Until 31/03/2027

฿ 724.87

฿ 3,525.90

฿ 17,196.00

Special Price

On Sale Until 31/03/2027

฿ 2,084.85

฿ 28,057.50

Special Price

On Sale Until 31/03/2027

฿ 455.21

Special Price

On Sale Until 31/03/2027

฿ 2,643.75

Special Price

On Sale Until 31/03/2027

฿ 6,636.44

฿ 100.00

฿ 2,115.00

Special Price

On Sale Until 31/03/2027

฿ 838.89

฿ 100.00

฿ 16,024.00

Special Price

On Sale Until 31/03/2027

฿ 7,327.50

Special Price

On Sale Until 31/03/2027

฿ 1,901.25

Special Price

On Sale Until 31/03/2027

฿ 9,764.00

Special Price

On Sale Until 31/03/2027

฿ 1,115.97

฿ 1,197.75

฿ 451.07

฿ 10,282.32

฿ 3,133.00

฿ 2,621.25

Special Price

On Sale Until 31/03/2027

฿ 494.68

Special Price

On Sale Until 31/03/2027

฿ 26,365.97

฿ 7,964.37

฿ 751.48

฿ 100.00

฿ 100.00

฿ 18,679.94

฿ 801.35

฿ 8,397.22

฿ 171.25

฿ 1,043.05

฿ 11,222.44

฿ 1,035.87

Special Price

On Sale Until 31/03/2027

฿ 1,632.29

฿ 5,736.58

฿ 64,305.12

฿ 2,691.97

฿ 2,710.11

฿ 1,474.55

฿ 100.00

฿ 33,142.19

฿ 100.00

฿ 2,067.31

฿ 2,521.91

฿ 8,466.16

฿ 1,273.79

฿ 100.00

฿ 100.00

฿ 7,535.61

Special Price

On Sale Until 31/03/2027

฿ 1,072.00

฿ 2,250.70

฿ 1,969.97

฿ 1,048.08

฿ 7,446.63

฿ 5,576.00

฿ 4,700.18

฿ 8,388.00

Special Price

On Sale Until 31/03/2027

฿ 8,388.00

Special Price

On Sale Until 31/03/2027

฿ 14,252.00

Special Price

On Sale Until 31/03/2027

Days to Ship 3 Day(s) Same day Same day Same day Same day Same day 3 Day(s) 3 Day(s) 25 Day(s) 4 Day(s) 25 Day(s) Same day Same day Same day Same day 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 25 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day 4 Day(s) Quote 3 Day(s) 3 Day(s) Quote 25 Day(s) 3 Day(s) Same day 25 Day(s) 3 Day(s) 4 Day(s) Same day 10 Day(s) 92 Day(s) 3 Day(s) Same day 5 Day(s) 4 Day(s) 5 Day(s) 20 Day(s) 8 Day(s) 5 Day(s) 4 Day(s) 10 Day(s) 3 Day(s) 4 Day(s) 6 Day(s) Same day Same day 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 4 Day(s) Quote 5 Day(s) Quote 5 Day(s) 3 Day(s) 5 Day(s) 8 Day(s) Quote Quote Same day 3 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 25 Day(s) 25 Day(s) 25 Day(s)
Applicable Fluid-WaterWater / Air / OilWater / Air / Oil / Gas-WaterWater / Air / Oil / GasWater-Water / Air / Oil / Gas--Water / Air / Oil / Gas-OilWater / Air / Oil / GasWater / Air / Oil / GasWater / OthersWaterWater / Oil / GasWater / Air / Oil / GasWater / Air / Oil / GasWaterWater / Air / Oil / GasWater / Oil / OthersWater / Oil / ChemicalWater / Air / Oil / GasWater / OthersWater-Water / Air / Oil / GasWater / Air / Oil / GasWater / Air / Oil / GasWaterWaterWater / Air--Water / Air / Oil / GasAirWater / Air / OilWater / Air / OilWater / OthersWater / AirWater / OthersWaterWater / Air--Water / Air / OilWater / Air / OilWater / Air / OilWater / Air / OilWater / Air / OilWater / Air / OilWater / Air / Oil / Gas / ChemicalWater / Air / Oil / Gas / ChemicalWater / OilWater / AirWater / Air / OilWater / Air / OilWater / Air / Oil / GasWater / Air / Oil / Gas / OthersWater / Air / Oil / Gas / OthersWater--WaterOil / Gas---------
Type-Swing TypeSwing TypeSwing Type-Lift TypeSwing TypeLift Type-Swing Type--Swing Type-Spring Type (In-line)Lift TypeLift TypeSwing TypeSpring Type (In-line)Swing TypeSwing TypeSwing TypeSwing TypeSwing TypeSwing TypeSwing TypeLift TypeSwing TypeSwing Type-Swing TypeLift TypeSwing TypeSwing TypeSwing TypeSpring Type (In-line)--Lift TypeSpring Type (In-line)Swing TypeWafer TypeLift TypeSpring Type (In-line)OthersOthersSpring Type (In-line)--Lift TypeLift TypeSwing TypeSpring Type (In-line)Lift TypeSwing TypeSwing TypeLift TypeSwing TypeWafer TypeWafer TypeWafer TypeLift TypeSwing TypeSwing TypeOthersSwing TypeSwing TypeOthers----------
Material-BronzeStainless Steel CastBronze-BronzeDuctile Cast IronBronze-Bronze--Stainless Steel Cast-SteelDuctile Cast IronDuctile Cast IronBronzeStainless Steel CastDuctile Cast IronBronzeDuctile Cast IronBronzeStainless Steel CastDuctile Cast IronResinDuctile Cast IronBronzeCast Steel-Stainless Steel CastStainless Steel CastStainless Steel CastBronzeLead-free Copper AlloyBrass ~ Stainless Steel--Ductile Cast IronBrassDuctile Cast IronCast IronBronzeStainless SteelBronzeCast IronBrass ~ Stainless Steel--Cast IronDuctile Cast IronCast IronBronzeDuctile Cast IronDuctile Cast IronStainless Steel CastStainless Steel CastStainless Steel CastCast IronLead-free Copper AlloyStainless SteelDuctile Cast IronStainless SteelStainless SteelBronzeBrassBrassCast IronBrass-----Steel---
Max. Operating Pressure(MPa)-1.180.61.4-1.37 ~ 1.41.41.37 ~ 1.6-1.4--1.4-34.51.372.751.22.11.731.372.751.181.41.40.51.41.21.4 ~ 5.1-1.41.41.41.41.42--2.75211.371.41.61.610.982--1.371.371.371.371.372.751.41.4-11.42.82.211170700.984.9---------
Nominal Pressure-125-10K-10K10K150-10K--10K--10K20K125No Standard, Others150-20K12510K10K10K10K12510K ~ 300-10K10K10K10K10KNo Standard, Others--20KNo Standard, Others10K10K150No Standard, OthersNo Standard, Others10KNo Standard, Others--10K10K10K10K10K20K10K10K20010K10K20K16K10K10KNo Standard, Others--10K----------
Supply Side, Connection Type-Rc (R)Rc (R)Rc (R)-Rc (R)FlangeRc (R)-Flange--Rc (R)-Rc (R)Rc (R)FlangeRc (R)Rc (R)FlangeRc (R)FlangeRc (R)Rc (R)FlangeFlangeFlangeRc (R)Flange-FlangeRc (R)FlangeRc (R)Rc (R)Rc (R)--Rc (R)Rc (R)FlangeFlangeRc (R)Rc (R)Rc (R)FlangeRc (R)--Rc (R)FlangeRc (R)Rc (R)FlangeFlangeRc (R)Rc (R)Rc (R)FlangeFlangeFlangeRc (R)Rc (R)FlangeRc (R)Rc (R)Rc (R)FlangeRc (R)---------
Supply Side, Plumbing Thread Nominal-1B ~ 4B1B ~ 3/4B1B ~ 3/8B-1B ~ 3/4B-1B ~ 3/8B----1B ~ 3/4B-1/2B ~ 3/8B1B ~ 3/4B-1B ~ 3/8B1B ~ 3/4B-1B ~ 3/4B-1B ~ 3/8B1B ~ 3/4B---1B ~ 3/8B---1B ~ 3/8B-1B ~ 3/8B1B ~ 3/4B1/2B ~ 3/8B--1B ~ 3/4B1/4B ~ 1/8B--1B ~ 3/8B1B ~ 3/4B1B ~ 3/4B-1/2B ~ 3/8B--1B ~ 3/4B-1B ~ 3/4B1B ~ 3/4B--3/4B3/4B1B ~ 3/4B---1B ~ 3/4B1B ~ 3/4B-3/4B1/4B1/4B-1/2B ~ 3/8B---------
Control Side, Connection Type-Rc (R)Rc (R)Rc (R)-Rc (R)FlangeRc (R)-Flange--Rc (R)-Rc (R)Rc (R)FlangeRc (R)Rc (R)FlangeRc (R)FlangeRc (R)Rc (R)FlangeFlangeFlange-Flange-FlangeRc (R)Flange-Rc (R)Rc (R)--Rc (R)Rc (R)FlangeFlangeRc (R)Rc (R)Rc (R)FlangeRc (R)--Rc (R)FlangeRc (R)Rc (R)FlangeFlangeRc (R)Rc (R)Rc (R)FlangeFlangeFlangeRc (R)Rc (R)FlangeRc (R)Rc (R)Rc (R)FlangeRc (R)---------
Control Side, Plumbing Thread Nominal-1B ~ 4B1B ~ 3/4B1B ~ 3/8B-1B ~ 3/4B-1B ~ 3/8B----1B ~ 3/4B-1/2B ~ 3/8B1B ~ 3/4B-1B ~ 3/8B1B ~ 3/4B-1B ~ 3/4B-1B ~ 3/8B1B ~ 3/4B---1B ~ 3/8B---1B ~ 3/8B-1B ~ 3/8B1B ~ 3/4B1/2B ~ 3/8B--1B ~ 3/4B1/4B ~ 1/8B--1B ~ 3/8B1B ~ 3/4B1B ~ 3/4B-1/2B ~ 3/8B--1B ~ 3/4B-1B ~ 3/4B1B ~ 3/4B--3/4B3/4B1B ~ 3/4B---1B ~ 3/4B1B ~ 3/4B-3/4B1/4B1/4B-1/2B ~ 3/8B---------
Supply Side, Tube Flange Nominal------1 1/2B ~ 6B--1B ~ 3/4B------1B ~ 3/4B--1 1/2B ~ 8B-2B ~ 12B--1 1/2B ~ 8B8B1B ~ 3/4B-2B ~ 8B-1B ~ 3/4B-1B ~ 3/4B-------1 1/2B1 1/2B ~ 10B---1 1/2B ~ 10B----2B--1B5B---2B ~ 12B4B6B--3/4B---1 1/2B ~ 6B----------
Control Side, Tube Flange Nominal------1 1/2B ~ 6B--1B ~ 3/4B------1B ~ 3/4B--1 1/2B ~ 8B-2B ~ 12B--1 1/2B ~ 8B8B1B ~ 3/4B-2B ~ 8B-1B ~ 3/4B-1B ~ 3/4B-------1 1/2B1 1/2B ~ 10B---1 1/2B ~ 10B----2B--1B5B---2B ~ 12B4B6B--3/4B---1 1/2B ~ 6B----------
Cracking Pressure(MPa)--------------0.04--------------------0.007---0.05 ~ 0.3------0.007---------------------0.007---------

Loading...

  1. 1

Application example related to this category

Related Categories to Check Valves