Bata-Check 903C/906C

Brand :
TOMOEVALVE

Caution

    Product Description

    Bata-Check 903C Valve
    [Specifications]
    - Main Body Shape: Wafer Type
    - Applicable Fluid: Water/Air
    - Applicable Flange Standard: JIS 10K
    - Standard Material Main Body: FC250
    - Supply Side, Connection Type: Flange
    - Control Side, Connection Type: Flange
    - Max. Operating Pressure (MPa): 1
    - Valve Body Material: CAC702
    - Sheet Ring Material: NBR

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bata-Check 903C/906C | TOMOEVALVE | MISUMI Thailand