(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foot Bases for Aluminum Extrusions

Foot bases for aluminum extrusions are utilized to provide stable and secure foundations for various structures constructed from aluminum extrusions. When selecting a foot base, it is crucial to consider factors such as shape, compatibility with aluminum profile series, size, and material. These considerations are vital to ensure the production of high-quality products. We highly recommend reputable brands like MISUMI, SUS, and IMAO CORPORATION for their quality and reliability. Additionally, cost-effective options from MISUMI ECONOMY are available for those seeking economical solutions. Take advantage of the convenience of free shipping and no minimum order when purchasing foot bases. If you have any doubts or require assistance in choosing the right product, our experts are readily available to provide assistance.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
44 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Mounting Plates For Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    Mounting Plates For Aluminum Frames

    MiSUMi C-VALUE

    Mounting Plates or Foot Bases For Aluminum Profile is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile No. : 8 and 10
    ● Applicable Aluminum Profile Size : 3060, 6060, 4080, 4590, 8080, 9090, 50100 and 100100
    ● Material : Aluminum Alloy
    ● Surface treatment : Not Provided
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    Recommended
    From: ฿ 185.61
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Adjustment Pad Holders for Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    Adjustment Pad Holders for Aluminum Frames

    MiSUMi C-VALUE

    Mounting Plates or Foot Bases For Aluminum Profile is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile No. : 8-40 and 8-30
    ● Nominal of Thread : M6, M8, M10, M12 and M16
    ● Material : Aluminium
    ● Surface treatment : Oil Spray
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    Recommended
    From: ฿ 59.74
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mounting Plate
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mounting Plate

    MISUMI

    Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile Series : 5, 6, 8, 8-45 9090 and 2525
    ● Nominal of Thread : M6, M8, M10, M12 and M16
    ● Material : SUS304 and SS400
    ● Surface treatment : Trivalent Chromate only SS400
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 159.36
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Foot Base
    Until 31/03/2025
    Foot Base
    Foot Base
    Foot Base
    Foot Base
    Foot Base

    Sale
    Until 31/03/2025

    Foot Base

    MISUMI

    Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile MISUMI Series 5,6,8 and 8-45
    ● Nominal of Thread : M8, M10, M12 and M16
    ● Material : SUS304 and SS400
    ● Surface treatment : Trivalent Chromate only SS400
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 128.24
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Attachment Plates

    Attachment Plates

    MISUMI

    Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile MISUMI 5 Series 20mm Square, 6 Series 30mm Square, 8 Series 40mm Square
    ● Nominal of Thread : M12, M16 and M20
    ● Material : JIS−ADC12
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 218.40
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Base, Nut Type

    Foot Base, Nut Type

    MISUMI

    Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile : MISUMI 6 Series (8 mm Groove Width) and 8, 8–45 Series (Groove Width: 10 mm)
    ● Nominal of Thread : M10, M12 and M16
    ● Material : Stainless Steel SCS13
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 323.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Single Adjuster Plate DC

    Single Adjuster Plate DC

    SUS

    Adjuster Plate always use it when connecting to Aluminum Profile. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile : SUS SF20 (6mm Groove Width Type) and SUS SF40/45 (10mm Groove Width Type)
    ● Nominal of Thread : M12, M16 and M20
    ● Material : Aluminum ADC12
    [Application]
    Adjuster Plates are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 429.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Leveling Foot Base

    Leveling Foot Base

    NIC AUTOTEC

    Foot base for mounting the Alfa Frame System.
    [Features]
    · The base is tapped for each series: M4, M6 and M8.
    · The M4 series has an M8 tap, and the M6 and M8 series have M16 taps.
    · Structural element for factory automation equipment.
    [Applications]
    · By attaching to the end face of the Alfa Frame System, a large leveling foot can be attached.
    From: ฿ 191.25
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adjuster Caster Plate DC (Plate Only)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Adjuster Caster Plate DC (Plate Only)

    SUS

    SF common parts. The product images are representative only. It is sold as a single plate.
    From: ฿ 478.69
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adjuster Bracket M12L Kit

    Adjuster Bracket M12L Kit

    SUS

    Adjuster Brackets For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : L shape
    ● Applicable Aluminum Profile : SUS SF40/45 (10mm Groove Width Type)
    ● Nominal of Thread : M12
    ● Material : Aluminum
    [Application]
    Adjuster Brackets are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 214.59
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pads for Aluminum Frames
    Until 31/03/2025
    Pads for Aluminum Frames
    Pads for Aluminum Frames

    Sale
    Until 31/03/2025

    Pads for Aluminum Frames

    MISUMI

    Pads for aluminum frames serve various purposes, such as slot closure, appearance enhancement, etc. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile : MISUMI 5 Series (6 mm Groove Width) and MISUMI 6 Series (8 mm Groove Width)
    ● Material : (TPE) or Thermoplastic Elastomer
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 109.12
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SF30 8 mm Groove Width Type Foot Base
    Until 31/03/2025

    Sale
    Until 31/03/2025

    SF30 8 mm Groove Width Type Foot Base

    SUS

    Foot base SF30: 8-mm groove width type foot base.
    The product images are representative only.
    There was a description error in the catalog for this product. Please check the errata (from p. 881) before using the product.
    From: ฿ 295.35
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Anchor Plate Brackets 60602S Kit

    Anchor Plate Brackets 60602S Kit

    SUS

    Anchor Plate or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile : SUS SF-60-60-2S
    ● Material : Stainless Steel SUS304
    ● Surface treatment : Alumite
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 2,079.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adjuster Bracket 8090
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Adjuster Bracket 8090

    SUS

    Adjuster Bracket or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    ● Applicable Aluminum Profile : SUS SF40/45 (10mm Groove Width Type)
    ● Nominal of Thread : M20
    ● Material : Stainless Steel (SCS13)
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 1,142.23
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Anchor Plate
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Anchor Plate

    SUS

    Anchor Plate or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile: SUS SF40/45 (10mm Groove Width Type)
    ● Material : Stainless Steel SUS304
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 1,606.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adjuster Bracket M12 (Single Item)

    Adjuster Bracket M12 (Single Item)

    SUS

    Adjuster Brackets For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : L shape
    ● Applicable Aluminum Profile : SUS SF30 (8mm Groove Width Type)
    ● Nominal of Thread : M12
    ● Material : Aluminum
    ● Surface treatment : Alumite
    [Application]
    Adjuster Brackets are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 130.35
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Caster Base

    Caster Base

    NIC AUTOTEC

    Structural element of factory automation equipment. It is compatible with the M6 series and M8 series frames.
    From: ฿ 1,196.41
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Leveler Pallet 25/Leveler Set 25

    Leveler Pallet 25/Leveler Set 25

    YUKIGIKEN

    [Applications]
    · For stable installation of structures and reinforcement to prevent slipping of longitudinal connecting parts.
    · Leveler plates can also be used for mounting screw-in type casters.
    From: ฿ 427.75
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Anchor Plate 60602S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Anchor Plate 60602S

    SUS

    Anchor Plate or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable Aluminum Profile : SUS SF-60-60-2S
    ● Material : Stainless Steel SUS304
    ● Surface treatment : Alumite
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 1,237.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Anchor Plate Bracket Kit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Anchor Plate Bracket Kit

    SUS

    SF common parts. The product images are representative only. It is compatible with the SF-40/45 series.
    From: ฿ 2,633.34
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Leveler Pallet 40/Leveler Set 40

    Leveler Pallet 40/Leveler Set 40

    YUKIGIKEN

    [Applications]
    · For stable installation of structures and reinforcement to prevent slipping of longitudinal connecting parts.
    · Leveler plates can also be used for mounting screw-in type casters.
    From: ฿ 530.75
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line6 Angle Foot (Fixed/Adjustable) L6-AFX120/L6-ALF120

    Line6 Angle Foot (Fixed/Adjustable) L6-AFX120/L6-ALF120

    IMAO CORPORATION

    Line 6 profile dedicated foot. [Materials]aluminum alloy die-cast. "Treatment" coating
    From: ฿ 764.71
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Leg End Base_AS-AJ-M

    Leg End Base_AS-AJ-M

    SUGATSUNE

    Ideal for mounting to aluminum frames.

    [Features]
    · AS series dedicated base plate for mounting the adjuster and screw-type caster on the aluminum frame.
    · Stainless steel construction with superior corrosion resistance.
    · There is also an AS set for mounting aluminum extrusion.
    From: ฿ 725.59
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjuster Bracket M12S Kit

    Adjuster Bracket M12S Kit

    SUS

    Adjuster Bracket For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : L shape
    ● Applicable Aluminum Profile : SUS SF30 (8mm Groove Width Type)
    ● Nominal of Thread : M12
    ● Material : Aluminum
    ● Surface treatment : Alumite
    [Application]
    Adjuster Bracket are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 198.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SF40/45 10 mm Groove Width Type Foot Base
    Until 31/03/2025

    Sale
    Until 31/03/2025

    SF40/45 10 mm Groove Width Type Foot Base

    SUS

    Foot base SF40 and 45: 10-mm Groove Width Type Foot Base.
    The product images are representative only.
    There was a description error in the catalog for this product. Please check the errata (from p. 881) before using the product.
    From: ฿ 379.17
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    General Purpose Caster Plate SS

    General Purpose Caster Plate SS

    SUS

    Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : trapezoid shape
    ● Applicable Aluminum Profile : SUS SF20 (6mm Groove Width Type)
    ● Nominal of Thread : M12
    ● Material : Stainless Steel SUS304 and Steel SS400
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 884.40
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    General Purpose Caster Plate S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    General Purpose Caster Plate S

    SUS

    SF common parts. It is compatible with the SF-30 series. [Materials]·SS400·SUS304
    From: ฿ 1,065.90
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Block M12

    Foot Block M12

    SUS

    Foot Bases For Aluminum Profile alway use it when connecting adjusters. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : block shape
    ● Applicable Aluminum Profile: SUS SF30 (8mm Groove Width Type)
    ● Nominal of Thread : M12
    ● Material : Aluminum Alloy Die Cast ADC12
    [Application]
    Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
    From: ฿ 240.17
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    General Purpose Caster Plate L
    Until 31/03/2025

    Sale
    Until 31/03/2025

    General Purpose Caster Plate L

    SUS

    SF common parts. It is compatible with the SF-40/45 series. [Materials]·SS400·SUS304
    From: ฿ 1,686.30
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Leveling Foot Mounting Bracket

    Leveling Foot Mounting Bracket

    NIC AUTOTEC

    Structural element of factory automation equipment. It can be used for mounting a leveling foot. It is compatible with the M4 / M6 / M8 series.
    From: ฿ 384.04
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Level Foot Bases

    Level Foot Bases

    YAMATO CO LTD

    ● Attached to the bottom of the aluminum stand for use. [Materials]Steel structural material for general use
    From: ฿ 276.16
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Flange 40 (T-Lock Binding Type)

    Base Flange 40 (T-Lock Binding Type)

    YUKIGIKEN

    [Applications]
    · This part is used when connecting 40 Series frames to other housings and components.
    From: ฿ 365.64
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Block 40

    Base Block 40

    YUKIGIKEN

    [Applications]
    · This part is used when connecting 40 Series frames to other housings and components.
    From: ฿ 279.68
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Block 25

    Base Block 25

    YUKIGIKEN

    [Applications]
    · This part is used when connecting 25 Series frames to other housings and components.
    From: ฿ 260.64
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Flange 40, Long

    Base Flange 40, Long

    YUKIGIKEN

    [Applications]
    · Base flange 40 length specifiable type.

    [Cautions]
    · No holes drilled.
    · The cut surface is not anodized.
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Block 40, Long

    Base Block 40, Long

    YUKIGIKEN

    [Applications]
    · Base block 40 length specifiable type.

    [Cautions]
    · No holes drilled.
    · The cut surface is not anodized.
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Block 25, Long

    Base Block 25, Long

    YUKIGIKEN

    [Applications]
    · This part is used when connecting 25 Series frames to other housings and components.
    · Base block 25 length specifiable type.

    [Cautions]
    · No holes drilled.
    · The cut surface is not anodized.
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line5 End Connectors 5 L5-ECN4020A-M8

    Line5 End Connectors 5 L5-ECN4020A-M8

    IMAO CORPORATION

    Line 5 profile dedicated connector. [Materials]zinc die-cast. "Treatment" coating
    From: ฿ 568.80
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line5 End Connectors 5 L5-ECN4040A

    Line5 End Connectors 5 L5-ECN4040A

    IMAO CORPORATION

    [Material] Zinc Diecast
    [Processing] Paint
    From: ฿ 711.68
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line6 End Connectors L6-ECN6060

    Line6 End Connectors L6-ECN6060

    IMAO CORPORATION

    line 6 profiles dedicated. [Materials]zinc die-cast. "Treatment" coating
    From: ฿ 999.29
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line8 Adjustable Stand AJSF160/AJSFSD160

    Line8 Adjustable Stand AJSF160/AJSFSD160

    IMAO CORPORATION

    [Material] Aluminum (JIS 6N01 Equivalent)
    [Processing] Alumite Surface Treatment
    From: ฿ 2,521.09
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line8 End Connectors ECN8040X16

    Line8 End Connectors ECN8040X16

    IMAO CORPORATION

    Dedicated for Line8 profile. [Materials]zinc die-cast. "Treatment" coating
    From: ฿ 1,055.49
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line8 End Connectors ECN8080A

    Line8 End Connectors ECN8080A

    IMAO CORPORATION

    Dedicated for Line8 profile. [Material] zinc die-cast. [Treatment]Painting.
    From: ฿ 1,533.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Line 8 Floor Plate FPT230-01

    Line 8 Floor Plate FPT230-01

    IMAO CORPORATION

    Line8 profile dedicated plate. [Materials]Aluminum "Treatment" coating
    From: ฿ 2,149.75
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
You can add up to 6 items per a category to the compare list.
Mounting Plates For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Adjustment Pad Holders for Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Mounting Plate
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Foot Base
Until 31/03/2025
Foot Base
Foot Base
Foot Base
Foot Base
Foot Base
You can add up to 6 items per a category to the compare list.
Attachment Plates
You can add up to 6 items per a category to the compare list.
Foot Base, Nut Type
You can add up to 6 items per a category to the compare list.
Single Adjuster Plate DC
You can add up to 6 items per a category to the compare list.
Leveling Foot Base
You can add up to 6 items per a category to the compare list.
Sale
Adjuster Caster Plate DC (Plate Only)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Adjuster Bracket M12L Kit
You can add up to 6 items per a category to the compare list.
Sale
Pads for Aluminum Frames
Until 31/03/2025
Pads for Aluminum Frames
Pads for Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
SF30 8 mm Groove Width Type Foot Base
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Anchor Plate Brackets 60602S Kit
You can add up to 6 items per a category to the compare list.
Sale
Adjuster Bracket 8090
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Anchor Plate
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Adjuster Bracket M12 (Single Item)
You can add up to 6 items per a category to the compare list.
Caster Base
You can add up to 6 items per a category to the compare list.
Leveler Pallet 25/Leveler Set 25
You can add up to 6 items per a category to the compare list.
Sale
Anchor Plate 60602S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Anchor Plate Bracket Kit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Leveler Pallet 40/Leveler Set 40
You can add up to 6 items per a category to the compare list.
Line6 Angle Foot (Fixed/Adjustable) L6-AFX120/L6-ALF120
You can add up to 6 items per a category to the compare list.
Leg End Base_AS-AJ-M
You can add up to 6 items per a category to the compare list.
Adjuster Bracket M12S Kit
You can add up to 6 items per a category to the compare list.
Sale
SF40/45 10 mm Groove Width Type Foot Base
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
General Purpose Caster Plate SS
You can add up to 6 items per a category to the compare list.
Sale
General Purpose Caster Plate S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Foot Block M12
You can add up to 6 items per a category to the compare list.
Sale
General Purpose Caster Plate L
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Leveling Foot Mounting Bracket
You can add up to 6 items per a category to the compare list.
Level Foot Bases
You can add up to 6 items per a category to the compare list.
Base Flange 40 (T-Lock Binding Type)
You can add up to 6 items per a category to the compare list.
Base Block 40
You can add up to 6 items per a category to the compare list.
Base Block 25
You can add up to 6 items per a category to the compare list.
Base Flange 40, Long
You can add up to 6 items per a category to the compare list.
Base Block 40, Long
You can add up to 6 items per a category to the compare list.
Base Block 25, Long
You can add up to 6 items per a category to the compare list.
Line5 End Connectors 5 L5-ECN4020A-M8
You can add up to 6 items per a category to the compare list.
Line5 End Connectors 5 L5-ECN4040A
You can add up to 6 items per a category to the compare list.
Line6 End Connectors L6-ECN6060
You can add up to 6 items per a category to the compare list.
Line8 Adjustable Stand AJSF160/AJSFSD160
You can add up to 6 items per a category to the compare list.
Line8 End Connectors ECN8040X16
You can add up to 6 items per a category to the compare list.
Line8 End Connectors ECN8080A
You can add up to 6 items per a category to the compare list.
Line 8 Floor Plate FPT230-01
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MISUMI

MISUMI

MISUMI

MISUMI

SUS

NIC AUTOTEC

SUS

SUS

MISUMI

SUS

SUS

SUS

SUS

SUS

NIC AUTOTEC

YUKIGIKEN

SUS

SUS

YUKIGIKEN

IMAO CORPORATION

SUGATSUNE

SUS

SUS

SUS

SUS

SUS

SUS

NIC AUTOTEC

YAMATO CO LTD

YUKIGIKEN

YUKIGIKEN

YUKIGIKEN

YUKIGIKEN

YUKIGIKEN

YUKIGIKEN

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

IMAO CORPORATION

Product Series

Mounting Plates For Aluminum Frames

Adjustment Pad Holders for Aluminum Frames

Mounting Plate

Foot Base

Attachment Plates

Foot Base, Nut Type

Single Adjuster Plate DC

Leveling Foot Base

Adjuster Caster Plate DC (Plate Only)

Adjuster Bracket M12L Kit

Pads for Aluminum Frames

SF30 8 mm Groove Width Type Foot Base

Anchor Plate Brackets 60602S Kit

Adjuster Bracket 8090

Anchor Plate

Adjuster Bracket M12 (Single Item)

Caster Base

Leveler Pallet 25/Leveler Set 25

Anchor Plate 60602S

Anchor Plate Bracket Kit

Leveler Pallet 40/Leveler Set 40

Line6 Angle Foot (Fixed/Adjustable) L6-AFX120/L6-ALF120

Leg End Base_AS-AJ-M

Adjuster Bracket M12S Kit

SF40/45 10 mm Groove Width Type Foot Base

General Purpose Caster Plate SS

General Purpose Caster Plate S

Foot Block M12

General Purpose Caster Plate L

Leveling Foot Mounting Bracket

Level Foot Bases

Base Flange 40 (T-Lock Binding Type)

Base Block 40

Base Block 25

Base Flange 40, Long

Base Block 40, Long

Base Block 25, Long

Line5 End Connectors 5 L5-ECN4020A-M8

Line5 End Connectors 5 L5-ECN4040A

Line6 End Connectors L6-ECN6060

Line8 Adjustable Stand AJSF160/AJSFSD160

Line8 End Connectors ECN8040X16

Line8 End Connectors ECN8080A

Line 8 Floor Plate FPT230-01

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 185.61

฿ 59.74

฿ 159.36

Special Price

On Sale Until 31/03/2025

฿ 128.24

Special Price

On Sale Until 31/03/2025

฿ 218.40

฿ 323.95

฿ 429.10

฿ 191.25

฿ 478.69

Special Price

On Sale Until 31/03/2025

฿ 214.59

฿ 109.12

Special Price

On Sale Until 31/03/2025

฿ 295.35

Special Price

On Sale Until 31/03/2025

฿ 2,079.00

฿ 1,142.23

Special Price

On Sale Until 31/03/2025

฿ 1,606.25

Special Price

On Sale Until 31/03/2025

฿ 130.35

฿ 1,196.41

฿ 427.75

฿ 1,237.50

Special Price

On Sale Until 31/03/2025

฿ 2,633.34

Special Price

On Sale Until 31/03/2025

฿ 530.75

฿ 764.71

฿ 725.59

฿ 198.34

฿ 379.17

Special Price

On Sale Until 31/03/2025

฿ 884.40

฿ 1,065.90

Special Price

On Sale Until 31/03/2025

฿ 240.17

฿ 1,686.30

Special Price

On Sale Until 31/03/2025

฿ 384.04

฿ 276.16

฿ 365.64

฿ 279.68

฿ 260.64

฿ 568.80

฿ 711.68

฿ 999.29

฿ 2,521.09

฿ 1,055.49

฿ 1,533.33

฿ 2,149.75

Days to Ship Same day Same day Same day Same day Same day Same day Same day 3 Day(s) Same day Same day Same day Same day Same day Same day Same day Same day 3 Day(s) 6 Day(s) Same day Same day 3 Day(s) 7 Day(s) 14 Day(s) Same day Same day 3 Day(s) Same day 3 Day(s) Same day 3 Day(s) 12 Day(s) 6 Day(s) 3 Day(s) 3 Day(s) 8 Day(s) 6 Day(s) 8 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) Quote 7 Day(s)
Specifications

                                                                                          Loading...

                                                                                          1. 1

                                                                                          Application example related to this category

                                                                                          Related Categories to Foot Bases for Aluminum Extrusions

                                                                                          FAQ Foot Bases for Aluminum Extrusions

                                                                                          Question: How do I choose the right foot base for my aluminum extrusion project?
                                                                                          Answer: To choose the right foot base for your aluminum extrusion project, consider the following factors:

                                                                                          1. Aluminum Profile Series: Select a foot base that is compatible with the aluminum extrusion profile series you are using, such as 6, 8, 8-45, or 10 series.
                                                                                          2. Load Capacity: Ensure the foot base can support the expected weight of your application.
                                                                                          3. Material: Choose a foot base made from durable materials like stainless steel (CF-8) or TPE pads for a balance between strength and flexibility.
                                                                                          4. Installation Method: Select a foot base that can be easily installed and adjusted, such as those with built-in bolts and nuts.
                                                                                          5. Compatibility with Accessories: Choose a foot base that is compatible with other accessories you may need, such as casters or leveling mounts.
                                                                                          Question: What materials are commonly used to manufacture foot bases for aluminum extrusions?
                                                                                          Answer: Common materials used to manufacture foot bases for aluminum extrusions include:

                                                                                          1. Aluminum Alloys: Aluminum extrusion alloys like 6061 and 6063 are commonly used for foot bases due to their strength, corrosion resistance, and ease of extrusion.
                                                                                          2. Stainless Steel: Stainless steel is used for foot bases that require high corrosion resistance and durability.
                                                                                          3. Carbon Steel: Carbon steel is used for foot bases that require high strength and durability, although it may not offer the same corrosion resistance as stainless steel or aluminum alloys.
                                                                                          4. Die-Cast Aluminum Alloy: Die-cast aluminum alloy is used for foot bases that require a combination of strength, lightweight, and corrosion resistance.
                                                                                          5. Nickel-Plated Steel: Nickel-plated steel is used for bolts and nuts in foot bases to provide corrosion resistance and aesthetic appeal.
                                                                                          Question: How do I install foot bases onto aluminum extrusions?
                                                                                          Answer: To install foot bases onto aluminum extrusions, follow these general steps:

                                                                                          1. Prepare the Foot Bases: Ensure you have the appropriate foot bases for your aluminum extrusions, including pads, adjustable feet, or other types.
                                                                                          2. Positioning: Place the aluminum extrusion in the desired location and mark where the foot bases will be installed. Ensure the extrusion is level and aligned correctly.
                                                                                          3. Attachment: Use the provided fasteners or attachment method to secure the foot bases to the aluminum extrusions. This may involve bolts, screws, or other fastening devices.
                                                                                          4. Adjustment (if applicable): If using adjustable feet, ensure they are adjusted properly to achieve the desired height and levelness.
                                                                                          5. Securement: Double-check the securement of the foot bases to the aluminum extrusions to ensure they are firmly attached and capable of supporting the intended load.
                                                                                          Question: What should be considered when selecting foot bases for aluminum extrusion structures?
                                                                                          Answer: When selecting foot bases for aluminum extrusion structures, consideration should be given to the following aspects:

                                                                                          1. Load Capacity: The foot bases must be able to support the weight of the entire structure.
                                                                                          2. Design and Shape: Consider the design and shape of the foot bases to ensure they provide adequate stability and support some foot bases may offer adjustable height or leveling features, which can be beneficial for ensuring stability on uneven surfaces.
                                                                                          3 .Material: Choose foot bases made from durable materials that can withstand environmental conditions and provide long-term stability for example Aluminum foot bases are often preferred for compatibility with aluminum extrusion structures.
                                                                                          4. Compatibility with Extrusion Profile: Ensure that the foot bases are compatible with the dimensions and design including any slots or grooves for mounting.