(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Frame Caps

An extrusion end cap is an accessory part for aluminum extrusions that plays a role in protecting the end face of the aluminum extrusion, dust-proofing, and preventing injury. There are many products that can be easily installed without additional work on the aluminum extrusion, and some products have excellent detachment resistance by securing with the attached countersunk bolts. The shape of the extrusion end cap can be square, rectangular, R shape or L shape, so it is necessary to select it according to the aluminum extrusion to be installed. The color of the extrusion end cap can be selected from light gray and black. In addition, there is also a stainless steel plate cap dedicated to high-rigid aluminum extrusions (GFS series / GNFS series). In use, alterations of tapped holes in the aluminum extrusion cross section is required.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
128 items
Sort By
  • Recommended
    You can add up to 6 items per a category to the compare list.
    End Cap For Aluminum Frames With Groove Width of 8 mm【1-20 Pieces Per Package】

    Recommended

    MiSUMi C-VALUE

    End Cap For Aluminum Frames With Groove Width of 8 mm【1-20 Pieces Per Package】【1-20 Pieces Per Package】

    MiSUMi C-VALUE

    ・ Plastic end caps for Aluminum frames with Groove Width of 8 mm .
    ・ Applicable aluminum profile shape: Square Shape, Single Radius Shape
    ・ Applicable aluminum profile size: 3030, 3060, 4040, 5050, 6060, 8080
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Color of plastic end caps: B (Black), G (Light Grey)
    ・ Caps thickness is 4 mm.
    ・ Material of caps is made of Nylon.
    Recommended
    From: ฿ 6.82
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    End Caps For Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    End Caps For Aluminum Frames【1-20 Pieces Per Package】

    MiSUMi C-VALUE

    ・ Plastic end caps for Aluminum Frames.
    ・ Applicable aluminum profile shape: Square Shape, Rectangle Shape, Single Radius Shape, L Shape
    ・ Applicable aluminum profile size: 2020, 2040, 3030, 3060, 4040, 4060, 4080, 4545, 4560, 4590, 5050, 6060, 8080, 8840, 9090
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Order unit by package (20 pcs / pack).
    ・ Color of plastic end caps: B (Black), G (Light Grey)
    ・ Caps thickness is 3 mm.
    ・ Material of caps is made of Nylon.
    Recommended
    From: ฿ 7.58
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
    Until 31/03/2025
    Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
    Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames

    Sale
    Until 31/03/2025

    Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames

    MISUMI

    This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 6 (Slot width 8mm)
    From: ฿ 16.60
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame End Caps - For 8 Series (Slot Width 10mm) Aluminum Frames
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Frame End Caps - For 8 Series (Slot Width 10mm) Aluminum Frames

    MISUMI

    This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 8 (Slot width 10mm)
    From: ฿ 17.29
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames
    Until 31/03/2025
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames

    Sale
    Until 31/03/2025

    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames

    MISUMI

    This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 5 (Slot width 6mm)
    From: ฿ 15.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap N4040

    Extrusion End Cap N4040

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: N4040, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 37.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
    Until 31/03/2025
    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame

    Sale
    Until 31/03/2025

    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame

    MISUMI

    This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 8-45 (Slot width 10mm)
    From: ฿ 20.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Screw Mounted - For 6 Series (Slot Width 8mm) Aluminum Frames

    Screw Mounted - For 6 Series (Slot Width 8mm) Aluminum Frames

    MISUMI

    This is Frame cap screw mounting type for Aluminum Frame Series 6-3030 and 6-3060. No additional alteration required.
    From: ฿ 40.57
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】

    MiSUMi C-VALUE

    End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】【1-20 Pieces Per Package】

    MiSUMi C-VALUE

    ・ Plastic end caps for Aluminum frames with Groove Width of 10 mm .
    ・ Applicable aluminum profile shape: Square Shape, Rectangle Shape, Single Radius Shape
    ・ Applicable aluminum profile size: 4545, 4560, 4590, 5050, 6060, 9090, 50100
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Color of plastic end caps: B (Black)
    ・ Caps thickness is 4 mm.
    ・ Material of caps is made of Nylon.
    From: ฿ 9.85
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap N3030

    Extrusion End Cap N3030

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: N3030, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 34.65
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Frame Cap For 5 Series (Slot Width 6 mm) Aluminum Frame - Screw Mounted

    Frame Cap For 5 Series (Slot Width 6 mm) Aluminum Frame - Screw Mounted

    MISUMI

    This is Frame cap screw mounting type for Aluminum Frame Series 5-2020 and 5-2040. No additional alteration required.
    From: ฿ 38.81
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap 2020

    Extrusion End Cap 2020

    SUS

    [Features]Square extrusion end cap with 6 mm groove width.
    From: ฿ 31.35
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
    Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
    Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
    Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames

    Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames

    MISUMI

    This is Frame cap screw mounting type for Aluminum Frame Series 8-4040 and 8-4080. No additional alteration required.
    From: ฿ 42.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap 3060

    Extrusion End Cap 3060

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 3060, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 37.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap 8080

    Extrusion End Cap 8080

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 8080, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 79.20
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Zinc Alloy End Caps For Aluminum Frames

    MiSUMi C-VALUE

    Zinc Alloy End Caps For Aluminum Frames

    MiSUMi C-VALUE

    End Caps For Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie :
    - Slot Width 6 Square Shape -2020
    - Slot Width 8 Square Shape -3030, 4040, 6060 and 8080
    - Slot Width 8 Square Shape -4545
    - Slot Width 6 Rectangle Shape -2040
    - Slot Width 8 Rectangle Shape -3060 and 4080
    ● Material : Zinc Alloy
    ● Surface Treatment : Painted
    [Application]
    End Caps are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 13.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap 4080
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap 4080

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 4080, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 46.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    M8 Series, End Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    M8 Series, End Cap

    NIC AUTOTEC

    A cap to protect frame ends.
    [Features]
    · Material: ABS resin.
    · Color: available in black and gray.
    [Applications]
    · Cover material for factory automation equipment.
    · For display stand cover component used at exhibitions.
    · For work bench component.
    · For machine base component.
    From: ฿ 29.70
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    End Cap (for 20 Series)

    End Cap (for 20 Series)

    NABESEI

    [Features]End cap made of polypropylene for the 20 series.
    From: ฿ 120.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap Lock Type N3030
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap Lock Type N3030

    SUS

    SF common parts.
    [Features]
    · As the bolts are attached, it is possible to lock without tapping the frame.
    From: ฿ 59.40
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    End Cap (for 40 Series)

    End Cap (for 40 Series)

    NABESEI

    [Features]End cap made of polypropylene for the 40 series.
    From: ฿ 142.86
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames
    Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames
    Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames

    Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames

    MISUMI

    This is Frame cap that is only attached to High Rigidity Aluminum Frame GFS6-3030 and GFS6-3060
    From: ฿ 265.98
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame - Screw Mounted

    Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame - Screw Mounted

    MISUMI

    This is Frame cap screw mounting type for Aluminum Frame Series 8-4545 and 8-4590. No additional alteration required.
    From: ฿ 44.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap Lock Type 3060
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap Lock Type 3060

    SUS

    SF common parts.
    [Features]
    · As the bolts are attached, it is possible to lock without tapping the frame.
    From: ฿ 59.17
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    M6 Series, End Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    M6 Series, End Cap

    NIC AUTOTEC

    A cap to protect frame ends.
    [Features]
    · Material: ABS resin.
    · Color: available in black and gray.
    [Applications]
    · Cover material for factory automation equipment.
    · For display stand cover component used at exhibitions.
    · For work bench component.
    · For machine base component.
    From: ฿ 23.45
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Base 4080SS

    Foot Base 4080SS

    SUS

    SUS foot base 2040. It is compatible with the SF-20 series frames.
    From: ฿ 179.59
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap 2040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap 2040

    SUS

    [Features]Rectangular extrusion end cap with 6 mm groove width.
    From: ฿ 34.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    End Cap

    End Cap

    YAMATO CO LTD

    ● Cap for Yamato aluminum extrusions. [Materials]Resin (PPS).
    From: ฿ 75.79
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 60601S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 60601S

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 60601S, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 56.10
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Line5/6/8 End Cap ECP/ECP-45/ECPC/ECPR/ECPGR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Line5/6/8 End Cap ECP/ECP-45/ECPC/ECPR/ECPGR

    IMAO CORPORATION

    ·End cap. [Material] Polyamide (glass fiber reinforced)
    From: ฿ 37.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Base 40402S

    Foot Base 40402S

    SUS

    SUS foot base 2060. It is compatible with the SF-20 series frames.
    From: ฿ 372.85
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 2060
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 2060

    SUS

    [Features]Rectangular extrusion end cap with 6 mm groove width.
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flame Cap 2525

    Flame Cap 2525

    SUS

    SF common parts. Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 2525, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 41.25
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap N4545
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap N4545

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: N4545, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 41.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap Lock Type N4040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap Lock Type N4040

    SUS

    SF common parts.
    [Features]
    · As the bolts are attached, it is possible to lock without tapping the frame.
    From: ฿ 66.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    M4 Series End Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    M4 Series End Cap

    NIC AUTOTEC

    A cap to protect frame ends.
    [Features]
    · Material: ABS resin.
    · Color: available in black and gray.
    [Applications]
    · Cover material for cover of factory automation equipment.
    · For display stand cover component.
    · For work bench component.
    · For frame component.
    From: ฿ 21.88
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    End Cap (for 30 Series)

    End Cap (for 30 Series)

    NABESEI

    [Features]End cap made of polypropylene for the 30 series.
    From: ฿ 156.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    20/30/40 Series Frame Cap FCP

    20/30/40 Series Frame Cap FCP

    IMAO CORPORATION

    [Material] PA (Glass Fiber Reinforced)
    From: ฿ 90.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames
    Until 31/03/2025
    Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames
    Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames

    Sale
    Until 31/03/2025

    Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames

    MISUMI

    Extrusion End Caps only for High Rigidity Aluminum Extrusions. Specific alterations are required for installing them.
    From: ฿ 300.08
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 40402S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 40402S

    SUS

    [Features]Square extrusion end cap with 6 mm groove width.
    From: ฿ 49.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap 5050
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap 5050

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 5050, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 9090
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 9090

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 9090, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 85.80
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap 60602S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap 60602S

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 60602S, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 47.85
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flame Cap 3090

    Flame Cap 3090

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 3090, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 49.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 6090
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 6090

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 6090, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 74.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 35・35
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 35・35

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 3535, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 49.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 30・30・R
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 30・30・R

    SUS

    Colors of black and light gray are available. Cap type: R-shaped, fixing method: capped, frame size: 3030R, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 49.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    T-Slot Extrusion End Cap, 1530

    T-Slot Extrusion End Cap, 1530

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 1018, material: polyamide
    From: ฿ 51.21
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Line 5/6/8 Cap CP

    Line 5/6/8 Cap CP

    IMAO CORPORATION

    Resin extrusion end cap. [Materials]Polyamide. [Fixing Method] Capped
    From: ฿ 16.19
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames
    Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames
    Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames

    Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames

    MISUMI

    This is Three-sided Frame cap that is attached to the corner of Aluminum Frame Series 8-4040
    From: ฿ 105.71
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plates for High Rigidity Type
    Plates for High Rigidity Type
    Plates for High Rigidity Type
    Plates for High Rigidity Type

    Plates for High Rigidity Type

    MISUMI

    This is Frame cap that is only attached to High Rigidity Aluminum Frame. Special alteration is required on cross sections of frame.
    From: ฿ 303.49
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap, 4060SS

    Extrusion End Cap, 4060SS

    SUS

    SUS foot base 4080SS. It is compatible with the SF-20 series frames.
    From: ฿ 617.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap, 20/DE60

    Extrusion End Cap, 20/DE60

    SUS

    Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 20DE45, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 37.72
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 204040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 204040

    SUS

    Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 20DE60, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap, 30/DE45

    Extrusion End Cap, 30/DE45

    SUS

    Colors of black and light gray are available. Cap type: R-shaped, fixing method: capped, frame size: 60602SR, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 72.45
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 40・40・R
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 40・40・R

    SUS

    Colors of black and light gray are available. Cap type: R-shaped, fixing method: capped, frame size: 4040R, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 56.10
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 40/DE30
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 40/DE30

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 40120, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 88.19
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 45/DE45 SFA Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 45/DE45 SFA Series

    SUS

    Colors of black and light gray are available. Cap type: R-shaped, fixing method: capped, frame size: 4545R, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 55.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap Lock Type 4080
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap Lock Type 4080

    SUS

    Included bolt make it possible to lock without tapping the frame. Colors of black and light gray are available. Cap type: rectangular, fixing method: bolted, frame size: 4080, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 82.88
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    T Slot Frame Cap 1018

    T Slot Frame Cap 1018

    SUS

    SUS, Extrusion End Cap, Extrusion End Cap, Lock Type 4590
    From: ฿ 83.81
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T Slot Frame Cap 1020

    T Slot Frame Cap 1020

    SUS

    SF common parts. The image is a representative product image. For more details, see the PDF catalog.
    From: ฿ 51.24
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T Slot Frame Cap 1030

    T Slot Frame Cap 1030

    SUS

    SF common parts. The image is a representative product image. For more details, see the PDF catalog.
    From: ฿ 53.70
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SDP Plate SFA-470

    SDP Plate SFA-470

    SUS

    Usable frame: T-slot extrusion end cap S1540, fixing method: capped, material:: polyamide
    From: ฿ 46.48
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AZ Frame Cap Lock Type 4040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    AZ Frame Cap Lock Type 4040

    SUS

    SF standard parts. Usable frame: AZ pillar 4040, AZ pillar 4040 t5 (including yellow). Kit contents: extrusion end cap, cross-head countersunk head machine screw (stainless steel). Fixing method: bolted. Material: PA (cap) / stainless steel (screw)
    From: ฿ 72.14
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    AZ Extrusion End Cap Lock Type 3030
    Until 31/03/2025

    Sale
    Until 31/03/2025

    AZ Extrusion End Cap Lock Type 3030

    SUS

    SF standard parts. Usable frame: AZ pillar 3030 (including yellow), AZ pillar 3060 (including yellow) <2 units>. Kit contents: extrusion end cap, cross-head countersunk head machine screw (stainless steel). Fixing method: bolted. Material: PA (cap) / stainless steel (screw)
    From: ฿ 68.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Counterbore Cap

    Counterbore Cap

    NIC AUTOTEC

    ·Structural element of factory automation equipment. [Materials]Rigid polyethylene [HDPE]
    From: ฿ 15.48
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For End Cap 66C

    For End Cap 66C

    YUKIGIKEN

    Small cap dedicated to 66C frame. Fixing method: bolted, frame series: Recoframe 40 series (for medium and heavy structures), material: Nylon 6
    From: ฿ 80.23
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners
    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners

    Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners

    MISUMI

    This is three-sided frame cap that is attached to the corner of Aluminum Frame Series 5 (Slot width 6mm)
    From: ฿ 95.48
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame End Caps For 8-45 Series (Slot Width 10mm) Aluminum Frames - End Plates
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Frame End Caps For 8-45 Series (Slot Width 10mm) Aluminum Frames - End Plates

    MISUMI

    This is Frame cap for HFSR5-404020. No additional alteration required.
    From: ฿ 180.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames
    Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames
    Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames

    Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames

    MISUMI

    This is three-sided frame cap that is attached to the corner of Aluminum Frame Series 6-3030
    From: ฿ 98.89
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    End Plates - For 6 Series (Slot Width 8mm) Aluminum Frames

    End Plates - For 6 Series (Slot Width 8mm) Aluminum Frames

    MISUMI

    This is Frame cap for HFSR6-606030. No additional alteration required.
    From: ฿ 218.24
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Foot Base 2040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Foot Base 2040

    SUS

    SUS foot base 40402S. It is compatible with the SF-20 series frames.
    From: ฿ 339.90
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Foot Base 204040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Foot Base 204040

    SUS

    SF common parts. It is compatible with the SF-20 series frames.
    From: ฿ 352.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Base 4060SS

    Foot Base 4060SS

    SUS

    SF common parts. It is compatible with the SF-20 series frames.
    From: ฿ 574.44
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 20/20/R
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 20/20/R

    SUS

    [Features]Rectangular extrusion end cap with 6 mm groove width.
    From: ฿ 56.10
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 40/40/2S/R
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 40/40/2S/R

    SUS

    [Features]R-shaped extrusion end cap with 6 mm groove width.
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Extrusion End Cap, 20/DE45

    Extrusion End Cap, 20/DE45

    SUS

    Colors of black and light gray are available. Cap type: R-shape, fixing method: capped, frame size: 40402SR, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 61.39
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 20・DE30
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 20・DE30

    SUS

    SF common parts. Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 20DE30, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 60120
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 60120

    SUS

    Colors of black and light gray are available. Cap type: L-shaped, fixing method: capped, frame size: 204040, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 49.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap Lock Type 2020
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap Lock Type 2020

    SUS

    SF common parts.
    [Features]
    · As the bolts are attached, it is possible to lock without tapping the frame.
    From: ฿ 61.61
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap Lock Type 2040
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap Lock Type 2040

    SUS

    Included bolt make it possible to lock without tapping the frame. Colors of black and light gray are available. Cap type: rectangular, fixing method: bolted, frame size: 2040, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
    From: ฿ 66.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 35/70
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 35/70

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 60120, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 100.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 1001004S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 1001004S

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 3570, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 66.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame Cap 60/60/2S/R
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Frame Cap 60/60/2S/R

    SUS

    Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 1001004S, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 105.16
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 30・50
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 30・50

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 3050, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 49.30
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flame Cap 30・DE30

    Flame Cap 30・DE30

    SUS

    Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 30DE30, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 37.72
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 30/DE60
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 30/DE60

    SUS

    Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 30DE45, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 37.72
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 306060
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 306060

    SUS

    Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 30DE60, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 44.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extrusion End Cap, 40120
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Extrusion End Cap, 40120

    SUS

    Colors of black and light gray are available. Cap type: L-shaped, fixing method: capped, frame size: 306060, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
    From: ฿ 74.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flame Cap 4590
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Flame Cap 4590

    SUS

    Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 4590, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
    From: ฿ 56.10
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Specifications
Cap Type
Mounting Method
Extrusion Size
Extrusion Series
Material
You can add up to 6 items per a category to the compare list.
End Cap For Aluminum Frames With Groove Width of 8 mm【1-20 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
End Caps For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
Until 31/03/2025
Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Frame End Caps - For 8 Series (Slot Width 10mm) Aluminum Frames
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames
Until 31/03/2025
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Extrusion End Cap N4040
You can add up to 6 items per a category to the compare list.
Sale
Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
Until 31/03/2025
Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame
You can add up to 6 items per a category to the compare list.
Screw Mounted - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
Extrusion End Cap N3030
You can add up to 6 items per a category to the compare list.
Frame Cap For 5 Series (Slot Width 6 mm) Aluminum Frame - Screw Mounted
You can add up to 6 items per a category to the compare list.
Extrusion End Cap 2020
You can add up to 6 items per a category to the compare list.
Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Extrusion End Cap 3060
You can add up to 6 items per a category to the compare list.
Extrusion End Cap 8080
You can add up to 6 items per a category to the compare list.
Zinc Alloy End Caps For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap 4080
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
M8 Series, End Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
End Cap (for 20 Series)
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap Lock Type N3030
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
End Cap (for 40 Series)
You can add up to 6 items per a category to the compare list.
Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames
Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames
Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame - Screw Mounted
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap Lock Type 3060
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
M6 Series, End Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Foot Base 4080SS
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap 2040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
End Cap
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 60601S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Line5/6/8 End Cap ECP/ECP-45/ECPC/ECPR/ECPGR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Foot Base 40402S
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 2060
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Flame Cap 2525
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap N4545
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap Lock Type N4040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
M4 Series End Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
End Cap (for 30 Series)
You can add up to 6 items per a category to the compare list.
20/30/40 Series Frame Cap FCP
You can add up to 6 items per a category to the compare list.
Sale
Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames
Until 31/03/2025
Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames
Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 40402S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap 5050
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 9090
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap 60602S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Flame Cap 3090
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 6090
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 35・35
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 30・30・R
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
T-Slot Extrusion End Cap, 1530
You can add up to 6 items per a category to the compare list.
Line 5/6/8 Cap CP
You can add up to 6 items per a category to the compare list.
Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames
Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames
Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Plates for High Rigidity Type
Plates for High Rigidity Type
Plates for High Rigidity Type
Plates for High Rigidity Type
You can add up to 6 items per a category to the compare list.
Extrusion End Cap, 4060SS
You can add up to 6 items per a category to the compare list.
Extrusion End Cap, 20/DE60
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 204040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Extrusion End Cap, 30/DE45
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 40・40・R
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 40/DE30
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 45/DE45 SFA Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap Lock Type 4080
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
T Slot Frame Cap 1018
You can add up to 6 items per a category to the compare list.
T Slot Frame Cap 1020
You can add up to 6 items per a category to the compare list.
T Slot Frame Cap 1030
You can add up to 6 items per a category to the compare list.
SDP Plate SFA-470
You can add up to 6 items per a category to the compare list.
Sale
AZ Frame Cap Lock Type 4040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
AZ Extrusion End Cap Lock Type 3030
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Counterbore Cap
You can add up to 6 items per a category to the compare list.
For End Cap 66C
You can add up to 6 items per a category to the compare list.
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners
Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners
You can add up to 6 items per a category to the compare list.
Sale
Frame End Caps For 8-45 Series (Slot Width 10mm) Aluminum Frames - End Plates
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames
Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames
Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
End Plates - For 6 Series (Slot Width 8mm) Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sale
Foot Base 2040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Foot Base 204040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Foot Base 4060SS
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 20/20/R
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 40/40/2S/R
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Extrusion End Cap, 20/DE45
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 20・DE30
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 60120
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap Lock Type 2020
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap Lock Type 2040
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 35/70
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 1001004S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Frame Cap 60/60/2S/R
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 30・50
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Flame Cap 30・DE30
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 30/DE60
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 306060
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Extrusion End Cap, 40120
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Flame Cap 4590
Until 31/03/2025
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MISUMI

MISUMI

MISUMI

SUS

MISUMI

MISUMI

MiSUMi C-VALUE

SUS

MISUMI

SUS

MISUMI

SUS

SUS

MiSUMi C-VALUE

SUS

NIC AUTOTEC

NABESEI

SUS

NABESEI

MISUMI

MISUMI

SUS

NIC AUTOTEC

SUS

SUS

YAMATO CO LTD

SUS

IMAO CORPORATION

SUS

SUS

SUS

SUS

SUS

NIC AUTOTEC

NABESEI

IMAO CORPORATION

MISUMI

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

IMAO CORPORATION

MISUMI

MISUMI

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

NIC AUTOTEC

YUKIGIKEN

MISUMI

MISUMI

MISUMI

MISUMI

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

Product Series

End Cap For Aluminum Frames With Groove Width of 8 mm【1-20 Pieces Per Package】【1-20 Pieces Per Package】

End Caps For Aluminum Frames【1-20 Pieces Per Package】

Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames

Frame End Caps - For 8 Series (Slot Width 10mm) Aluminum Frames

Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames

Extrusion End Cap N4040

Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame

Screw Mounted - For 6 Series (Slot Width 8mm) Aluminum Frames

End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】【1-20 Pieces Per Package】

Extrusion End Cap N3030

Frame Cap For 5 Series (Slot Width 6 mm) Aluminum Frame - Screw Mounted

Extrusion End Cap 2020

Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames

Extrusion End Cap 3060

Extrusion End Cap 8080

Zinc Alloy End Caps For Aluminum Frames

Extrusion End Cap 4080

M8 Series, End Cap

End Cap (for 20 Series)

Extrusion End Cap Lock Type N3030

End Cap (for 40 Series)

Plates for High Rigidity Type - For 6 Series (Slot Width 8mm) Aluminum Frames

Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame - Screw Mounted

Extrusion End Cap Lock Type 3060

M6 Series, End Cap

Foot Base 4080SS

Extrusion End Cap 2040

End Cap

Flame Cap 60601S

Line5/6/8 End Cap ECP/ECP-45/ECPC/ECPR/ECPGR

Foot Base 40402S

Flame Cap 2060

Flame Cap 2525

Flame Cap N4545

Extrusion End Cap Lock Type N4040

M4 Series End Cap

End Cap (for 30 Series)

20/30/40 Series Frame Cap FCP

Plates for High Rigidity Type - For 8 Series (Slot Width 10mm) Aluminum Frames

Flame Cap 40402S

Extrusion End Cap 5050

Flame Cap 9090

Extrusion End Cap 60602S

Flame Cap 3090

Flame Cap 6090

Flame Cap 35・35

Flame Cap 30・30・R

T-Slot Extrusion End Cap, 1530

Line 5/6/8 Cap CP

Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames

Plates for High Rigidity Type

Extrusion End Cap, 4060SS

Extrusion End Cap, 20/DE60

Extrusion End Cap, 204040

Extrusion End Cap, 30/DE45

Flame Cap 40・40・R

Extrusion End Cap, 40/DE30

Extrusion End Cap, 45/DE45 SFA Series

Extrusion End Cap Lock Type 4080

T Slot Frame Cap 1018

T Slot Frame Cap 1020

T Slot Frame Cap 1030

SDP Plate SFA-470

AZ Frame Cap Lock Type 4040

AZ Extrusion End Cap Lock Type 3030

Counterbore Cap

For End Cap 66C

Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners

Frame End Caps For 8-45 Series (Slot Width 10mm) Aluminum Frames - End Plates

Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames

End Plates - For 6 Series (Slot Width 8mm) Aluminum Frames

Foot Base 2040

Foot Base 204040

Foot Base 4060SS

Extrusion End Cap, 20/20/R

Extrusion End Cap, 40/40/2S/R

Extrusion End Cap, 20/DE45

Flame Cap 20・DE30

Extrusion End Cap, 60120

Extrusion End Cap Lock Type 2020

Flame Cap Lock Type 2040

Extrusion End Cap, 35/70

Extrusion End Cap, 1001004S

Frame Cap 60/60/2S/R

Flame Cap 30・50

Flame Cap 30・DE30

Extrusion End Cap, 30/DE60

Extrusion End Cap, 306060

Extrusion End Cap, 40120

Flame Cap 4590

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 6.82

฿ 7.58

฿ 16.60

Special Price

On Sale Until 31/03/2025

฿ 17.29

Special Price

On Sale Until 31/03/2025

฿ 15.20

Special Price

On Sale Until 31/03/2025

฿ 37.95

฿ 20.00

Special Price

On Sale Until 31/03/2025

฿ 40.57

฿ 9.85

฿ 34.65

฿ 38.81

฿ 31.35

฿ 42.34

฿ 37.95

฿ 79.20

฿ 13.64

฿ 46.20

Special Price

On Sale Until 31/03/2025

฿ 29.70

Special Price

On Sale Until 31/03/2025

฿ 120.97

฿ 59.40

Special Price

On Sale Until 31/03/2025

฿ 142.86

฿ 265.98

฿ 44.10

฿ 59.17

Special Price

On Sale Until 31/03/2025

฿ 23.45

Special Price

On Sale Until 31/03/2025

฿ 179.59

฿ 34.65

Special Price

On Sale Until 31/03/2025

฿ 75.79

฿ 56.10

Special Price

On Sale Until 31/03/2025

฿ 37.32

Special Price

On Sale Until 31/03/2025

฿ 372.85

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 41.25

฿ 41.25

Special Price

On Sale Until 31/03/2025

฿ 66.00

Special Price

On Sale Until 31/03/2025

฿ 21.88

Special Price

On Sale Until 31/03/2025

฿ 156.19

฿ 90.97

฿ 300.08

Special Price

On Sale Until 31/03/2025

฿ 49.50

Special Price

On Sale Until 31/03/2025

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 85.80

Special Price

On Sale Until 31/03/2025

฿ 47.85

Special Price

On Sale Until 31/03/2025

฿ 49.50

฿ 74.25

Special Price

On Sale Until 31/03/2025

฿ 49.50

Special Price

On Sale Until 31/03/2025

฿ 49.50

Special Price

On Sale Until 31/03/2025

฿ 51.21

฿ 16.19

฿ 105.71

฿ 303.49

฿ 617.14

฿ 37.72

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 72.45

฿ 56.10

Special Price

On Sale Until 31/03/2025

฿ 88.19

Special Price

On Sale Until 31/03/2025

฿ 55.00

Special Price

On Sale Until 31/03/2025

฿ 82.88

Special Price

On Sale Until 31/03/2025

฿ 83.81

฿ 51.24

฿ 53.70

฿ 46.48

฿ 72.14

Special Price

On Sale Until 31/03/2025

฿ 68.65

Special Price

On Sale Until 31/03/2025

฿ 15.48

฿ 80.23

฿ 95.48

฿ 180.73

Special Price

On Sale Until 31/03/2025

฿ 98.89

฿ 218.24

฿ 339.90

Special Price

On Sale Until 31/03/2025

฿ 352.50

Special Price

On Sale Until 31/03/2025

฿ 574.44

฿ 56.10

Special Price

On Sale Until 31/03/2025

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 61.39

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 49.50

Special Price

On Sale Until 31/03/2025

฿ 61.61

Special Price

On Sale Until 31/03/2025

฿ 66.68

Special Price

On Sale Until 31/03/2025

฿ 100.65

Special Price

On Sale Until 31/03/2025

฿ 66.00

Special Price

On Sale Until 31/03/2025

฿ 105.16

Special Price

On Sale Until 31/03/2025

฿ 49.30

Special Price

On Sale Until 31/03/2025

฿ 37.72

฿ 37.72

Special Price

On Sale Until 31/03/2025

฿ 44.55

Special Price

On Sale Until 31/03/2025

฿ 74.25

Special Price

On Sale Until 31/03/2025

฿ 56.10

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day 3 Day(s) Same day Same day Same day 3 Day(s) Same day 1 Day(s) Same day Same day 3 Day(s) Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day 3 Day(s) 7 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day 3 Day(s) Same day Same day Same day Same day 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day Same day 3 Day(s) 6 Day(s) Same day Same day Same day Same day Same day Same day 3 Day(s) Same day Same day 3 Day(s) Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day
Specifications
                                                                                                                                                                                      Cap TypeSquare Shape / Single Radius ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / Angled ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / Angled ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / Angled ShapeSquare ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / Angled ShapeSquare Shape / Rectangle ShapeSquare Shape / Rectangle Shape / Single Radius ShapeSquare ShapeSquare Shape / Rectangle ShapeSquare ShapeSquare Shape / Rectangle ShapeRectangle ShapeSquare ShapeSquare Shape / Rectangle ShapeRectangle ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / L/R Shape / Angled Shape / Three-Sided ShapeSquare ShapeSquare ShapeSquare ShapeSquare Shape / Rectangle ShapeSquare Shape / Rectangle ShapeRectangle ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / L/R Shape / Angled Shape / Three-Sided Shape-Rectangle ShapeSquare ShapeSquare ShapeSquare Shape / Rectangle Shape / Angled Shape-Rectangle ShapeSquare ShapeSquare ShapeSquare ShapeSquare Shape / Rectangle Shape / Single Radius Shape / L Shape / L/R Shape / Angled Shape / Three-Sided ShapeSquare ShapeSquare ShapeSquare Shape / Rectangle ShapeSquare ShapeSquare ShapeSquare ShapeSquare ShapeRectangle ShapeRectangle ShapeSquare ShapeSingle Radius ShapeRectangle ShapeRound shapeThree-Sided ShapeSquare Shape / Rectangle Shape-Angled ShapeAngled ShapeSingle Radius ShapeSingle Radius ShapeRectangle ShapeSingle Radius ShapeRectangle ShapeRectangle ShapeRectangle ShapeRectangle ShapeRectangle ShapeSquare ShapeSquare ShapeSingle Radius ShapeL ShapeThree-Sided ShapeL/R ShapeThree-Sided ShapeL/R Shape---Rectangle ShapeSingle Radius ShapeSingle Radius ShapeAngled ShapeL ShapeSquare ShapeRectangle ShapeRectangle ShapeRectangle ShapeSquare ShapeRectangle ShapeAngled ShapeAngled ShapeAngled ShapeL ShapeRectangle Shape
                                                                                                                                                                                      Mounting MethodCap MountCap MountCap MountCap MountCap MountCap MountCap MountScrew MountCap MountCap MountScrew MountCap MountScrew MountCap MountCap MountScrew MountCap MountCap MountCap MountScrew MountCap MountScrew MountScrew MountScrew MountCap Mount-Screw MountCap MountCap MountCap Mount-Screw MountScrew MountCap MountScrew MountCap MountCap MountCap MountScrew MountScrew MountCap MountCap MountCap MountCap MountCap MountCap MountCap MountCap MountCap MountScrew MountScrew Mount-Screw MountScrew MountCap MountCap MountCap MountCap MountScrew MountScrew MountCap MountCap MountCap MountScrew MountScrew MountCap MountScrew MountScrew MountScrew MountScrew MountScrew Mount---Screw MountScrew MountScrew MountScrew MountScrew MountScrew MountScrew MountCap MountCap MountCap MountCap MountCap MountCap MountCap MountCap MountCap Mount
                                                                                                                                                                                      Extrusion Size3030 ~ 80802020 ~ 909030A6 ~ 60603030A8 ~ 80804030A5 ~ 404020N404030A8-45 ~ 9090453030 ~ 30604545 ~ 50100N30302020 ~ 204020204040 ~ 4080306080802020 ~ 80804080-20X20N303040X403030 ~ 30604545 ~ 45903060--2040YF2020-4 ~ YF6060-660601S16×8 ~ 80×20-20602525N4545N4040-30X3030×304040 ~ 408040402S5050909060602S3090609035353030R1018-40404545 ~ 100200-20DE4520DE6060602SR4040R401204545R4080459010201030154040403030-60 × 602020R5-4040203030R6-606030---4060SS2020R40402SR20DE30204040202020406012035701001004S305030DE3030DE4530DE603060604590
                                                                                                                                                                                      Extrusion Series--MISUMI 6 SeriesMISUMI 8 SeriesMISUMI 5 SeriesSUS SF40/45 (10 mm Groove Width Type)MISUMI 6 Series / MISUMI 8 Series / MISUMI 8-45 SeriesMISUMI 6 Series-SUS SF30 (8 mm Groove Width Type)MISUMI 5 SeriesSUS SF20 (6 mm Groove Width Type)MISUMI 8 SeriesSUS SF30 (8 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)-SUS SF40/45 (10 mm Groove Width Type)NIC Autotec M8 Series / NIC Autotec H10 Series-SUS SF30 (8 mm Groove Width Type)-MISUMI 6 SeriesMISUMI 8 SeriesSUS SF30 (8 mm Groove Width Type)NIC Autotec M6 Series-SUS SF20 (6 mm Groove Width Type)-SUS SF40/45 (10 mm Groove Width Type)IMAO (item) Line 5 / IMAO (item) Line 8-SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)NIC Autotec M4 Series-IMAO (I-Frame) 30 SeriesMISUMI 8 SeriesSUS SF20 (6 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)-IMAO (item) Line 5 / IMAO (item) Line 6 / IMAO (item) Line 8MISUMI 8 SeriesMISUMI 8-45 Series-SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)-----NIC Autotec M4 Series / NIC Autotec M6 Series / NIC Autotec M8 SeriesLECOFRAME 40 Series (For Medium/Heavy Structures)MISUMI 5 SeriesMISUMI 5 SeriesMISUMI 6 SeriesMISUMI 6 Series---SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF20 (6 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF30 (8 mm Groove Width Type)SUS SF40/45 (10 mm Groove Width Type)
                                                                                                                                                                                      MaterialPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlastic-PlasticPlasticPlasticPlasticPlasticStainless SteelPlasticPlasticPlastic-PlasticPlasticPlasticPlastic-PlasticPlasticPlasticPlasticPlasticPlasticPlasticStainless SteelPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticStainless Steel-PlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticStainless SteelPlasticStainless Steel---PlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlasticPlastic

                                                                                                                                                                                      Loading...

                                                                                                                                                                                      Application example related to this category

                                                                                                                                                                                      Related Categories to Frame Caps