(!)
Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
* This form is only for feedback/comment on our website and service
Feedback
Name (Optional)
E-mail Address (Optional)
Tel (Optional)
Your feedback is essential for our continuous improvement
Thank you for your cooperation.
Your feedback is essential for our continuous improvement.
Aluminum Frame and Brackets
This page introduces MISUMI's aluminum frame and accessory parts. In addition to a multi-shaped structural material frame that takes advantage of the properties of aluminum extruded materials, various accessory parts are available at low cost. We also provide door units and sliding door units that come with all necessary parts for assembly.
[MISUMI's aluminum frames] · Specified length frame, 4,000 mm fixed length frame · In-stock accessories, 1,000 mm fixed length frame
[SUS Aluminum Frame] SUS's most standard aluminum structural material SF Series · 300 lineups with three groove widths of SS (6 mm), S (8 mm) and L (10 mm), and many sizes including 20×20 and 100×100 are available. 3,000 accessories are available including brackets, underbody and panel mounting items.
Question: Please explain about how to select accessories for Aluminum extrusions.
Answer: When the Aluminum extrusion is selected, available peripheral parts No. will be determined. Use the No. as a guide to select accessories.
• Selection of peripheral parts
When the Aluminum extrusion is selected, available peripheral parts No. will be determined. Use the No. as a guide to select accessories.
Question: Please explain about how to assemble the Aluminum extrusion.
Answer: For Aluminum extrusion assembly method, refer to "Aluminum extrusion Assembly Method" in Aluminum extrusion page.
Question: Please explain about how to secure the panel to the Aluminum extrusion.
Answer: There are three methods of securing the panel to the Aluminum extrusion: bracket mounting, groove fitting, and direct mounting. Refer to "Panel parts selection and connection method"
Question: What is the function of "reversal" in Tabbed Reversal Brackets?
Answer: The Tabbed Reversal Brackets allows Aluminum extrusions to be connected together in L-connections and Cross-connections. Please see the example below.
Tabbed Reversal Brackets can be used even when the frames intersect.
Question: The allowable load of the bracket is the load under what conditions?
Answer: It is the load per unit under the condition where two Aluminum extrusions are set up, then another Aluminum extrusion is placed between them with two brackets attached underneath.
The allowable load represents the load that bracket can maintain its position (without breaking/sliding) when all the mounting holes of the bracket are fixed with bolts and the load is applied.
Question: What is the material of the Aluminum extrusion?
Answer: Materials and mechanical properties are vary depending on the type of Aluminum extrusion.
Please see the "Mechanical Properties of Aluminum extrusion Materials" in the general details for Aluminum extrusion page.
Question: What is the customizable length of the Aluminum extrusion that available for order?
Answer: The length between 50 to 4000 mm can be ordered.
In addition, depending on the type, it is possible to order length 4001 mm to 6000 mm per Misumi FA catalog. So, please send us a request for quotation via Quotation request for item not listed in MISUMI FA Catalog service.
Question: What are the cutting tolerances of the Aluminum extrusions?
Answer: ± 0.5 mm of the specified dimension.
Question: Please explain about the perpendicularity of the cut surface of the Aluminum extrusion.
Answer: Since the Aluminum extrusion is an extruded material, the datum cannot be specified. Therefore, the perpendicularity of the cut surface cannot be measured.
Question: What is the product with "K" at the beginning of the Model No. of the Aluminum extrusion?
(Example:KHFS6-3030-4000)
Answer: A fixed-length frame. Available in 2 types: 4000 mm (effective length) and 1000 mm.
Question: Fixed-length frames of Model No. starts with K are described as "effective length 4000 mm". What does effective length mean?
Answer: It means that the actual usable length is 4000 mm or more.
Actual size should be 4000 mm or more (a few 10 mm longer).
A fixed-length frame is a frame that is cut and used by the customer, so the exact length cannot be specified.
Question: Can JIS standard hexagon nuts and square nuts be used for Aluminum extrusions?
Answer: No.
A special nut that fits into the groove of the Aluminum extrusion shall be used to secure a large area of buckling pressure and prevents buckling of the Aluminum extrusion.
Question: Can nuts and brackets be used in common with any type of Aluminum extrusion?
Answer: It can be used within the same series.
Since the groove shape is the same, accessories can be used in common.
For details on the series, refer to "Differences in Size" in the Aluminum extrusion page.
Question: What is the difference between the Aluminum extrusion 8-series and the 8-45-series?
Answer: Groove width is the same 1 mm, but the size of outer diameter and depth of groove are different.
Please select accessories that are compatible with each-series.
Refer to "Selection from-series, finding in the product list" in the Aluminum extrusion page.
Question: What is tools for Aluminum extrusion cutting?
Answer: The Aluminum extrusion can be cut by tip saw for soft steel materials. After assembling the frame, please attach Frame Caps at the cut surface.
Question: What is the perpendicularity tolerance of the bracket?
Answer: It depends on the type of bracket.
• Other than extruded brackets: There is no perpendicularity tolerance setting.
• Extruded bracket: Within ± 1 degree according to JIS standard H 4100 special class (excluding right angle machining type).
• Right angle (90 degree Brackets): Tolerance smaller than normal extruded bracket. Please refer to each product page for details.
Question: Is there a bracket for connecting between Aluminum extrusion and plate?
Answer: Yes.
Please select a bracket with single side tap (HBLFSNK □, HBLFSNE □)
□ is Aluminum extrusion No.
Question: Is it possible to attach nuts and bolts made of stainless steel as the attachment for alteration code of black bracket as "with applicable bolts and nuts set"
(e.g.:HBLFSNB6-SST, HBLFSNB6-SSU, HBLFSNB6-SSP , etc.)
Answer: No, because there are no black stainless-steel bolts that correspond to the black bracket, so it cannot be attachment for alteration "with applicable bolts and nuts set".
Question: Is there any product to prevent the fastening part from loosening?
Question: What is the difference between the 8-series and 8-45-series when selecting nuts for Aluminum extrusions?
Answer: The Model No. used for the Pre-Assembly Insertion Stoppers and Stopper Integrated Nuts are different between the 8-series and 8-45-series. Other nuts can be used in common.
• 8-series:Pre-Assembly Insertion Stoppers HNST8, Stopper Integrated Nuts HNTE8, stainless steel material is model SHNTE8
• 8-45-series:HNST8-45, HNTE8-45, SHNTE8-45
Question: Please explain about the type of frame cap of high-rigidity Aluminum extrusion GFS, GNFS
Answer: The following products are available:
Frame cap (made of resin) :
• 6-series (groove width 8 mm) frame cap for Aluminum extrusion (Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames)
• 8-series (groove width 10 mm) frame cap for Aluminum extrusion (Frame End Caps - For 8 Series (Slot Width 10mm) Aluminum Frames)
High-rigidity plate (made of metal) :
• HFCD□ (□ is Aluminum extrusion No.)
GFS and GNFS type have different cross-sectional shapes from other types, so they need to use with special frame caps.
Question: Is there a bracket that can be easily installed after assembly?
Answer: Yes.
Please check on Panel Brackets - Plastic (HCBR).
It can be installed after assembling the Aluminum extrusion, and the panel can be attached.
Question: Are there any accessories for fixing the cable to the Aluminum extrusion?
Answer: Yes.
Please check on Cable clamp (HFCN□PACK, HFCC□PACK) Please also be noted that cable band is not included.
□ is Aluminum extrusion No.
Question: Is there a roller that can be used with the Aluminum extrusion?
Question: There is something like blue grease on the thread part of the round bar handle with plate. Is there any problem in use?
Answer: No problem in use.
Since the grease is applied for rust prevention inside the thread part, it can be used normally.
Question: When creating a door using aluminum extrusion, how should the clearance between the door and Aluminum extrusion be?
Answer: Clearance of the Aluminum extrusion between the door and the outer frame depends on the series of Aluminum extrusions used and the width of the door.
Please refer to the clearance between the door and the outer frame below.
Question: Is it possible to add a tapped hole to the end face of a flat milled Aluminum extrusion?
Answer: Yes.
Alteration code LTP (left end face) , RTP (right end face) , and TPW (both end faces) can be specified same as normal Aluminum extrusion.
Question: Is it possible to specify 2 or more types of alteration code on the Aluminum? extrusion?
Answer: Yes.
Please add on the alteration code numbers side by side.
For example: "HFS6-3030-1000-LTP-RCH"
Question: Is it possible to drill holes with different diameters on one Aluminum extrusion?
Answer: Not available as a standard product.
Please send us a request for quotation via Quotation request for item not listed in MISUMI FA Catalog service.
Question: How many additional wrench holes can be specified for the Aluminum extrusion?
Answer: Up to 5 horizontal, vertical, and cross holes, totally 15 locations.
Question: Is it possible to perform alteration code (Number of holes, hole position, hole size, etc.) for Aluminum extrusions that are not listed in the "Alteration code" in the Aluminum extrusion page?
Answer: There is a case where it is possible.
Please send us a request for quotation via Quotation request for item not listed in MISUMI FA Catalog service.
Question: When using the screw joint HCJ6 with the 6-series Aluminum extrusion, which hole diameter should be used for the additional wrench hole of the Aluminum extrusion between φ5 and φ8?
Answer: Wrench hole diameter must be φ8.
Question: Is it possible to make additional 5 holes to the flat frame?
Answer: Yes.
Up to 5 holes can be added to the flat frame.
For 6 or more holes, please send us a request for quotation via Quotation request for item not listed in MISUMI FA Catalog service.
Question: Is it possible to paint the Aluminum extrusion?
Answer: No.
Question: Please explain about the difference between LMH and LMV of M hole alteration of Aluminum extrusion.
Answer: LMH is the instruction to make M hole horizontally on the left side of Aluminum extrusion, and LMV is the instruction to make M hole vertically.
(Additional string meaning L:Left, R:Right, H:Horizontal, V:Vertical)
Please refer to the frame placement standard and instructions below.
• Frame placement standard and instructions
When specifying a hole drilling, please specify "which side of the frame should the machining be done (left or right)" and "horizontal or vertical orientation." For MISUMI Aluminum extrusion, after setting in the prescribed way, the right/left/horizontal/vertical are determined as shown in the figure below.
Question: Can the perpendicularity of the end face of the Aluminum extrusion be improved by specifying the alteration code "SC" (High precision cut) for the flat milled frame?
Answer: It does not improve perpendicularity.
(The flat milled frame has a top and bottom parallelism of 0.1/100 and a height T of ± 0.05. SC only improves accuracy of length dimension)
Question: If I specify "with applicable bolts and nuts set" for alteration code of the bracket, can I change only the nuts to a different model number by "change M diameter"?
Answer: No. In that case, please order separately.
Question: Is it possible to make an M6 hole on the side of the bracket?
Answer: No. The alteration code "C" (alteration code of cover mounting holes) only supports drilling M5 holes.
Question: Which part of the Aluminum extrusion will be machined if a tapped hole alteration is specified?
Answer: The machining location is the part surrounded by red circles in the cross-sectional view of the Aluminum extrusion on the product page. There are two types, center hole and square hole, depending on the cross-sectional shape of the Aluminum extrusion.
Question: Is it possible to insert a Thread Insert by adding tapped holes to the Aluminum extrusion?
Answer: Yes.
Please refer to "End face tapped hole" in the Aluminum extrusion selection information site. If LHP, RHP, or HPW, is selected, alteration code with Thread Insert can be specified.
Question: Is it possible that Thread Insert is inserted even though Thread Insert insertion (LHR, PHP, HPW) is not specified in the tap hole alteration of the Aluminum extrusion?
Answer: Yes.
In the case of the Aluminum extrusion 8-45-series, Thread Insert can be inserted even if LTP, RTP, or TPW is not specified, but only when the hole size of the tapped hole is φ12.5
Question: The tolerance for the length of the Aluminum extrusion is ± 0.5 mm. Is it possible to request cutting with more accurate tolerance?
Answer: Yes.
By specifying the alternation "SC" of the Aluminum extrusion, the tolerance for the total length L dimension can be changed from ± 0.5 to ± 0.2 mm and cut with high accuracy. However, only a length of 1500 mm or less can be performed.
Question: Please explain how to connect 2 Aluminum extrusions of 6-series in parallel.
Answer: Apply L-holes drilling to one of Aluminum extrusion, and two parallel Aluminum extrusions can be connected by Parallel Joint (HLJ □, HALJ □) (How to connect in parallel)
□ is Aluminum extrusion No.
Question: Please show an example of application on how to attach a linear guide to an Aluminum extrusion.
Answer: The following is an example of connecting a linear guide using a flat milled frame of an Aluminum extrusion and a long nut.
※The representative product in this example is 6-series, but it can be applied in the same way for Aluminum extrusion and long nut for 5-series and 8-series.
※When using an Aluminum extrusion, please be considering on bending and twisting the material within the range of JIS.
Question: Please explain about how to mount the Aluminum extrusion vertically on the base plate.
Answer: There are three methods.
• Set up nut for pre-assembly double joint the base plate and attach the Aluminum extrusion vertically it on the base plate with two bolts of the Aluminum extrusion fitted with lead-in double joint. (Fig.1)
• Make two through holes in the base plate and attach it to the Aluminum extrusion with nuts for lead-in double joint with bolts from under the base plate. (Fig.2)
• Attach with the anchor stand for Aluminum extrusion. (Fig.3)
Question: Please show an example for application of angled Aluminum extrusion (HFS□□A5)
Answer: The following is an example of application for angle-taped Aluminum extrusion HFS30A5-20.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?