(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Irregular Cross Section Wire Springs

Irregular cross-section wire springs are springs made of wire rods having cross-sections machined into special (heteromorphic) shapes. Standard spring cross-sections are usually round, square, rectangular or hexagonal, while irregular cross-section wire springs have cross-sections of various shapes such as flat, semicircular, trapezoidal or triangular. To create springs with heteromorphic machining, the wire rods used to manufacture these springs have increased spring load capacity and durability, while the springs themselves have features such as more compact and lightweight designs. Some models have finely tuned customized designs to match specific applications or requirements. Irregular cross-section wire springs are made of many different materials, such as silicon-chrome spring steel and single metals such as titanium, aluminum and copper. Irregular cross-section wire springs with superior recyclability are also available, such as plastic models that can be incorporated directly into plastic products.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
75 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Ultra High Deflection-Fmax. (Allowable Deflection) = Lx65%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Ultra High Deflection-Fmax. (Allowable Deflection) = Lx65%

    MISUMI

    *This product is handled as mechanical parts and plastic parts, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for the catalog of standard plastic parts.
    From: ฿ 71.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Ultra Deflection-Fmax. (Allowable Deflection) = Lx60%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Ultra Deflection-Fmax. (Allowable Deflection) = Lx60%

    MISUMI

    *This product is handled as mechanical parts and plastic parts, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for the catalog of standard plastic parts.
    From: ฿ 49.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flat Spring

    Flat Spring

    SAMINI

    Flat wire coil spring.
    [Features]
    · Convenient identification display for handling.
    * May not correspond to thin wire diameters.
    [Applications]
    · Optimal for springs for industrial machinery, press molds and plastic molds.
    [Materials]
    · Silicon chrome steel wire (SWOSC equivalent)
    [Winding direction]
    · Right
    [Type]
    · Yellow - For extra light loads
    · Blue - For light loads
    · Red - For medium loads
    · Green - For heavy loads
    · Brown - For extra heavy loads
    From: ฿ 54.19
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Extra Light Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUF, E-GUR, E-GUV, E-GUY
    ・ Outer diameter D (Ø) [mm]: 3, 4, 5, 6, 8
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 5.92
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Heavy Load
    ・ I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GVUL, E-GVUM
    ・ Inner diameter D (Ø) [mm]: 5, 6, 8, 10, 12, 16
    ・ Free length range [mm]: 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 11.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Light Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUL, E-GUTT
    ・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 13, 16, 20
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 5.92
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Light Load
    ・ I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GVUF, E-GVUR
    ・ Inner diameter D (Ø) [mm]: 5, 6, 8, 10, 12, 16
    ・ Free length range [mm]: 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 7.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Heavy Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUH, E-GUM
    ・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 13
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 7.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for High Deflection-Fmax. (Allowable Deflection) = Lx50%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for High Deflection-Fmax. (Allowable Deflection) = Lx50%

    MISUMI

    *This product is handled as mechanical parts and plastic parts, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for the catalog of standard plastic parts.
    From: ฿ 37.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring TF (Light Small Load)
    Until 31/03/2025
    Strong Spring TF (Light Small Load)
    Strong Spring TF (Light Small Load)

    Sale
    Until 31/03/2025

    Strong Spring TF (Light Small Load)

    TOKYO HATSUJYO MANUFACTURING

    Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
    From: ฿ 60.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Ultra Heavy Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUBB
    ・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 12, 13, 16, 20
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 9.21
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Medium Deflection-Fmax. (Allowable Deflection) = Lx40%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Medium Deflection-Fmax. (Allowable Deflection) = Lx40%

    MISUMI

    *This product is handled as mechanical parts and plastic parts, and this page conforms to the contents published in the catalog of mechanical parts. Please see here for the catalog of standard plastic parts.
    From: ฿ 32.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring TM (Middle Load)
    Until 31/03/2025
    Strong Spring TM (Middle Load)
    Strong Spring TM (Middle Load)

    Sale
    Until 31/03/2025

    Strong Spring TM (Middle Load)

    TOKYO HATSUJYO MANUFACTURING

    Spring with modified cross-sectional materials. Higher loads in small spaces compared to round-wire coil springs.
    From: ฿ 51.38
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Heavy Load-Fmax. (Allowable Deflection) = Lx19.2%/21.6%/24%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Heavy Load-Fmax. (Allowable Deflection) = Lx19.2%/21.6%/24%

    MISUMI

    · The prices listed in the catalog have been revised.
    · For the latest price, please check the model number below or WOS.
    From: ฿ 29.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring SF (Light Small Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring SF (Light Small Load)

    SAMSOL

    From Korea’s number one spring manufacturer. High quality, low cost, off-the-shelf
    From: ฿ 42.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Round-Wire Coil Spring LR
    Until 31/03/2025
    Round-Wire Coil Spring LR
    Round-Wire Coil Spring LR

    Sale
    Until 31/03/2025

    Round-Wire Coil Spring LR

    TOKYO HATSUJYO MANUFACTURING

    Irregular cross section wire spring included in "JIS B 5012: Coil spring used in press die."
    [Features]
    · Material: Silicone chrome steel for Piano wire type B or spring. Operating temperature: -30 to +100°C.
    · Outer diameter tolerance: +0 mm, -0.5 mm. Inner diameter tolerance: +0.7 mm, -0.4 mm.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±1% for 55 mm or more. Load tolerance: ±10%.
    · Maximum deflection: Custom length × 32%.
    · Can be provided at low cost by standardizing and managing the stock of round wire coil springs in advance.
    · A long size (L = 300) product is prepared for each outer diameter. Can be cut to the length required for use.
    [Applications]
    · As a coil spring.
    From: ฿ 44.40
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Steel Alloy Compression Spring
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Steel Alloy Compression Spring【5-10 Pieces Per Package】

    RS Pro

    Wire diameter ends up to 0.8mm are squared and unground
    Wire diameter ends 1.00mm and over are squared and ground
    Manufactured with a right hand helix
    From: ฿ 263.59
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring TH (Heavy Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Strong Spring TH (Heavy Load)

    TOKYO HATSUJYO MANUFACTURING

    Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
    From: ฿ 58.02
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Round-Wire Coil Spring LR (Long Size)

    Round-Wire Coil Spring LR (Long Size)【2 Pieces Per Package】

    TOKYO HATSUJYO MANUFACTURING

    Round-wire coil spring included in JIS B 5012: 1998 pressed coil springs.
    From: ฿ 529.67
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Ultra Heavy Load-Fmax. (Allowable Deflection) = Lx16%/18%/20%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Ultra Heavy Load-Fmax. (Allowable Deflection) = Lx16%/18%/20%

    MISUMI

    · The prices listed in the catalog have been revised.
    · For the latest price, please check the model number below or WOS.
    From: ฿ 28.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coil Spring for Light Load-Fmax. (Allowable Deflection) = Lx32%/36%/40%
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Coil Spring for Light Load-Fmax. (Allowable Deflection) = Lx32%/36%/40%

    MISUMI

    · The prices listed in the catalog have been revised.
    · For the latest price, please check the model number below or WOS.
    From: ฿ 28.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring SH (Heavy Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring SH (Heavy Load)

    SAMSOL

    [Features]
    · Samsol coil die springs are manufactured abiding by stringent quality standards for all processes.
    · Particularly the unique patented method of wiring process ensures that there is no length variation or surface damage.
    From: ฿ 42.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PEEK Plastic Spring

    PEEK Plastic Spring

    SUNCO

    [Internal diameter] 4, 4.5, 6, 8, 20.5
    [Outer diameter] 6, 10, 12, 14.5, 25
    [Custom length] 18, 20, 23, 25, 36
    [Solid length] 11, 12, 12.5, 16
    [Spring constant] 0.17, 0.38, 0.49, 0.52, 0.62, 3.48
    From: ฿ 832.65
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 11.25mm
    Wire Diameter = 1.25mm
    Free Length = 29.5mm
    Minimum Working Length = 10.8mm
    Load at Minimum Working Length = 85.42N
    Material = Alloy Steel
    Spring Rate = 4.51N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 700.49
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type

    Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type

    NIPPON CHEMICAL SCREW

    Used in harsh environments, such as immersion in solvents/corrosive chemical solutions in semiconductor manufacturing equipment, etc. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.
    From: ฿ 560.54
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring SM (Medium Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring SM (Medium Load)

    SAMSOL

    Korea's premier spring manufacturer. High quality, low cost, immediate delivery
    From: ฿ 39.03
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    ISO Standard Spring TJL
    Until 31/03/2025

    Sale
    Until 31/03/2025

    ISO Standard Spring TJL

    TOKYO HATSUJYO MANUFACTURING

    An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
    From: ฿ 114.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring TL (Light Load)
    Until 31/03/2025
    Strong Spring TL (Light Load)
    Strong Spring TL (Light Load)

    Sale
    Until 31/03/2025

    Strong Spring TL (Light Load)

    TOKYO HATSUJYO MANUFACTURING

    Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.
    From: ฿ 65.26
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring for High Deflection, TR
    Until 31/03/2025
    Strong Spring for High Deflection, TR
    Strong Spring for High Deflection, TR

    Sale
    Until 31/03/2025

    Strong Spring for High Deflection, TR

    TOKYO HATSUJYO MANUFACTURING

    A irregular cross section wire spring that has been added to the "strong spring" series as a powerful spring for high deflection.
    [Features]
    · Material: Silicone chrome steel for spring. Operating temperature: -30 to 150°C. Maximum deflection: Custom length × 50%.
    · Outer diameter tolerance: +0 mm, -1.2 mm. Inner diameter tolerance: +1.2 mm, -0 mm. Original manufacturing process in pursuit of durability.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±2% for 55 mm or more. Load tolerance: ±10%.
    · The inner diameter of spring is from 9 to 32 mm and 108 types are standardized so that it can be compatible with the guide pin standards.
    · Using an irregular cross section material, that allows this product to be made in a smaller size than round wire springs and achieves a high load capacity and high stroke.
    [Applications]
    · Ideal for machine parts other than press dies because there is no variation between lots.
    · Mainly ideal for injection molding machines for plastic production and lifter springs.
    From: ฿ 98.44
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring for High Deflection TU
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Strong Spring for High Deflection TU

    TOKYO HATSUJYO MANUFACTURING

    Ideal as a coil spring for plastic molds. The TU series achieves 65% deflection of its free length.
    From: ฿ 73.69
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyetheretherketone / Plastic Spring PEEK / PB

    Polyetheretherketone / Plastic Spring PEEK / PB

    NIPPON CHEMICAL SCREW

    Nippon Chemical Screw Irregular Shaped Wire Coil Spring Polyetheretherketone/Plastic Spring PEEK/PB.
    From: ฿ 417.68
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyetheretherketone/Plastic Spring PEEK/PB

    Polyetheretherketone/Plastic Spring PEEK/PB

    NIPPON CHEMICAL SCREW

    Used in harsh environments featuring immersion in solvents or corrosive chemicals, such as semiconductor manufacturing equipment. Durability and chemical resistance varies depending on operating environment. Test in your location before use.
    From: ฿ 422.97
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 9.25mm
    Wire Diameter = 1.25mm
    Free Length = 22mm
    Minimum Working Length = 10.5mm
    Load at Minimum Working Length = 104.93N
    Material = Alloy Steel
    Spring Rate = 8.92N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 901.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 9.6mm
    Wire Diameter = 1.6mm
    Free Length = 45mm
    Minimum Working Length = 24.8mm
    Load at Minimum Working Length = 211.82N
    Material = Alloy Steel
    Spring Rate = 10.4N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 593.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ISO Standard Spring TJB

    ISO Standard Spring TJB

    TOKYO HATSUJYO MANUFACTURING

    An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
    From: ฿ 143.62
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round-Wire Coil Spring MR (Long Size)

    Round-Wire Coil Spring MR (Long Size)【2 Pieces Per Package】

    TOKYO HATSUJYO MANUFACTURING

    Round-wire coil spring included in JIS B 5012: 1998 pressed coil springs.
    From: ฿ 550.23
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring TB (Extra Heavy Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Strong Spring TB (Extra Heavy Load)

    TOKYO HATSUJYO MANUFACTURING

    Spring with a modified cross-section wire. High load is obtained in a small space compared to round wire coil springs.
    From: ฿ 79.47
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Powerful Spring α TLR

    Powerful Spring α TLR

    TOKYO HATSUJYO MANUFACTURING

    Compared to the strong spring series, this irregular cross section coil spring’s inner diameter is wider and it has been standardized according to spring inner diameter standards.
    [Features]
    · Material: Silicone chrome steel for spring. Operating temperature: -30 to +150°C. Inner diameter tolerance: +0.7 mm, -0 mm.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±2% for 55 mm or more. Load tolerance: ±10%.
    · Using an irregular cross section material, allows this product to be made in a smaller size than round wire springs and achieves a high load capacity and high stroke.
    · The material for this product uses silicone chrome steel for high-class springs. Original manufacturing process in pursuit of durability.
    · Strict in-house standards regarding load accuracy, custom length curving and parallelism of seating surfaces are set up.
    [Applications]
    · Ideal for press dies and machine parts, because there is no variation between lots.
    From: ฿ 130.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DANLY Spring Series (Deformed Wire)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    DANLY Spring Series (Deformed Wire)

    DEHN

    DANLY Spring Series
    · 11 Light Load Series
    · 21 Medium Load Series
    · 26 Heavy Load Series
    · 36 Ultra Heavy Load Series
    From: ฿ 228.16
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyacetal/Plastic (POM/PB) Spiral Springs, Circular Type

    Polyacetal/Plastic (POM/PB) Spiral Springs, Circular Type

    NIPPON CHEMICAL SCREW

    This nonmagnetic spring is used in MRI equipment. The plastic casing does not require segregating when disposing. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.
    From: ฿ 240.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring SU (Ultra High Deflection)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring SU (Ultra High Deflection)

    SAMSOL

    It is spring manufacturer that represents Korea. High quality, low cost, immediate delivery
    From: ฿ 55.31
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 7.55mm
    Wire Diameter = 1.25mm
    Free Length = 35.5mm
    Minimum Working Length = 19.2mm
    Load at Minimum Working Length = 133.37N
    Material = Alloy Steel
    Spring Rate = 8.09N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 556.37
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polyacetal/Plastic Spring POM/PB
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Polyacetal/Plastic Spring POM/PB

    NIPPON CHEMICAL SCREW

    This nonmagnetic spring is used for MRI equipment. No need to separate out from the plastic casing on disposal. Durability and chemical resistance varies depending on operating environment. Test in your operating environment before use.
    From: ฿ 226.44
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyacetal/Plastic (POM/PB) Springs, Omega Type

    Polyacetal/Plastic (POM/PB) Springs, Omega Type

    NIPPON CHEMICAL SCREW

    This nonmagnetic spring is used in MRI equipment. The plastic casing does not require segregating when disposing. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.
    From: ฿ 314.43
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyacetal/Plastic (POM/PB) Spiral Springs, Square Type

    Polyacetal/Plastic (POM/PB) Spiral Springs, Square Type

    NIPPON CHEMICAL SCREW

    This nonmagnetic spring is used in MRI equipment. The plastic casing does not require segregating when disposing. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.
    From: ฿ 266.63
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate/Plastic (PC/PB) Springs, Omega Type

    Polycarbonate/Plastic (PC/PB) Springs, Omega Type

    NIPPON CHEMICAL SCREW

    Usable in disposable medical equipment and endoscopes, etc. The plastic casing does not require segregating when disposing. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.
    From: ฿ 314.28
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring SL (Light Load)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring SL (Light Load)

    SAMSOL

    Korea's premier spring manufacturer. High quality, low cost, immediate delivery
    From: ฿ 42.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mold Spring (SR High Deflection)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Mold Spring (SR High Deflection)

    SAMSOL

    A spring manufacturer that represents Korea. High quality, low cost, immediate delivery
    From: ฿ 48.07
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ISO Standard Spring TJM

    ISO Standard Spring TJM

    TOKYO HATSUJYO MANUFACTURING

    An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
    From: ฿ 129.91
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Strong Spring for High Deflection, TY
    Until 31/03/2025
    Strong Spring for High Deflection, TY
    Strong Spring for High Deflection, TY

    Sale
    Until 31/03/2025

    Strong Spring for High Deflection, TY

    TOKYO HATSUJYO MANUFACTURING

    A irregular cross section wire spring that has been added to the "strong spring" series as a powerful spring for high deflection.
    [Features]
    · The inner diameter of spring is from 9 to 32 mm and 108 types are standardized so that it can be compatible with the guide pin standards.
    · Material: Silicone chrome steel for spring. Operating temperature: -30 to +150°C. Maximum deflection: Custom length × 50%.
    · Outer diameter tolerance: +0 mm, -1.2 mm. Inner diameter tolerance: +1.2 mm, -0 mm. No variation between lots.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±2% for 55 mm or more. Load tolerance: ±10%.
    · Using an irregular cross section material, that allows this product to be made in a smaller size than round wire springs and achieves a high load capacity and high stroke.
    · Uses high-class silicone chrome steel for springs. Original manufacturing process in pursuit of durability.
    [Applications]
    · Ideal for press dies and machine parts. Ideal for injection molding machines for plastic manufacturing and lifter spring.
    From: ฿ 113.49
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate Plastic Spring

    Polycarbonate Plastic Spring

    SUNCO

    [Internal diameter] 4, 6
    [Outer diameter] 8, 10
    [Custom length] 20
    [Solid length] 12.5, 11.0
    [Spring constant] 1.14, 0.43
    From: ฿ 307.47
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyacetal / Plastic Spring POM / PB

    Polyacetal / Plastic Spring POM / PB

    NIPPON CHEMICAL SCREW

    [Features]
    ·The adhesion length and spring constant are reference values.
    ·It is adjusted to correspond to various materials.
    ·Please feel free to contact us if there is a material you would like to purchase.
    ·Durability and chemical resistance will vary depending on the conditions of use, so be sure to test in advance under conditions of use.
    From: ฿ 200.59
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Compression Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Stainless Steel Compression Springs【10 Pieces Per Package】

    RS Pro

    Material to DIN 17224 No.1, 4310 or BS2056 EN58A
    Ends are squared and unground
    Appearance: brown/bronze
    Made with a right hand helix
    From: ฿ 657.93
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 3.6mm
    Wire Diameter = 0.4mm
    Free Length = 25.5mm
    Minimum Working Length = 10.6mm
    Load at Minimum Working Length = 6.37N
    Material = Alloy Steel
    Spring Rate = 0.43N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 379.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.8mm
    Wire Diameter = 0.5mm
    Free Length = 65mm
    Minimum Working Length = 17.4mm
    Load at Minimum Working Length = 6.57N
    Material = Alloy Steel
    Spring Rate = 0.14N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 952.33
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.63mm
    Wire Diameter = 0.63mm
    Free Length = 38.5mm
    Minimum Working Length = 16.2mm
    Load at Minimum Working Length = 12.91N
    Material = Stainless Steel
    Spring Rate = 0.58N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 191.84
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.93mm
    Wire Diameter = 0.63mm
    Free Length = 54mm
    Minimum Working Length = 17.7mm
    Load at Minimum Working Length = 10.37N
    Material = Stainless Steel
    Spring Rate = 0.29N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 478.96
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate/Plastic Spring PC/PB

    Polycarbonate/Plastic Spring PC/PB

    NIPPON CHEMICAL SCREW

    [Features]
    • Disposable. Continuous operating temperature: 115 °C
    • Flammability rating: UL94 V-2
    • PC (polycarbonate) is a non-crystalline engineered plastic.
    • Excellent impact resistance with a good balance of mechanical, electrical, and other properties. Being transparent and self-extinguishing as well, it finds use in a wide range of applications, from electrical and electronic to automotive and medical fields.
    From: ฿ 227.04
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mold Spring (SB Extra Heavy Load)

    Mold Spring (SB Extra Heavy Load)

    SAMSOL

    Korea's premier spring manufacturer. High quality, low cost, and immediate delivery
    From: ฿ 53.50
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mold Spring (SG Ultra Heavy Load)

    Mold Spring (SG Ultra Heavy Load)

    SAMSOL

    One of Korea's standout spring manufacturers. High quality, low cost, and immediate delivery.
    From: ฿ 71.60
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ISO Standard Spring TJH

    ISO Standard Spring TJH

    TOKYO HATSUJYO MANUFACTURING

    An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
    From: ฿ 168.77
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Round Wire Coil Spring MR
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Round Wire Coil Spring MR

    TOKYO HATSUJYO MANUFACTURING

    Irregular cross section wire spring of JIS round-wire coil spring series.
    [Features]
    · Material: Silicone chrome steel for Piano wire type B or spring. Operating temperature: -30 to +100°C.
    · Outer diameter tolerance: +0 mm, -0.5 mm. Inner diameter tolerance: +0.7 mm, -0.4 mm.
    · Custom length tolerance: ±0.5 mm for 50 mm or less, ±1% for 55 mm or more. Load tolerance: ±10%.
    · Maximum deflection: Custom length × 24%.
    · The round-wire coil springs are standardized and well-stocked for a quick delivery at low price.
    · Long size (L = 300) products are available for each outer diameter. Can be cut to the length required for use.
    [Applications]
    · As a coil spring.
    From: ฿ 41.61
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyacetal Plastic Spring

    Polyacetal Plastic Spring

    SUNCO

    [Internal diameter] 6, 8
    [Outer diameter] 10, 12
    [Custom length] 20, 50
    [Solid length] 11, 12, 31
    [Spring constant] 0.31, 0.39, 0.48
    From: ฿ 305.65
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate / Plastic Spring PC / PB

    Polycarbonate / Plastic Spring PC / PB

    NIPPON CHEMICAL SCREW

    [Features]
    ·The adhesion length and spring constant are reference values.
    ·It is adjusted to correspond to various materials.
    ·Please feel free to contact us if there is a material you would like to purchase.
    ·Durability and chemical resistance will vary depending on the conditions of use, so be sure to test in advance under conditions of use.
    From: ฿ 202.41
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 2.75mm
    Wire Diameter = 0.25mm
    Free Length = 15.7mm
    Minimum Working Length = 5mm
    Load at Minimum Working Length = 2.31N
    Material = Alloy Steel
    Spring Rate = 0.22N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 501.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 4.63mm
    Wire Diameter = 0.63mm
    Free Length = 20mm
    Minimum Working Length = 11.3mm
    Load at Minimum Working Length = 17.16N
    Material = Alloy Steel
    Spring Rate = 2N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 188.65
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 3.7mm
    Wire Diameter = 0.5mm
    Free Length = 23.5mm
    Minimum Working Length = 14mm
    Load at Minimum Working Length = 10N
    Material = Alloy Steel
    Spring Rate = 1.05N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 220.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 4.8mm
    Wire Diameter = 0.8mm
    Free Length = 28mm
    Minimum Working Length = 19.1mm
    Load at Minimum Working Length = 31.87N
    Material = Alloy Steel
    Spring Rate = 3.52N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 250.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.8mm
    Wire Diameter = 0.8mm
    Free Length = 36mm
    Minimum Working Length = 21.5mm
    Load at Minimum Working Length = 25.99N
    Material = Alloy Steel
    Spring Rate = 1.8N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 768.76
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.63mm
    Wire Diameter = 0.63mm
    Free Length = 38.5mm
    Minimum Working Length = 16.2mm
    Load at Minimum Working Length = 15.49N
    Material = Alloy Steel
    Spring Rate = 0.7N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 233.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 10.8mm
    Wire Diameter = 0.8mm
    Free Length = 45.5mm
    Minimum Working Length = 14.3mm
    Load at Minimum Working Length = 15.4N
    Material = Alloy Steel
    Spring Rate = 0.49N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 464.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm【5 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.93mm
    Wire Diameter = 0.63mm
    Free Length = 54mm
    Minimum Working Length = 17.7mm
    Load at Minimum Working Length = 12.45N
    Material = Alloy Steel
    Spring Rate = 0.63N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 221.59
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 11mm
    Wire Diameter = 1mm
    Free Length = 56mm
    Minimum Working Length = 22.4mm
    Load at Minimum Working Length = 27.36N
    Material = Alloy Steel
    Spring Rate = 0.81N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 1,208.23
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Compression Spring Kit, 140 Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Compression Spring Kit, 140 Springs

    RS Pro

    Specifications
    Spring Types = Compression
    Spring Quantity = 140
    Maximum Length = 2.75in
    Minimum Diameter = 6mm
    Minimum Length = 1.4in
    From: ฿ 2,921.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Compression Spring Kit, 320 Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Compression Spring Kit, 320 Springs

    RS Pro

    Specifications
    Spring Types = Compression
    Spring Quantity = 320
    Maximum Length = 1.53in
    Minimum Diameter = 3mm
    Minimum Length = 0.3in
    From: ฿ 4,370.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Free Height Hf(mm)
Coil I.D. ID(Ø)
Coil O.D. OD(Ø)
Height H2 at Allowable Load(mm)
Spring Constant k(N/mm)
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Material
Wire Dia. d(Ø)
End Surface Status
Cleaning Method
Type
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Ultra High Deflection-Fmax. (Allowable Deflection) = Lx65%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Ultra Deflection-Fmax. (Allowable Deflection) = Lx60%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Flat Spring
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for High Deflection-Fmax. (Allowable Deflection) = Lx50%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring TF (Light Small Load)
Until 31/03/2025
Strong Spring TF (Light Small Load)
Strong Spring TF (Light Small Load)
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Medium Deflection-Fmax. (Allowable Deflection) = Lx40%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring TM (Middle Load)
Until 31/03/2025
Strong Spring TM (Middle Load)
Strong Spring TM (Middle Load)
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Heavy Load-Fmax. (Allowable Deflection) = Lx19.2%/21.6%/24%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring SF (Light Small Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Round-Wire Coil Spring LR
Until 31/03/2025
Round-Wire Coil Spring LR
Round-Wire Coil Spring LR
You can add up to 6 items per a category to the compare list.
Sale
Steel Alloy Compression Spring
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring TH (Heavy Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Round-Wire Coil Spring LR (Long Size)
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Ultra Heavy Load-Fmax. (Allowable Deflection) = Lx16%/18%/20%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Coil Spring for Light Load-Fmax. (Allowable Deflection) = Lx32%/36%/40%
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring SH (Heavy Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
PEEK Plastic Spring
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring SM (Medium Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
ISO Standard Spring TJL
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring TL (Light Load)
Until 31/03/2025
Strong Spring TL (Light Load)
Strong Spring TL (Light Load)
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring for High Deflection, TR
Until 31/03/2025
Strong Spring for High Deflection, TR
Strong Spring for High Deflection, TR
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring for High Deflection TU
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Polyetheretherketone / Plastic Spring PEEK / PB
You can add up to 6 items per a category to the compare list.
Polyetheretherketone/Plastic Spring PEEK/PB
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
ISO Standard Spring TJB
You can add up to 6 items per a category to the compare list.
Round-Wire Coil Spring MR (Long Size)
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring TB (Extra Heavy Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Powerful Spring α TLR
You can add up to 6 items per a category to the compare list.
Sale
DANLY Spring Series (Deformed Wire)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Polyacetal/Plastic (POM/PB) Spiral Springs, Circular Type
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring SU (Ultra High Deflection)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Polyacetal/Plastic Spring POM/PB
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Polyacetal/Plastic (POM/PB) Springs, Omega Type
You can add up to 6 items per a category to the compare list.
Polyacetal/Plastic (POM/PB) Spiral Springs, Square Type
You can add up to 6 items per a category to the compare list.
Polycarbonate/Plastic (PC/PB) Springs, Omega Type
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring SL (Light Load)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Mold Spring (SR High Deflection)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
ISO Standard Spring TJM
You can add up to 6 items per a category to the compare list.
Sale
Strong Spring for High Deflection, TY
Until 31/03/2025
Strong Spring for High Deflection, TY
Strong Spring for High Deflection, TY
You can add up to 6 items per a category to the compare list.
Polycarbonate Plastic Spring
You can add up to 6 items per a category to the compare list.
Polyacetal / Plastic Spring POM / PB
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Compression Springs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Polycarbonate/Plastic Spring PC/PB
You can add up to 6 items per a category to the compare list.
Mold Spring (SB Extra Heavy Load)
You can add up to 6 items per a category to the compare list.
Mold Spring (SG Ultra Heavy Load)
You can add up to 6 items per a category to the compare list.
ISO Standard Spring TJH
You can add up to 6 items per a category to the compare list.
Sale
Round Wire Coil Spring MR
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Polyacetal Plastic Spring
You can add up to 6 items per a category to the compare list.
Polycarbonate / Plastic Spring PC / PB
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Compression Spring Kit, 140 Springs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Compression Spring Kit, 320 Springs
Until 30/06/2024
Brand

MISUMI

MISUMI

SAMINI

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MISUMI

TOKYO HATSUJYO MANUFACTURING

MiSUMi C-VALUE

MISUMI

TOKYO HATSUJYO MANUFACTURING

MISUMI

SAMSOL

TOKYO HATSUJYO MANUFACTURING

RS Pro

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

MISUMI

MISUMI

SAMSOL

SUNCO

RS Pro

NIPPON CHEMICAL SCREW

SAMSOL

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

NIPPON CHEMICAL SCREW

NIPPON CHEMICAL SCREW

RS Pro

RS Pro

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

DEHN

NIPPON CHEMICAL SCREW

SAMSOL

RS Pro

NIPPON CHEMICAL SCREW

NIPPON CHEMICAL SCREW

NIPPON CHEMICAL SCREW

NIPPON CHEMICAL SCREW

SAMSOL

SAMSOL

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

SUNCO

NIPPON CHEMICAL SCREW

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

NIPPON CHEMICAL SCREW

SAMSOL

SAMSOL

TOKYO HATSUJYO MANUFACTURING

TOKYO HATSUJYO MANUFACTURING

SUNCO

NIPPON CHEMICAL SCREW

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Coil Spring for Ultra High Deflection-Fmax. (Allowable Deflection) = Lx65%

Coil Spring for Ultra Deflection-Fmax. (Allowable Deflection) = Lx60%

Flat Spring

Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

Coil Spring for High Deflection-Fmax. (Allowable Deflection) = Lx50%

Strong Spring TF (Light Small Load)

Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

Coil Spring for Medium Deflection-Fmax. (Allowable Deflection) = Lx40%

Strong Spring TM (Middle Load)

Coil Spring for Heavy Load-Fmax. (Allowable Deflection) = Lx19.2%/21.6%/24%

Mold Spring SF (Light Small Load)

Round-Wire Coil Spring LR

Steel Alloy Compression Spring【5-10 Pieces Per Package】

Strong Spring TH (Heavy Load)

Round-Wire Coil Spring LR (Long Size)【2 Pieces Per Package】

Coil Spring for Ultra Heavy Load-Fmax. (Allowable Deflection) = Lx16%/18%/20%

Coil Spring for Light Load-Fmax. (Allowable Deflection) = Lx32%/36%/40%

Mold Spring SH (Heavy Load)

PEEK Plastic Spring

RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm【10 Pieces Per Package】

Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type

Mold Spring SM (Medium Load)

ISO Standard Spring TJL

Strong Spring TL (Light Load)

Strong Spring for High Deflection, TR

Strong Spring for High Deflection TU

Polyetheretherketone / Plastic Spring PEEK / PB

Polyetheretherketone/Plastic Spring PEEK/PB

RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm【10 Pieces Per Package】

ISO Standard Spring TJB

Round-Wire Coil Spring MR (Long Size)【2 Pieces Per Package】

Strong Spring TB (Extra Heavy Load)

Powerful Spring α TLR

DANLY Spring Series (Deformed Wire)

Polyacetal/Plastic (POM/PB) Spiral Springs, Circular Type

Mold Spring SU (Ultra High Deflection)

RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm【10 Pieces Per Package】

Polyacetal/Plastic Spring POM/PB

Polyacetal/Plastic (POM/PB) Springs, Omega Type

Polyacetal/Plastic (POM/PB) Spiral Springs, Square Type

Polycarbonate/Plastic (PC/PB) Springs, Omega Type

Mold Spring SL (Light Load)

Mold Spring (SR High Deflection)

ISO Standard Spring TJM

Strong Spring for High Deflection, TY

Polycarbonate Plastic Spring

Polyacetal / Plastic Spring POM / PB

Stainless Steel Compression Springs【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm【10 Pieces Per Package】

RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm【10 Pieces Per Package】

RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm【10 Pieces Per Package】

Polycarbonate/Plastic Spring PC/PB

Mold Spring (SB Extra Heavy Load)

Mold Spring (SG Ultra Heavy Load)

ISO Standard Spring TJH

Round Wire Coil Spring MR

Polyacetal Plastic Spring

Polycarbonate / Plastic Spring PC / PB

RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm【5 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm【10 Pieces Per Package】

RS PRO Compression Spring Kit, 140 Springs

RS PRO Compression Spring Kit, 320 Springs

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 71.00

Special Price

On Sale Until 31/03/2025

฿ 49.00

Special Price

On Sale Until 31/03/2025

฿ 54.19

฿ 5.92

฿ 11.84

฿ 5.92

฿ 7.89

฿ 7.89

฿ 37.00

Special Price

On Sale Until 31/03/2025

฿ 60.73

Special Price

On Sale Until 31/03/2025

฿ 9.21

฿ 32.00

Special Price

On Sale Until 31/03/2025

฿ 51.38

Special Price

On Sale Until 31/03/2025

฿ 29.00

Special Price

On Sale Until 31/03/2025

฿ 42.65

Special Price

On Sale Until 31/03/2025

฿ 44.40

Special Price

On Sale Until 31/03/2025

฿ 263.59

Special Price

On Sale Until 30/06/2024

฿ 58.02

Special Price

On Sale Until 31/03/2025

฿ 529.67

฿ 28.00

Special Price

On Sale Until 31/03/2025

฿ 28.00

Special Price

On Sale Until 31/03/2025

฿ 42.65

Special Price

On Sale Until 31/03/2025

฿ 832.65

฿ 700.49

Special Price

On Sale Until 30/06/2024

฿ 560.54

฿ 39.03

Special Price

On Sale Until 31/03/2025

฿ 114.67

Special Price

On Sale Until 31/03/2025

฿ 65.26

Special Price

On Sale Until 31/03/2025

฿ 98.44

Special Price

On Sale Until 31/03/2025

฿ 73.69

Special Price

On Sale Until 31/03/2025

฿ 417.68

฿ 422.97

฿ 901.40

Special Price

On Sale Until 30/06/2024

฿ 593.56

Special Price

On Sale Until 30/06/2024

฿ 143.62

฿ 550.23

฿ 79.47

Special Price

On Sale Until 31/03/2025

฿ 130.84

฿ 228.16

Special Price

On Sale Until 31/03/2025

฿ 240.35

฿ 55.31

Special Price

On Sale Until 31/03/2025

฿ 556.37

Special Price

On Sale Until 30/06/2024

฿ 226.44

Special Price

On Sale Until 31/03/2025

฿ 314.43

฿ 266.63

฿ 314.28

฿ 42.65

Special Price

On Sale Until 31/03/2025

฿ 48.07

Special Price

On Sale Until 31/03/2025

฿ 129.91

฿ 113.49

Special Price

On Sale Until 31/03/2025

฿ 307.47

฿ 200.59

฿ 657.93

Special Price

On Sale Until 30/06/2024

฿ 379.40

Special Price

On Sale Until 30/06/2024

฿ 952.33

Special Price

On Sale Until 30/06/2024

฿ 191.84

Special Price

On Sale Until 30/06/2024

฿ 478.96

Special Price

On Sale Until 30/06/2024

฿ 227.04

฿ 53.50

฿ 71.60

฿ 168.77

฿ 41.61

Special Price

On Sale Until 31/03/2025

฿ 305.65

฿ 202.41

฿ 501.57

Special Price

On Sale Until 30/06/2024

฿ 188.65

Special Price

On Sale Until 30/06/2024

฿ 220.56

Special Price

On Sale Until 30/06/2024

฿ 250.57

Special Price

On Sale Until 30/06/2024

฿ 768.76

Special Price

On Sale Until 30/06/2024

฿ 233.55

Special Price

On Sale Until 30/06/2024

฿ 464.95

Special Price

On Sale Until 30/06/2024

฿ 221.59

Special Price

On Sale Until 30/06/2024

฿ 1,208.23

Special Price

On Sale Until 30/06/2024

฿ 2,921.57

Special Price

On Sale Until 30/06/2024

฿ 4,370.68

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day 5 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day Same day 3 Day(s) Same day Same day Same day Same day Same day 3 Day(s) Same day 3 Day(s) Same day Same day Same day 7 Day(s) 8 Day(s) 4 Day(s) Same day Same day Same day Same day Same day 7 Day(s) 4 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 3 Day(s) Same day 3 Day(s) Same day 3 Day(s) Same day 8 Day(s) Same day 4 Day(s) 3 Day(s) 4 Day(s) Same day Same day 5 Day(s) Same day 7 Day(s) 3 Day(s) 8 Day(s) 8 Day(s) 3 Day(s) 8 Day(s) 8 Day(s) 3 Day(s) 4 Day(s) 4 Day(s) 5 Day(s) Same day 7 Day(s) 7 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Free Height Hf(mm)20 ~ 30015 ~ 30020 ~ 3005 ~ 4015 ~ 405 ~ 4015 ~ 405 ~ 4015 ~ 40010 ~ 5005 ~ 4020 ~ 30010 ~ 35010 ~ 17510 ~ 50010 ~ 100-10 ~ 35030010 ~ 17510 ~ 20010 ~ 35020-3610 ~ 35025 ~ 17810 ~ 50020 ~ 30015 ~ 3008 ~ 17.220 ~ 50--25 ~ 30530010 ~ 35030 ~ 50025 ~ 305515 ~ 300-18 ~ 503653610 ~ 50020 ~ 30025 ~ 25420 ~ 300208 ~ 17.2-----20 ~ 5010 ~ 35015 ~ 30025 ~ 17815 ~ 40208 ~ 17.2-----------
Coil I.D. ID(Ø)7 ~ 316 ~ 315 ~ 38.5-----6 ~ 364 ~ 38.5-5.5 ~ 374 ~ 38.53 ~ 12.54 ~ 38.52 ~ 17-4 ~ 38.52 ~ 173 ~ 12.53 ~ 12.54 ~ 38.56 ~ 8-19.54 ~ 38.55 ~ 254 ~ 38.59 ~ 326 ~ 311 ~ 7.54 ~ 20.5--5 ~ 383.6 ~ 54 ~ 38.516 ~ 355 ~ 381.86 ~ 31-4 ~ 20.519.51.819.54 ~ 38.56 ~ 325 ~ 259 ~ 324 ~ 61 ~ 7.5-----4 ~ 84 ~ 38.55 ~ 255 ~ 383.6 ~ 56 ~ 81 ~ 7.5-----------
Coil O.D. OD(Ø)11 ~ 4210.5 ~ 4310 ~ 702 ~ 206.2 ~ 19.62 ~ 205.9 ~ 184 ~ 1310.5 ~ 508 ~ 704 ~ 2010.5 ~ 528 ~ 706 ~ 258 ~ 703 ~ 25-8 ~ 703 ~ 256 ~ 256 ~ 258 ~ 7010 ~ 12-248 ~ 7010 ~ 508 ~ 7014.5 ~ 4610.5 ~ 432 ~ 98 ~ 25--10 ~ 636 ~ 88 ~ 7030 ~ 6010 ~ 631610.5 ~ 43-8 ~ 252416248 ~ 7010.5 ~ 4610 ~ 5014.5 ~ 468 ~ 102 ~ 9-----8 ~ 128 ~ 7010 ~ 5010 ~ 636 ~ 810 ~ 122 ~ 9-----------
Height H2 at Allowable Load(mm)7 ~ 1056 ~ 12010 ~ 240-----7.5 ~ 200--12 ~ 180-7.6 ~ 133-----8 ~ 1406 ~ 120-11 ~ 12---------------6.2 ~ 122-----------11 ~ 12.5-----------11 ~ 12------------
Spring Constant k(N/mm)0.45 ~ 12.071.09 ~ 19.612.8 ~ 8530.05 ~ 0.980.98 ~ 2.940.5 ~ 2.90.29 ~ 0.492 ~ 9.81.7 ~ 52.961.91 ~ 94.074.9 ~ 29.42.73 ~ 65.425.32 ~ 367.489.5 ~ 3061.666 ~ 112.0141.12 ~ 76.67-10.78 ~ 736.11-14.8 ~ 4813.1 ~ 82.49.604 ~ 746.760.49 ~ 0.62-1.694.704 ~ 371.423.9 ~ 983.07 ~ 198.611.74 ~ 27.241.09 ~ 19.610.053 ~ 3.960.17 ~ 1.57--4.7 ~ 719.1-20.76 ~ 1285.7110.59 ~ 128.890.24 ~ 1000-1.078 ~ 19.208-0.09 ~ 2.40.96-1.122.744 ~ 213.5421.76 ~ 27.249 ~ 154.42.96 ~ 48.810.43 ~ 1.140.027 ~ 2.18-----0.33 ~ 1.1418.42 ~ 1218.1424.5 ~ 1262.2413.1 ~ 298.26.3 ~ 26.10.31 ~ 0.390.038 ~ 2.34-----------
Allowable Load (Configurable Range)(N)16.01~30.00 / 30.01~50.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.0050.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~~1.50 / 1.51~4.50 / 4.51~8.50 / 8.51~16.004.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00~1.50 / 1.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.001.51~4.50 / 4.51~8.50 / 8.51~16.001.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.0073.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~4.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.0073.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~8.51~16.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~-150.01~230.00 / 230.01~580.00 / 580.01~8.51~16.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~150.01~230.00 / 230.01~580.00 / 580.01~4.51~8.50-30.01~50.00107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~107.01~150.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 150.01~230.00 / 230.01~580.00~1.50 / 1.51~4.501.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.00--230.01~580.00 / 580.01~50.01~73.00 / 73.01~107.00230.01~580.00 / 580.01~580.01~16.01~30.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~-50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~-1.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.0016.01~30.00-16.01~30.0073.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~73.01~107.00 / 107.01~150.00 / 150.01~230.00 / 230.01~580.00 / 580.01~150.01~230.00 / 230.01~580.00 / 580.01~150.01~230.00 / 230.01~580.00 / 580.01~4.51~8.50 / 8.51~16.00~1.50 / 1.51~4.50-----1.51~4.50 / 4.51~8.50 / 8.51~16.00230.01~580.00 / 580.01~230.01~580.00 / 580.01~150.01~230.00 / 230.01~580.00 / 580.01~50.01~73.00 / 73.01~107.001.51~4.50~1.50 / 1.51~4.50-----------
Allowable Load P2(N)29.4 ~ 392.368.6 ~ 588.488 ~ 153620.15 ~ 11.15.88 ~ 41.160.98 ~ 35.32.65 ~ 8.823.4 ~ 88.378.5 ~ 132478.5 ~ 40006.1 ~ 19687.2 ~ 1570137.3 ~ 8500137 ~ 1833---206 ~ 13000-177 ~ 240378 ~ 824-5.88 ~ 6.82----98.1 ~ 6100--------343 ~ 18000-18.07 ~ 926.53-----------4.73 ~ 14.25-----------3.72 ~ 4.29------------
MaterialOil Tempered WireOil Tempered WireOil Tempered WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel WireOil Tempered WireOil Tempered WireStainless Steel WireOil Tempered WireOil Tempered WireOil Tempered WireSteelOil Tempered Wire-Oil Tempered WireOil Tempered WireOil Tempered WireOil Tempered WireSteelPEEK-PEEKSteelOil Tempered WireOil Tempered WireOil Tempered WireOil Tempered WirePEEKPEEK--Oil Tempered WireOil Tempered WireOil Tempered WireOil Tempered WireOil Tempered WirePOMSteel-POMPOMPOMPolycarbonateSteelSteelOil Tempered WireOil Tempered WirePolycarbonatePOM-----PolycarbonateSteelSteelOil Tempered WireOil Tempered WirePOMPolycarbonate-----------
Wire Dia. d(Ø)---0.13 ~ 1.30.6 ~ 1.80.2 ~ 1.70.45 ~ 10.4 ~ 1.8--0.6 ~ 2.9----------------------------------------------------------------
End Surface Status----------------------With Grinding-Without Grinding-----Without GrindingWithout Grinding-------Without Grinding--Without GrindingWithout GrindingWithout GrindingWithout Grinding----With GrindingWithout Grinding-----Without Grinding----With GrindingWithout Grinding-----------
Cleaning Method---No CleaningNo CleaningNo CleaningNo CleaningNo Cleaning--No Cleaning----------------------------------------------------------------
Type---Round WireRound WireRound WireRound WireRound Wire--Round Wire----------------------------------------------------------------

Loading...

  1. 1

Application example related to this category

Related Categories to Irregular Cross Section Wire Springs