(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Washers - SW Type

Compression spring washers are tools for preventing loosening or disconnection of compression springs. The elastic energy per unit volume of compression springs is larger than for regular springs, resulting in higher energy absorption efficiency. Therefore, dedicated washers for compression springs are often used as a set with compression springs. Most compression spring washers are ring-shaped. Types include tapped types that make it easy to fix the spring and adjust the deflection, and brimmed types suitable for stabilizing the inner diameter of the spring. Also, 2-side cut types that have a linear cut on both sides of the ring, and products with treatment such as fine, uneven knurling are available. Select the shape according to the application. Materials such as resin or metal are often used due to their strength and resistance to deterioration.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
31 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Washers for Coil Springs - Standard

    Recommended

    Washers for Coil Springs - Standard

    MISUMI

    Can serve as the washer for Compression Springs.
    Recommended
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Extra Light Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUF, E-GUR, E-GUV, E-GUY
    ・ Outer diameter D (Ø) [mm]: 3, 4, 5, 6, 8
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 5.92
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Heavy Load
    ・ I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GVUL, E-GVUM
    ・ Inner diameter D (Ø) [mm]: 5, 6, 8, 10, 12, 16
    ・ Free length range [mm]: 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 11.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Light Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUL, E-GUTT
    ・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 13, 16, 20
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 5.92
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Light Load
    ・ I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GVUF, E-GVUR
    ・ Inner diameter D (Ø) [mm]: 5, 6, 8, 10, 12, 16
    ・ Free length range [mm]: 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 7.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Heavy Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUH, E-GUM
    ・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 13
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 7.89
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

    MiSUMi C-VALUE

    ・ Spring type: Compression Spring, Ultra Heavy Load
    ・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
    ・ Spring material: Made of stainless steel SUS304-WPB
    ・ Model type: E-GUBB
    ・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 12, 13, 16, 20
    ・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 40
    ・ End face type: No grinding, With grinding
    ・ RoHS compliant certified
    From: ฿ 9.21
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Steel Alloy Compression Spring
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Steel Alloy Compression Spring【5-10 Pieces Per Package】

    RS Pro

    Wire diameter ends up to 0.8mm are squared and unground
    Wire diameter ends 1.00mm and over are squared and ground
    Manufactured with a right hand helix
    From: ฿ 263.59
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 11.25mm
    Wire Diameter = 1.25mm
    Free Length = 29.5mm
    Minimum Working Length = 10.8mm
    Load at Minimum Working Length = 85.42N
    Material = Alloy Steel
    Spring Rate = 4.51N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 700.49
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Washers for Coil Springs - Tapped

    Washers for Coil Springs - Tapped

    MISUMI

    Can serve as the washer for Compression Springs.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 9.25mm
    Wire Diameter = 1.25mm
    Free Length = 22mm
    Minimum Working Length = 10.5mm
    Load at Minimum Working Length = 104.93N
    Material = Alloy Steel
    Spring Rate = 8.92N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 901.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 9.6mm
    Wire Diameter = 1.6mm
    Free Length = 45mm
    Minimum Working Length = 24.8mm
    Load at Minimum Working Length = 211.82N
    Material = Alloy Steel
    Spring Rate = 10.4N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 593.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Washers for Coil Springs-Washers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Washers for Coil Springs-Washers

    MISUMI

    Material: SS400
    From: ฿ 39.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 7.55mm
    Wire Diameter = 1.25mm
    Free Length = 35.5mm
    Minimum Working Length = 19.2mm
    Load at Minimum Working Length = 133.37N
    Material = Alloy Steel
    Spring Rate = 8.09N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 556.37
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Compression Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Stainless Steel Compression Springs【10 Pieces Per Package】

    RS Pro

    Material to DIN 17224 No.1, 4310 or BS2056 EN58A
    Ends are squared and unground
    Appearance: brown/bronze
    Made with a right hand helix
    From: ฿ 657.93
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 3.6mm
    Wire Diameter = 0.4mm
    Free Length = 25.5mm
    Minimum Working Length = 10.6mm
    Load at Minimum Working Length = 6.37N
    Material = Alloy Steel
    Spring Rate = 0.43N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 379.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.8mm
    Wire Diameter = 0.5mm
    Free Length = 65mm
    Minimum Working Length = 17.4mm
    Load at Minimum Working Length = 6.57N
    Material = Alloy Steel
    Spring Rate = 0.14N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 952.33
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.63mm
    Wire Diameter = 0.63mm
    Free Length = 38.5mm
    Minimum Working Length = 16.2mm
    Load at Minimum Working Length = 12.91N
    Material = Stainless Steel
    Spring Rate = 0.58N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 191.84
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.93mm
    Wire Diameter = 0.63mm
    Free Length = 54mm
    Minimum Working Length = 17.7mm
    Load at Minimum Working Length = 10.37N
    Material = Stainless Steel
    Spring Rate = 0.29N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 478.96
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Guide, RG

    Resin Guide, RG

    TOKYO HATSUJYO MANUFACTURING

    Compression spring washer that exhibits the inherent durability of the spring by using a resin guide.
    [Features]
    · A dedicated resin inner diameter guide corresponding to the "heavy duty spring" types with outer diameters of 50 mm / 60 mm / 70 mm.
    · Material: POM. Operating temperature: 110°C or less. Weather resistance: Tensile strength retention rate reduced by 10% per year.
    · The spring rotates when compressed. A metal pipe has been inserted between the resin guide and M12 bolt to make the guide rotatable.
    · The resin guide rotates with the rotation of the spring to reduce the coefficient of friction. Demonstrates the original durability of the spring.
    · Made of resin, the product minimizes the damage induced by interference with the spring and maintains the durability of the spring.
    · The product is softer than spring steel, has lubricity, and prevents damage to the inner diameter of the spring, and, in turn, the breaking.
    [Applications]
    Ideal as a spring washer guide.
    From: ฿ 204.58
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 2.75mm
    Wire Diameter = 0.25mm
    Free Length = 15.7mm
    Minimum Working Length = 5mm
    Load at Minimum Working Length = 2.31N
    Material = Alloy Steel
    Spring Rate = 0.22N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 501.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 4.63mm
    Wire Diameter = 0.63mm
    Free Length = 20mm
    Minimum Working Length = 11.3mm
    Load at Minimum Working Length = 17.16N
    Material = Alloy Steel
    Spring Rate = 2N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 188.65
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 3.7mm
    Wire Diameter = 0.5mm
    Free Length = 23.5mm
    Minimum Working Length = 14mm
    Load at Minimum Working Length = 10N
    Material = Alloy Steel
    Spring Rate = 1.05N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 220.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 4.8mm
    Wire Diameter = 0.8mm
    Free Length = 28mm
    Minimum Working Length = 19.1mm
    Load at Minimum Working Length = 31.87N
    Material = Alloy Steel
    Spring Rate = 3.52N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 250.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.8mm
    Wire Diameter = 0.8mm
    Free Length = 36mm
    Minimum Working Length = 21.5mm
    Load at Minimum Working Length = 25.99N
    Material = Alloy Steel
    Spring Rate = 1.8N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 768.76
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 5.63mm
    Wire Diameter = 0.63mm
    Free Length = 38.5mm
    Minimum Working Length = 16.2mm
    Load at Minimum Working Length = 15.49N
    Material = Alloy Steel
    Spring Rate = 0.7N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 233.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 10.8mm
    Wire Diameter = 0.8mm
    Free Length = 45.5mm
    Minimum Working Length = 14.3mm
    Load at Minimum Working Length = 15.4N
    Material = Alloy Steel
    Spring Rate = 0.49N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 464.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm【5 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 6.93mm
    Wire Diameter = 0.63mm
    Free Length = 54mm
    Minimum Working Length = 17.7mm
    Load at Minimum Working Length = 12.45N
    Material = Alloy Steel
    Spring Rate = 0.63N/mm
    Ends = Closed (Square)/Unground
    From: ฿ 221.59
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Outside Diameter = 11mm
    Wire Diameter = 1mm
    Free Length = 56mm
    Minimum Working Length = 22.4mm
    Load at Minimum Working Length = 27.36N
    Material = Alloy Steel
    Spring Rate = 0.81N/mm
    Ends = Closed (Square)/Ground
    From: ฿ 1,208.23
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Compression Spring Kit, 140 Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Compression Spring Kit, 140 Springs

    RS Pro

    Specifications
    Spring Types = Compression
    Spring Quantity = 140
    Maximum Length = 2.75in
    Minimum Diameter = 6mm
    Minimum Length = 1.4in
    From: ฿ 2,921.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Compression Spring Kit, 320 Springs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Compression Spring Kit, 320 Springs

    RS Pro

    Specifications
    Spring Types = Compression
    Spring Quantity = 320
    Maximum Length = 1.53in
    Minimum Diameter = 3mm
    Minimum Length = 0.3in
    From: ฿ 4,370.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Free Height Hf(mm)
Coil O.D. OD(Ø)
Spring Constant k(N/mm)
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Material
Wire Dia. d(Ø)
Cleaning Method
Type
You can add up to 6 items per a category to the compare list.
Washers for Coil Springs - Standard
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]
You can add up to 6 items per a category to the compare list.
Sale
Steel Alloy Compression Spring
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Washers for Coil Springs - Tapped
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Washers for Coil Springs-Washers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Compression Springs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Resin Guide, RG
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Compression Spring Kit, 140 Springs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Compression Spring Kit, 320 Springs
Until 30/06/2024
Brand

MISUMI

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

RS Pro

RS Pro

MISUMI

RS Pro

RS Pro

MISUMI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

TOKYO HATSUJYO MANUFACTURING

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Washers for Coil Springs - Standard

Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Comliant]

Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Comliant]

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Comliant]

Steel Alloy Compression Spring【5-10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 29.5mm x 11.25mm, 4.51N/mm【10 Pieces Per Package】

Washers for Coil Springs - Tapped

RS PRO Alloy Steel Compression Spring, 22mm x 9.25mm, 8.92N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 45mm x 9.6mm, 10.4N/mm【10 Pieces Per Package】

Washers for Coil Springs-Washers

RS PRO Alloy Steel Compression Spring, 35.5mm x 7.55mm, 8.09N/mm【10 Pieces Per Package】

Stainless Steel Compression Springs【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 25.5mm x 3.6mm, 0.43N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 65mm x 6.8mm, 0.14N/mm【10 Pieces Per Package】

RS PRO Stainless Steel Compression Spring, 38.5mm x 5.63mm, 0.58N/mm【10 Pieces Per Package】

RS PRO Stainless Steel Compression Spring, 54mm x 6.93mm, 0.29N/mm【10 Pieces Per Package】

Resin Guide, RG

RS PRO Alloy Steel Compression Spring, 15.7mm x 2.75mm, 0.22N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 20mm x 4.63mm, 2N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 23.5mm x 3.7mm, 1.05N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 28mm x 4.8mm, 3.52N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 36mm x 5.8mm, 1.8N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 38.5mm x 5.63mm, 0.7N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 45.5mm x 10.8mm, 0.49N/mm【10 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 54mm x 6.93mm, 0.63N/mm【5 Pieces Per Package】

RS PRO Alloy Steel Compression Spring, 56mm x 11mm, 0.81N/mm【10 Pieces Per Package】

RS PRO Compression Spring Kit, 140 Springs

RS PRO Compression Spring Kit, 320 Springs

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 5.92

฿ 11.84

฿ 5.92

฿ 7.89

฿ 7.89

฿ 9.21

฿ 263.59

Special Price

On Sale Until 30/06/2024

฿ 700.49

Special Price

On Sale Until 30/06/2024

฿ 901.40

Special Price

On Sale Until 30/06/2024

฿ 593.56

Special Price

On Sale Until 30/06/2024

฿ 39.00

Special Price

On Sale Until 31/03/2025

฿ 556.37

Special Price

On Sale Until 30/06/2024

฿ 657.93

Special Price

On Sale Until 30/06/2024

฿ 379.40

Special Price

On Sale Until 30/06/2024

฿ 952.33

Special Price

On Sale Until 30/06/2024

฿ 191.84

Special Price

On Sale Until 30/06/2024

฿ 478.96

Special Price

On Sale Until 30/06/2024

฿ 204.58

฿ 501.57

Special Price

On Sale Until 30/06/2024

฿ 188.65

Special Price

On Sale Until 30/06/2024

฿ 220.56

Special Price

On Sale Until 30/06/2024

฿ 250.57

Special Price

On Sale Until 30/06/2024

฿ 768.76

Special Price

On Sale Until 30/06/2024

฿ 233.55

Special Price

On Sale Until 30/06/2024

฿ 464.95

Special Price

On Sale Until 30/06/2024

฿ 221.59

Special Price

On Sale Until 30/06/2024

฿ 1,208.23

Special Price

On Sale Until 30/06/2024

฿ 2,921.57

Special Price

On Sale Until 30/06/2024

฿ 4,370.68

Special Price

On Sale Until 30/06/2024

Days to Ship 5 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 8 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) Same day 8 Day(s) 8 Day(s) 8 Day(s) 3 Day(s) 8 Day(s) 8 Day(s) 5 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Free Height Hf(mm)-5 ~ 4015 ~ 405 ~ 4015 ~ 405 ~ 405 ~ 40------------------------
Coil O.D. OD(Ø)-2 ~ 206.2 ~ 19.62 ~ 205.9 ~ 184 ~ 134 ~ 20------------------------
Spring Constant k(N/mm)-0.05 ~ 0.980.98 ~ 2.940.5 ~ 2.90.29 ~ 0.492 ~ 9.84.9 ~ 29.4------------------------
Allowable Load (Configurable Range)(N)-~1.50 / 1.51~4.50 / 4.51~8.50 / 8.51~16.004.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00~1.50 / 1.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.001.51~4.50 / 4.51~8.50 / 8.51~16.001.51~4.50 / 4.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.004.51~8.50 / 8.51~16.00 / 16.01~30.00 / 30.01~50.00 / 50.01~73.00 / 73.01~107.00 / 107.01~150.00 / 150.01~230.00------------------------
Allowable Load P2(N)-0.15 ~ 11.15.88 ~ 41.160.98 ~ 35.32.65 ~ 8.823.4 ~ 88.36.1 ~ 196------------------------
Material-Stainless Steel WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel Wire------------------------
Wire Dia. d(Ø)-0.13 ~ 1.30.6 ~ 1.80.2 ~ 1.70.45 ~ 10.4 ~ 1.80.6 ~ 2.9------------------------
Cleaning Method-No CleaningNo CleaningNo CleaningNo CleaningNo CleaningNo Cleaning------------------------
Type-Round WireRound WireRound WireRound WireRound WireRound Wire------------------------

Loading...

  1. 1

Application example related to this category

Related Categories to Washers - SW Type