Display Unit Integrated Type Digital Cylinder Gauge

ข้อควรระวัง
รายละเอียดสินค้า
[Features]
·New high-precision inner diameter measuring tool designed for ease of use
·ABS (absolute) type with absolute original point is not subject to overspeed error
·By connecting extension rods (optional), deep hole measurement up to 2 m is possible
·The display part rotates up to 320°, tilts up to 90°, and the grip part also rotates up to 320°, making it possible to read from various directions
·The minimum inner diameter of the object to be measured can be automatically held by simply shaking it from side to side, making measurement easy
·The gauge block set for master setting (optional) enables quick and reliable zero-point setting
·Cylinder gauge zero checker and setting rings are available as reference gauges for reference point adjustment