3M™ วาล์ว ช่วยหายใจ 9322 A + P2

ข้อควรระวัง
รายละเอียดสินค้า
[คุณสมบัติ]
· วาล์ว ร้อน 3M ™
·ความต้านทานการหายใจต่ำ
·สะดวก
·วิสัยทัศน์ที่ชัดเจน
3M™ Valve Respirator 9322A+ P2
This respirator sets new benchmarks in wearer comfort. The advanced three panel design and ultra soft inner cover web allows the 3M 9300A+ series respirator to comfortably mould onto your face and accommodate facial movements without compromising the fit. Being foldable, they offer you more convenience than traditional cup shaped respirators. Its features include a headband material which helps even out strap pressure.
Aura 9322+ Respirator
3M™ Aura™ Hand Sanding and power Tool Respirator 9322C2, FFP2, valved
3M™ Aura™ Hand Sanding and power Tool Respirator 9322C2, FFP2, valved
9322 Particulate Respirator Fahrenheit Goggles Optime II earmuf
Convenience: Flat-folded: easy to store when not in use.
The hygienic individual packaging helps protect the respirator from contamination before use.
An innovative chin tab improves ease of donning and adjustment to help achieve a comfortable fit.
Clear vision: Embossed top panel helps reduce fogging of eyewear.
Sculpted nose panel: Conforms well to nose and eye contours and helps provide a good field of vision.
The curved, low profile design also improves compatibility with eyewear.
Face and head comfort: Ingenious 3-panel design fits a wide range of face shapes and sizes and accommodates facial movements.
The collapse resistant feature makes it stays securely in place, helping to provide a good, comfortable seal.
The large soft nose foam material and smooth inner cover web help to create a comfortable environment for the face even for work in hot humid environments
This product replaces 3M™ Flat Fold Particulate Respirator 9322, P2, valved.
- Low breathing resistance
- 3M™ Cool Flow™ valve
- Convenience
- Clear vision
- Sculpted nose panel
- Face and head comfort