UDCLRSF UDC High Grade 2-Flute Long Neck Radius For Machining Cemented Carbide And Hard Brittle Materials

แบรนด์ :
UNION TOOL

ข้อควรระวัง

  • The shank taper angle is a reference value only. Always check by taking actual measurements when there is concern about interference with the workpiece. Take care to avoid having the shank part coming into contact with the workpiece.

รายละเอียดสินค้า

[Features]
· A high grade version of the UDCLRS long neck radius end mill for cutting cemented carbide and hard brittle materials
· Use of an improved form of the UDC diamond coating and an optimized blade shape allows for cutting to an astounding "depth" and helps deliver a longer tool life
· The cutting edge has been specially treated to minimize edge chipping and stepping on workpieces. Supports a wide variety of machining from medium coarseness through to finishing
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
UDCLRSF UDC High Grade 2-Flute Long Neck Radius For Machining Cemented Carbide And Hard Brittle Materials | UNION TOOL | MISUMI ประเทศไทย