Touch Connector FUJI, Male Run Tee (Plastic)

แบรนด์ :
CHIYODA

ข้อควรระวัง

    รายละเอียดสินค้า

    Single-action fitting for air piping that requires lightweight parts.
    [Features]
    · Employs a rotating lock ring to prevent the tube from breaking due to rotation.
    · Employs an O-ring seal for excellent sealing performance.
    · Employs a plastic body and is lightweight in comparison to metal types.
    · Mount the display ring sold separately for easy identification of the piping.
    [Applications]
    · Optimal for piping in working parts such as for robot piping.
    · For machines that need to be lightweight.
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
    4R-01RT | Touch Connector FUJI, Male Run Tee (Plastic) | CHIYODA | MISUMI ประเทศไทย