(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Toggle Clamps Side Push Type, 1360N, Universal Mount
NIDEC-SHIMPO
RS Pro
Toggle Clamp, Push-Pull Type, Extrusion Base, Bolt Size M10, Tightening Force 12,000 N
GOODHAND
Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 32 mm, Straight Arm GH-305-CM
GOODHAND
Toggle Clamps Side Push Type, 1800N, Long Handle
Toggle Clamps Side Push Type, 3860N, Casted steel
Toggle Clamps Side Push Type, 2270N, Casted steel
Horizontal Push-Type Clamp Push-Pull Clamp No. FM150
KAKUTA
Toggle Clamp - Push-Pull - Flanged Base, Stroke 43 mm, Straight Handle, GH-30511
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M10, Tightening Force 12,000 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 2,720 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 6,000 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 2,950 N
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 10 mm, Straight Handle, GH-36070
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 3,180 N, GH-30608M
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 60 mm, Angled Handle, GH-304-HM
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M10, Tightening Force 11,360 N
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 50 mm, Straight Handle, GH-31200
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M12, Clamping Force 25,000 N
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30600
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 30 mm, Straight Handle, GH-31501
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M12, Tightening Force 4,540 N
GOODHAND
Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 42 mm, Straight Arm GH-305-EM
GOODHAND
Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 76 mm, Straight Arm GH-30513M
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 32 mm, Straight Handle, GH-30250M
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 23 mm, Straight Handle, GH-30290M
GOODHAND
Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M12, Tightening Force 2,950 N
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 43 mm, Straight Handle, GH-30510M
GOODHAND
Toggle Clamp, Push-Pull Type, Straight Base, Bolt Size M10, Tightening Force 3,640 N
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 57.1 mm, Weldable Handle, GH-30609M
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 77.8mm, Weldable Handle, GH-30619M
GOODHAND
Toggle Clamp - Push-Pull - Flanged Base, Stroke 75 mm, Straight Handle, GH-32500
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 1,360 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M10, Tightening Force 3,860 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M6, Tightening Force 910 N
GOODHAND
Toggle Clamp, Push/Pull Type, Flange Base Stroke 66.8 mm Straight Arm
GOODHAND
Toggle Clamp, Push/Pull Type, Mounting Orientation Free Type, Stroke 40 mm Straight Arm
GOODHAND
Toggle Clamps Side Push Type, 450N
Toggle Clamps Side Push Type, 490N
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M4, Tightening Force 450 N, GH-301-CML
GOODHAND
Ikura Pull-Action Latch Toggle Clamp ISK-FA2000
IKURA SEIKI
Toggle Clamp, Side Push/Pull, Free Mounting Direction, Clamp Bolt Size M10, Clamping Force 3,138 N
MISUMI
Push-Pull Toggle Clamp with Flanged Base / 12-mm Stroke Plunger, GH-302-DM
GOODHAND
Horizontal Push Type Clamp No.FM50
KAKUTA
Toggle Clamp, Side Push/Pull, Free Mounting Direction, Clamp Bolt Size M6, Clamping Force 900 N
MISUMI
Toggle Clamp, Side Push/Pull, Free Mounting Direction, Clamp Bolt Size M8, Clamping Force 1,470 N
MISUMI
Toggle Clamps Side Push Type, 500N, Right Side
Horizontal Push Type Clamp No.FM250
KAKUTA
Toggle Clamps Side Push Type, 1800N, Long Handle, Stainless Steel
Toggle Clamps Side Push Type, 1360N, Universal Mount, Stainless Steel
Toggle Clamps Side Push Type, 450N, Stainless Steel
Toggle Clamps Side Push Type, 900N, Universal Mount, Stainless Steel
Horizontal Push Type Clamp No. FM150-2S
KAKUTA
Toggle Clamps Side Push Type, 4540N, Long Handle
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M8, Tightening Force 1,800 N
GOODHAND
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M10, Tightening Force 3,640 N
GOODHAND
Toggle Clamps Side Push Type, 500N, Left Side
Toggle Clamps Side Push Type, 900N, Universal Mount
Toggle Clamps Side Push Type, 3138N, Universal Mount
SUPER TOOL
TECLOCK
Toggle Clamp, Push/Pull Type, Flange Base Stroke 50 mm Straight Arm
GOODHAND
Toggle Clamp, Push/Pull Type, Flange Base Stroke 30 mm Straight Arm
GOODHAND
Push-Type, Toggle Clamp (ST-HTC)
IMAO CORPORATION
Push Type Toggle Clamp with Lock Mechanism ST-HTC
IMAO CORPORATION
Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M4, Tightening Force 450 N, GH-301-CMR
GOODHAND
Toggle Clamp, Push-Pull Type, Push-Out Base, Stroke 32 mm, Straight Arm
GOODHAND
Horizontal Push Type Clamp No.SL50R
KAKUTA
Horizontal Push Type Clamp No.SL50L
KAKUTA
Horizontal Push Type Clamp No.SL10
KAKUTA
Toggle Clamps Latch Type, 1630N
Toggle Clamps Latch Type, 3180N
Toggle Clamps Latch Type, 9000N
Horizontal Push Type Clamp No.50B
KAKUTA
Horizontal Push Type Clamp No.50A
KAKUTA
Push Button Switch (Round Body Shape φ10.5), VAQ
OMRON
SUPER TOOL Horizontal Push-Pull Toggle Clamps, TPPL50L/TPPL50R
SUPER TOOL
Toggle Clamp, Side Push Type, Extrusion Base, Bolt Size M12, Clamping Force 25,000 N
GOODHAND
Toggle Clamp, Side Push/Pull, Flange Base, Clamp Bolt Size M12, Clamping Force 4,540 N
MISUMI
Loading...
2 items
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?