(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Adjustable Angle Plate (with Rotating Table)
NEW STRONG
ATEC
3-Position Rotary Table MSZ Series
SMC
URYUSEISAKU
Blind Joint Parts - Center Joint Kits
MISUMI
Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series
SMC
CUK/CDUK Series Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting, Single Rod
SMC
Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series
SMC
NOK
Primary Uses: Seal to segregate two type of oils.
Shaft Motion: Rotating.
Air Cylinder Non-Rotating Rod Type, Double Acting / Single Rod CJ2K Series
SMC
CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod
SMC
Benchtop Drill Press, 12-Speed
TRUSCO
NOK, Standard Oil Seal, KC Type
NOK
Primary Uses: Grease or dust seal (Cannot be used for high-pressure applications.)
Shaft Motion: Rotating.
Air Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend CJ2K Series
SMC
NOK, General Oil Seal, TCJ Type
NOK
Primary Uses: Seal for two-circle engines, torque converters, or washer.
Shaft Motion: Rotating.
Male Connector KSH (Standard Type) Rotary One-Touch Fitting
SMC
Position Indicator, Vertical Stainless Steel
SMC
BRASS BRUSH【10 Pieces Per Set】【10 Pieces Per Package】
MISUMI
IGUCHI KIKO
Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
SMC
Magnetic Contactors S-2XN Series
MITSUBISHI
NOK, General Oil Seal, Type MG
NOK
Primary Uses: Oil or water seal for dusty-area and large diameter shaft use (Shaft diameter: > 300)
Shaft Motion: Rotating.
Screw-In Caster Light Duty CSTUN□
MISUMI
CHELIC
[Clean & Pack] Cantilever Shaft - Threaded with Retaining Ring Groove, Standard
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
MISUMI
Solid Eccentric Cam Followers-With Hexagon Socket/Crowned Type/With Seal/No Seal
MISUMI
Stainless Steel Canopy Stay B-1040
TAKIGEN
Flat Single-Action Stay for Canopies B-38
TAKIGEN
TAKIGEN
Hose Elbow MS-5HLH-4, -6 Miniature Fitting
SMC
Single Axis Actuators LX45 Motor Folded Type
MISUMI
Urethane Pipe Rollers - with One Way Clutch
MISUMI
Engineering Plastic Index Plunger (Nose-Lock Type)
IMAO CORPORATION
Ball Splines - Both Ends Stepped and Threaded
MISUMI
Barb Elbow For Polyurethane Tube, 10-M-3ALU-3, -4
SMC
Barb Tee For Soft Tubes MS-5ATHU-3, -4, -6 Mini Fitting
SMC
[High Precision] Dovetail Slide, Feed Screw
MISUMI
MISUMI
[Clean & Pack]Self-Tapping Inserts - Slotted
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
NBK
[High Precision] X-Axis Cross Roller - Micrometer Head
MISUMI
Micrometer Head-Stroke +/-3.25mm
MISUMI
MACHINE ENGINEERING
Index Plunger (Short Nose-Lock Type) (NDXNS-L)
IMAO CORPORATION
Air Cylinder, Short Type, Standard, Double Acting, Single Rod CM3 Series
SMC
NBK
MISUMI
Benchtop Drill Press TB-1131K/TB-2131
RYOBI
Small Drilling Machine DP2250R
REXON
Impulse Lubricator ALIP1000/1100 Series
SMC
VAC Series Carbide 4-Flute Square End Mill (Extra-Long Model)
MISUMI
Lead Screw Stop Plates Side Handle Compact Square Type
Chains Nominal No.20B/Joint Link
Brass Screw-In Fittings Elbow, Equal Dia.
Heavy Load Caster Swivel With Stopper Screw-in Type
Date Marked Pin Set (Plate Side Exchange/Outer Corner Tapered Type)
MISUMI
Multi-Use Power Strip (6 Outlets)
AMERICAN DENKI
Nord-Lock Washer【1-200 Pieces Per Package】
SUNCO
Compact Pneumatic Pressure Sensor PSE530 Series
SMC
Single Axis Robots E-MUTB40, High Speed Belt Drive, Semi-Sealed Type(General Use)
CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers
SMC
MISUMI
SMC
IGUCHI KIKO
HIWIN
Solid State Contactors US-H Series
MITSUBISHI
SMC
Needle Roller Bearing, Thrust Roller Bearing, WS Type Raceway Ring
NTN
Inside Lock, Stainless Steel Latch C-1549-HP
TAKIGEN
KYOUIKU GEAR MFG(KG)
MIL Standard Compliant Circular Connector, H/MS Series
HIROSE ELECTRIC
NP604 Series Contact Probes Min Pitch2.54mm, Stroke 4.0mm【50 Pieces Per Package】
BOSCH Cordless Rotary Drill 18V SDS Plus (Only Body)
BOSCH
Multi-Channel Digital Pressure Sensor Controller PSE200 Series
SMC
Schneider Electric
MITSUBOSHI BELTING
Smooth Cylinder, Double Acting, Single Rod CJ2Y Series
SMC
Fine Lock Cylinder, Double Acting, Single Rod CLA2 Series
SMC
MISUMI
CPI type Special Packing for Piston Seals
NOK
- General petroleum hydraulic oil.
Feature
- This packing is used for relatively low pressure operation.
- Packing material, Iron rubber has excellent wear resistance.
BANDO CHEMICAL
MISUMI
MISUMI
Loading...
1 items
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?