(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Single Faucets

A single faucet is a water faucet that discharges and stops discharging either cold or hot water. It is the simplest type of water faucet. Copper alloy is used for the material due to its ease of processing and excellent antibacterial properties. There are more than 10 kinds of single faucet depending on the application, including horizontal faucets with fixed metal fittings that spout water only downward, movable water faucets where the pipe part of the mouth moves left and right, and rotatable water faucets where the mouth can be rotated and pointed upwards. There are two types of mounting: a horizontal wall-attaching type which attaches directly to the wall, and a vertical type with a base attached to a top plate or bowl, etc. It is common to turn the handle (faucet) counterclockwise to discharge water, and to turn it clockwise to stop water, but recently there are also lever types and sensor types.
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 6 Day(s) or Less
  • 12 Day(s) or Less
28 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Rotating Spout Type Water Faucet (with Single-Action Nozzle), K34B
    From: ฿ 1,374.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MR-10

    Feed Water Pipe (for Stopcock) EA432MR-10

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…20
    ・Screw dim.…R3/4
    ・Length…100mm
    From: ฿ 999.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Spout Type Water Faucet, K11

    Rotating Spout Type Water Faucet, K11

    KVK

    Rotating spout type water faucet
    From: ฿ 831.32
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Body Horizontal Water Faucet, K2

    Long Body Horizontal Water Faucet, K2

    KVK

    A long body horizontal water faucet.
    From: ฿ 1,006.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Faucet, K3

    Flexible Faucet, K3

    KVK

    A flexible faucet.
    From: ฿ 1,045.74
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Horizontal Water Faucet with Coupling, K4
    From: ฿ 1,381.10
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-10

    Feed Water Pipe (for Stopcock) EA432MP-10

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…100mm
    From: ฿ 615.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-12.5

    Feed Water Pipe (for Stopcock) EA432MP-12.5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…125mm
    From: ฿ 754.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-15

    Feed Water Pipe (for Stopcock) EA432MP-15

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…150mm
    From: ฿ 905.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-17.5

    Feed Water Pipe (for Stopcock) EA432MP-17.5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…175mm
    From: ฿ 1,109.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-20

    Feed Water Pipe (for Stopcock) EA432MP-20

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…200mm
    From: ฿ 1,267.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-25

    Feed Water Pipe (for Stopcock) EA432MP-25

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…250mm
    From: ฿ 1,557.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-30

    Feed Water Pipe (for Stopcock) EA432MP-30

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…300mm
    From: ฿ 1,752.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-35

    Feed Water Pipe (for Stopcock) EA432MP-35

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…350mm
    From: ฿ 2,040.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-40

    Feed Water Pipe (for Stopcock) EA432MP-40

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…400mm
    From: ฿ 2,330.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-45

    Feed Water Pipe (for Stopcock) EA432MP-45

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…450mm
    From: ฿ 2,584.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-5

    Feed Water Pipe (for Stopcock) EA432MP-5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…50mm
    From: ฿ 407.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-50

    Feed Water Pipe (for Stopcock) EA432MP-50

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…500mm
    From: ฿ 2,917.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-60

    Feed Water Pipe (for Stopcock) EA432MP-60

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…600mm
    From: ฿ 3,632.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MP-7.5

    Feed Water Pipe (for Stopcock) EA432MP-7.5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…13
    ・Screw dim.…R1/2
    ・Length…75mm
    From: ฿ 464.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MR-12.5

    Feed Water Pipe (for Stopcock) EA432MR-12.5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…20
    ・Screw dim.…R3/4
    ・Length…125mm
    From: ฿ 1,317.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MR-5

    Feed Water Pipe (for Stopcock) EA432MR-5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…20
    ・Screw dim.…R3/4
    ・Length…50mm
    From: ฿ 652.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MR-7.5

    Feed Water Pipe (for Stopcock) EA432MR-7.5

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Nominal…20
    ・Screw dim.…R3/4
    ・Length…75mm
    From: ฿ 717.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Valve EA468BN-10

    Toilet Valve EA468BN-10

    ESCO

    【Product Specifications】
    ・Fixed valve
    ・Material-Bronze
    ・Dia.…20
    ・Male…G3/4
    ・Female…Rc3/4
    From: ฿ 2,750.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Valve with External Thread EA468BN-14

    Toilet Valve with External Thread EA468BN-14

    ESCO

    【Product Specifications】
    ・Nominal 13
    ・Thread dia.-G1/2
    ・Material-Bronze
    From: ฿ 1,622.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lavatory Valve EA468BN-55

    Lavatory Valve EA468BN-55

    ESCO

    【Product Specifications】
    ・Nominal 13
    ・Thread dia.-Male: G1/2Female: Rc1/2
    ・Fixed valve
    ・Material-Bronze
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lavatory Valve for Hot-Water Heater EA468BN-6

    Lavatory Valve for Hot-Water Heater EA468BN-6

    ESCO

    【Product Specifications】
    ・Nominal 13
    ・Thread dia.-Wall side: PJ1/2Installation side: G1/2
    ・Material-Bronze
    From: ฿ 1,809.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Valve EA468BN-9

    Toilet Valve EA468BN-9

    ESCO

    【Product Specifications】
    ・Fixed valve
    ・Material-Bronze
    ・Dia.…13
    ・Male…G1/2
    ・Female…Rc1/2
    From: ฿ 1,289.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Rotating Spout Type Water Faucet (with Single-Action Nozzle), K34B
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MR-10
You can add up to 6 items per a category to the compare list.
Rotating Spout Type Water Faucet, K11
You can add up to 6 items per a category to the compare list.
Long Body Horizontal Water Faucet, K2
You can add up to 6 items per a category to the compare list.
Flexible Faucet, K3
You can add up to 6 items per a category to the compare list.
Horizontal Water Faucet with Coupling, K4
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-10
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-12.5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-15
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-17.5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-20
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-25
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-30
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-35
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-40
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-45
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-50
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-60
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MP-7.5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MR-12.5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MR-5
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MR-7.5
You can add up to 6 items per a category to the compare list.
Toilet Valve EA468BN-10
You can add up to 6 items per a category to the compare list.
Toilet Valve with External Thread EA468BN-14
You can add up to 6 items per a category to the compare list.
Lavatory Valve EA468BN-55
You can add up to 6 items per a category to the compare list.
Lavatory Valve for Hot-Water Heater EA468BN-6
You can add up to 6 items per a category to the compare list.
Toilet Valve EA468BN-9
Brand

KVK

ESCO

KVK

KVK

KVK

KVK

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Rotating Spout Type Water Faucet (with Single-Action Nozzle), K34B

Feed Water Pipe (for Stopcock) EA432MR-10

Rotating Spout Type Water Faucet, K11

Long Body Horizontal Water Faucet, K2

Flexible Faucet, K3

Horizontal Water Faucet with Coupling, K4

Feed Water Pipe (for Stopcock) EA432MP-10

Feed Water Pipe (for Stopcock) EA432MP-12.5

Feed Water Pipe (for Stopcock) EA432MP-15

Feed Water Pipe (for Stopcock) EA432MP-17.5

Feed Water Pipe (for Stopcock) EA432MP-20

Feed Water Pipe (for Stopcock) EA432MP-25

Feed Water Pipe (for Stopcock) EA432MP-30

Feed Water Pipe (for Stopcock) EA432MP-35

Feed Water Pipe (for Stopcock) EA432MP-40

Feed Water Pipe (for Stopcock) EA432MP-45

Feed Water Pipe (for Stopcock) EA432MP-5

Feed Water Pipe (for Stopcock) EA432MP-50

Feed Water Pipe (for Stopcock) EA432MP-60

Feed Water Pipe (for Stopcock) EA432MP-7.5

Feed Water Pipe (for Stopcock) EA432MR-12.5

Feed Water Pipe (for Stopcock) EA432MR-5

Feed Water Pipe (for Stopcock) EA432MR-7.5

Toilet Valve EA468BN-10

Toilet Valve with External Thread EA468BN-14

Lavatory Valve EA468BN-55

Lavatory Valve for Hot-Water Heater EA468BN-6

Toilet Valve EA468BN-9

From

฿ 1,374.00

฿ 999.00

฿ 831.32

฿ 1,006.10

฿ 1,045.74

฿ 1,381.10

฿ 615.00

฿ 754.00

฿ 905.00

฿ 1,109.00

฿ 1,267.00

฿ 1,557.00

฿ 1,752.00

฿ 2,040.00

฿ 2,330.00

฿ 2,584.00

฿ 407.00

฿ 2,917.00

฿ 3,632.00

฿ 464.00

฿ 1,317.00

฿ 652.00

฿ 717.00

฿ 2,750.00

฿ 1,622.00

฿ 1,440.00

฿ 1,809.00

฿ 1,289.00

Days to Ship 3 Day(s) 12 Day(s) 3 Day(s) 6 Day(s) 3 Day(s) 3 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)

Loading...

  1. 1

Related Categories to Single Faucets