(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame products from the Automation Components category can be selected based on many product specifications. The recommended brands for Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame are MISUMI. The products of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame are offered in a total of 20 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 12 Day(s) or Less
  • 15 Day(s) or Less
20 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    Recommended

    MiSUMi C-VALUE

    Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    ・ Special Die-Cast Standard Bracket for European Standard Aluminum Profiles, LBSB series.
    ・ Applicable to Aluminum Profiles with Slot Width of 8 mm.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Material: Made of cast aluminum
    ・ Bracket suitable for right angle connection between profile and small hood, display bar structure.
    ・ European standard Bracket profiles and existing Japanese standard aluminum profile accessories from MISUMI are not compatible. It is recommended to use European standard economy series accessories starting with L.
    Recommended
    From: ฿ 18.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Brackets for Aluminum Frames

    Recommended

    MiSUMi C-VALUE

    Brackets for Aluminum Frames

    MiSUMi C-VALUE

    ・ Brackets for Aluminum Frames
    ・ Applicable Aluminum Frame Profile size: 2020, 2040, 2550, 3030, 3060, 3090, 4040, 4080, 50100
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Can order with accessories as set product (Steel Screws and Nuts Set).
    ・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
    ・ Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    Recommended
    From: ฿ 29.55
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Free Angle Brackets For Aluminum Frames

    MiSUMi C-VALUE

    Free Angle Brackets For Aluminum Frames

    MiSUMi C-VALUE

    ・ Free Angle Brackets for Aluminum Frames
    ・ Applicable Aluminum Frame Profile size: 3030, 4040, 4545
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Model No.: GHPJ8, GHPJ8-30-S, GHPJ8-40-S
    ・ Material: Made of Zinc aluminum alloy
    ・ The bracket is designed for linking two sections of profiles, offering a rotation range of 180°. Its installation angle can be easily adjusted to meet specific requirements.
    From: ฿ 155.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 30 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 30 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 2550, 3030, 3060 and 3090
    ● Length (mm.) : 20,40,80 and 50
    ● Hole Diameter (mm.) : 6.5
    ● Distance between hole :
    L(80) and L(40) - 30 mm. for each side
    L(50) - 40 mm.
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 14.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets(45 degree) for  Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets(45 degree) for Aluminum Frames

    MiSUMi C-VALUE

    ・ Angled Brackets (45 degree) for Aluminum Frames
    ・ Applicable Aluminum Frame Profile size: 2020, 3030, 4040, 40120
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Can order with accessories as set product (Steel Screws and Nuts Set).
    ・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
    ・ Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    From: ฿ 43.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    ・ Product type: One-Side Protruding Bracket for Aluminum Frames, LBSBK series.
    ・ Applicable Aluminum Frame profile with groove width 8 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC12 aluminum alloy with die casting process for cost-effective choice.
    ・ Brackets feature protrusions on one side, it's ideal for situations where sheet metal plates or panels need to be installed on one side of Economy Series Aluminum Frames during construction.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 19.70
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Sheet Metal Bracket, L / T-Shaped For Aluminum Frames

    MiSUMi C-VALUE

    Sheet Metal Bracket, L / T-Shaped For Aluminum Frames

    MiSUMi C-VALUE

    ・ Sheet Metal Bracket for Aluminum Frames.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Shape of bracket: L shaped or T shaped
    ・ Material: Made of Carbon steel with Nickel plating
    ・ Applicable mounting screw size: M6
    ・ Suitable for European standard 30 series aluminum profiles.
    ・ Bracket thickness is 3 mm.
    ・ The mounting pitch of bracket is 30 mm.
    ・ The bracket width is 26 mm.
    From: ฿ 114.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets(135 degree) for  Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets(135 degree) for Aluminum Frames

    MiSUMi C-VALUE

    ・ Angled Brackets (135 degree) for Aluminum Frames
    ・ Applicable Aluminum Frame Profile size: 2020, 3030, 4040
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Can order with accessories as set product (Steel Screws and Nuts Set).
    ・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
    ・ It is suitable for European standard profiles with groove width of 8mm, and the fixed angle is 135°.
    From: ฿ 47.73
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 35 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 35 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 2020, 2040, 3030, 4040 and 4080
    ● Length (mm.) : 14, 19, 20, 30, 34 and 70
    ● Hole Diameter (mm.) : 4.2, 5.5, 6.5 and 8.5
    ● Distance between hole :
    L(34) and 30 mm. for each side
    L(70) and 30 mm. for each side
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 25.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Tabbed Brackets For Aluminum Frames, High Rigidity

    MiSUMi C-VALUE

    Tabbed Brackets For Aluminum Frames, High Rigidity

    MiSUMi C-VALUE

    ・ Tabbed Brackets for Aluminum Frames, High Rigidity type.
    ・ Applicable Aluminum Frame Profile No.: 8 mm Groove Width, 10 mm Groove Width.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Can order with accessories as set product (Steel Screws and Nuts Set).
    ・ Bracket Type: Heavy Type, Powerful Type
    ・ Material: Made of cast aluminum
    ・ Bracket special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
    From: ฿ 25.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    ・ Product type: Special Die-Cast Light Load Bracket For European Standard Aluminum Frames, LBSBL series.
    ・ Applicable Aluminum Frame profile with groove width 8 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 17.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 55 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 55 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 2060 and 4080
    ● Length (mm.) : 54 and 70
    ● Hole Diameter (mm.) : L(54) is 5.5 and L(70) is 8.5
    ● Distance between hole :
    L(54) : 20 mm. per each side
    L(70) : 40 mm. per each side
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 90.91
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

    MiSUMi C-VALUE

    ・ Product type: Black Tabbed Brackets for Aluminum Frames, LBSBB series.
    ・ Applicable Aluminum Frame profile with groove width 8 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with the black stoving varnish surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 21.22
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Free Angle Sheet Metal For Aluminum Frames

    MiSUMi C-VALUE

    Free Angle Sheet Metal For Aluminum Frames

    MiSUMi C-VALUE

    ・ Free Angle Sheet Metal for Aluminum Frames.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Material: Made of Carbon steel with gray spray coating
    ・ Applicable mounting screw size: M8
    ・ Suitable for European standard 40 series aluminum profiles.
    ・ Bracket thickness is 2.5 mm.
    ・ The mounting pitch of bracket is 72 mm.
    ・ The bracket width is 100 mm.
    ・ Bracket used for overlapping connection of profiles, with the adjustment angle range from 0° to 180°.
    From: ฿ 200.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Sheet Metal Bracket, L / T-Shaped with Bolt For Aluminum Frames

    MiSUMi C-VALUE

    Sheet Metal Bracket, L / T-Shaped with Bolt For Aluminum Frames

    MiSUMi C-VALUE

    ・ Sheet Metal Bracket with bolt for Aluminum Frames.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Shape of bracket: L shaped
    ・ Material: Made of Carbon steel with zinc plating
    ・ Applicable mounting screw size: M6
    ・ Suitable for European standard 40 / 50 / 60 series aluminum profiles.
    ・ Bracket thickness is 3 mm.
    ・ Bracket, This product is easy to install and is mostly used when connecting 45° profiles. Comes with screws.
    From: ฿ 137.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 45 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 45 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 4040 and 4080
    ● Length (mm.) : 30 and 70
    ● Hole Diameter (mm.) : 8.5
    ● Distance between hole for L(70) : 40 mm.
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 27.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 80 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 80 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 3030, 3060, 4040 and 4080
    ● Length (mm.) : 20, 50, 80, 30 ,70 and 110
    ● Distance between hole :
    L(80) : 30 mm. per each side
    L(110) : 40 mm. per each side
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 87.66
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Corner R Brackets With Cap For Aluminum Frames

    MiSUMi C-VALUE

    Corner R Brackets With Cap For Aluminum Frames

    MiSUMi C-VALUE

    ・ R shape corner bracket with cap for aluminum frame.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Material: Made of Aluminum with black nylon cover (LBCBR) or Zinc alloy (LCBCT).
    ・ Introducing the Economy Series Special Three-Dimensional Connecting Bracket for European Standard Aluminum Profiles 3030. This bracket is meticulously crafted to seamlessly integrate with the specifications of the European standard profile 3030. With its arc profile design, it effortlessly connects two or three profiles, offering both simplicity and aesthetic elegance.
    From: ฿ 63.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Turning Bracket For Aluminum Frames

    MiSUMi C-VALUE

    Turning Bracket For Aluminum Frames

    MiSUMi C-VALUE

    ・ Product Type: Special Turning Bracket for European Standard Aluminum Profiles, LBAB series.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Applicable Aluminum Frame Profile size: 3030, 4040
    ・ Material: Made of cast of aluminum
    ・ Purpose: Connects Two Non-Perpendicular Profiles
    ・ Specifically for European Standard Economy Series Profiles starting with "L”, which cannot be used with JIS standard profile products.
    From: ฿ 88.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040

    MiSUMi C-VALUE

    Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040

    MiSUMi C-VALUE

    ・ R shape corner bracket with cap for aluminum frame.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Material: Made of Aluminum with black nylon cover (LBCBR).
    ・ Introducing the Economy Series Special Three-Dimensional Connecting Bracket for European Standard Aluminum Profiles 4040. This bracket is meticulously crafted to seamlessly integrate with the specifications of the European standard profile 4040. With its arc profile design, it effortlessly connects two or three profiles, offering both simplicity and aesthetic elegance.
    From: ฿ 91.67
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Specifications
You can add up to 6 items per a category to the compare list.
Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
You can add up to 6 items per a category to the compare list.
Brackets for Aluminum Frames
You can add up to 6 items per a category to the compare list.
Free Angle Brackets For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets for 30 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets(45 degree) for  Aluminum Frames
You can add up to 6 items per a category to the compare list.
Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
You can add up to 6 items per a category to the compare list.
Sheet Metal Bracket, L / T-Shaped For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets(135 degree) for  Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets for 35 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Tabbed Brackets For Aluminum Frames, High Rigidity
You can add up to 6 items per a category to the compare list.
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
You can add up to 6 items per a category to the compare list.
Angled Brackets for 55 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
You can add up to 6 items per a category to the compare list.
Free Angle Sheet Metal For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Sheet Metal Bracket, L / T-Shaped with Bolt For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets for 45 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets for 80 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Corner R Brackets With Cap For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Turning Bracket For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

Product Series

Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

Brackets for Aluminum Frames

Free Angle Brackets For Aluminum Frames

Angled Brackets for 30 Aluminum Frames

Angled Brackets(45 degree) for Aluminum Frames

Special One-Side Protruding Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

Sheet Metal Bracket, L / T-Shaped For Aluminum Frames

Angled Brackets(135 degree) for Aluminum Frames

Angled Brackets for 35 Aluminum Frames

Tabbed Brackets For Aluminum Frames, High Rigidity

Special Die-Cast Light Load Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

Angled Brackets for 55 Aluminum Frames

Special Die-Cast Black Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm

Free Angle Sheet Metal For Aluminum Frames

Sheet Metal Bracket, L / T-Shaped with Bolt For Aluminum Frames

Angled Brackets for 45 Aluminum Frames

Angled Brackets for 80 Aluminum Frames

Corner R Brackets With Cap For Aluminum Frames

Turning Bracket For Aluminum Frames

Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 18.00

฿ 29.55

฿ 155.19

฿ 14.00

฿ 43.00

฿ 19.70

฿ 114.00

฿ 47.73

฿ 25.00

฿ 25.00

฿ 17.00

฿ 90.91

฿ 21.22

฿ 200.00

฿ 137.88

฿ 27.00

฿ 87.66

฿ 63.64

฿ 88.64

฿ 91.67

Days to Ship Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day Same day
Specifications

                                          Loading...

                                          1. 1

                                          Related Categories to Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame