Angled Brackets for 30 Aluminum Frames

Caution
- Please be informed that the surface treatment specification for this product will be changed effective August 1, 2025. Appearance may differ, but functionality remains unchanged. During the transition, both old and new versions may be mixed in shipments.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 2550, 3030, 3060 and 3090
● Length (mm.) : 20,40,80 and 50
● Hole Diameter (mm.) : 6.5
● Distance between hole :
L(80) and L(40) - 30 mm. for each side
L(50) - 40 mm.
● Material: A6063-T5
[Application]
Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
Material: 6063-T5
Surface Treatment: Silver Anodized
| Part Number of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame | L | Applicable Frame Size | L1 | L2 | D | |
Type | No. | |||||
| LBLSS | 3030 | 20 | 3030 | - | - | φ6.5 |
| 50 | 3060 | 30 | ||||
| 80 | 3090 | 30 | 30 | |||
Simple specifications, beautiful
【Intended Use】
Special extruded bracket for European standard aluminum alloy profiles, suitable for connection of large hood, display bar structure.

| Part Number | L | Applicable Frame Size | L1 | L2 | D | |
Type | No. | |||||
| LBLSS | 3030 | 20 | 3030 | - | - | φ6.5 |
| 50 | 3060 | 30 | ||||
| 80 | 3090 | 30 | 30 | |||
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the brackets provided. |
L
Type
No.