(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tabbed Bracket for Economy series Aluminum frame

Tabbed brackets for economy series aluminum frames are essential components that enhance the stability and strength of aluminum framing connections. Made from durable materials such as cast aluminum or ADC aluminum alloy, these brackets are lightweight yet strong, suitable for various industrial applications. Available in multiple types, including standard, light load, and black variants, they cater to different load requirements and environmental conditions. The design includes adjustable slots for easy positioning and installation, and some models offer additional features like cover mounting holes. Ideal for use in factory automation systems, machinery framing, and structural projects, tabbed brackets provide reliable and precise connections essential for robust and secure aluminum framing.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Tabbed Brackets For Aluminum Frames,

    Recommended

    MiSUMi C-VALUE

    Tabbed Brackets For Aluminum Frames,

    MiSUMi C-VALUE

    ・ Tabbed Brackets for Aluminum Frames, LBSB series.
    ・ Applicable Aluminum Frame Profile No.: 6 mm Groove Width, 8 mm Groove Width, 10 mm Groove Width.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of cast aluminum with
    ・ Can order with accessories as set product (Steel Screws and Nuts Set).
    Recommended
    From: ฿ 11.37
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Tabbed Brackets For Aluminum Frames, Light load
    Tabbed Brackets For Aluminum Frames, Light load
    Tabbed Brackets For Aluminum Frames, Light load
    Tabbed Brackets For Aluminum Frames, Light load
    Tabbed Brackets For Aluminum Frames, Light load

    Recommended

    MiSUMi C-VALUE

    Tabbed Brackets For Aluminum Frames, Light load

    MiSUMi C-VALUE

    ・ Product type: Tabbed Brackets for Aluminum Frames, Light load type, LBSBL series.
    ・ Applicable Aluminum Frame profile with groove width 6, 8, 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    Recommended
    From: ฿ 13.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Single Side Tabbed Brackets For Aluminum Frames
    Single Side Tabbed Brackets For Aluminum Frames
    Single Side Tabbed Brackets For Aluminum Frames
    Single Side Tabbed Brackets For Aluminum Frames
    Single Side Tabbed Brackets For Aluminum Frames

    MiSUMi C-VALUE

    Single Side Tabbed Brackets For Aluminum Frames

    MiSUMi C-VALUE

    ・ Product type: Single Side Tabbed Brackets for Aluminum Frames, LBSBK series.
    ・ Applicable Aluminum Frame profile with groove width 6, 8, 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 13.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Angled Brackets for 20 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for 20 Aluminum Frames

    MiSUMi C-VALUE

    Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
    [Feature]
    ● Applicable For Aluminum Frames Serie : 2020 and 2040
    ● Applicable with Bolt M5
    ● Length (mm.) : 14 and 34
    ● Distance between hole for length 34 mm. is 20 mm.
    ● Hole Diameter (mm.) : 5.5
    ● Material: A6063-T5
    [Application]
    Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
    From: ฿ 15.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Tabbed Brackets For Aluminum Frames, Black
    Tabbed Brackets For Aluminum Frames, Black
    Tabbed Brackets For Aluminum Frames, Black
    Tabbed Brackets For Aluminum Frames, Black

    MiSUMi C-VALUE

    Tabbed Brackets For Aluminum Frames, Black

    MiSUMi C-VALUE

    ・ Product type: Black Tabbed Brackets for Aluminum Frames, LBSBB series.
    ・ Applicable Aluminum Frame profile with groove width 6, 8, 10 mm.
    ・ Additional Cover Mounting Hole Machining available.
    ・ Material: Made of ADC aluminum alloy with the black stoving varnish surface treatment.
    ・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
    ・ This is an economy item; The price is cheaper than the MISUMI standard product.
    From: ฿ 14.40
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Specifications
You can add up to 6 items per a category to the compare list.
Tabbed Brackets For Aluminum Frames,
You can add up to 6 items per a category to the compare list.
Tabbed Brackets For Aluminum Frames, Light load
Tabbed Brackets For Aluminum Frames, Light load
Tabbed Brackets For Aluminum Frames, Light load
Tabbed Brackets For Aluminum Frames, Light load
Tabbed Brackets For Aluminum Frames, Light load
You can add up to 6 items per a category to the compare list.
Single Side Tabbed Brackets For Aluminum Frames
Single Side Tabbed Brackets For Aluminum Frames
Single Side Tabbed Brackets For Aluminum Frames
Single Side Tabbed Brackets For Aluminum Frames
Single Side Tabbed Brackets For Aluminum Frames
You can add up to 6 items per a category to the compare list.
Angled Brackets for 20 Aluminum Frames
You can add up to 6 items per a category to the compare list.
Tabbed Brackets For Aluminum Frames, Black
Tabbed Brackets For Aluminum Frames, Black
Tabbed Brackets For Aluminum Frames, Black
Tabbed Brackets For Aluminum Frames, Black
Brand

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

MiSUMi C-VALUE

Product Series

Tabbed Brackets For Aluminum Frames,

Tabbed Brackets For Aluminum Frames, Light load

Single Side Tabbed Brackets For Aluminum Frames

Angled Brackets for 20 Aluminum Frames

Tabbed Brackets For Aluminum Frames, Black

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 11.37

฿ 13.64

฿ 13.64

฿ 15.00

฿ 14.40

Days to Ship Same day Same day Same day Same day Same day
Specifications

            Loading...

            1. 1

            Related Categories to Tabbed Bracket for Economy series Aluminum frame

            FAQ Tabbed Bracket for Economy series Aluminum frame

            Question: What is a tabbed bracket for aluminum frames and what are its primary uses?
            Answer: Tabbed brackets are designed for securing and reinforcing connections in aluminum framing systems. These brackets feature tabs that fit into the grooves of aluminum profiles, providing a strong and stable connection. They are primarily used in factory automation systems, machinery framing, and structural applications where precise alignment and secure fastening are critical.
            Question: What materials are used in the construction of tabbed brackets for aluminum frames?
            Answer: Tabbed brackets for aluminum frames are typically made from cast aluminum or ADC aluminum alloy. These materials offer a good balance of strength and lightweight properties, making them suitable for a variety of industrial applications. Additionally, some brackets may feature surface treatments like sandblasting or black stoving varnish to enhance durability and resistance to corrosion.
            Question: How do I choose the right tabbed bracket for my aluminum frame system?
            Answer: When selecting a tabbed bracket, consider the following factors:

            - Groove Width: Ensure the bracket is compatible with the groove width of your aluminum frame profile (e.g., 6 mm, 8 mm, or 10 mm).
            - Load Requirements: Choose a bracket designed for the expected load. Light load and standard load brackets are available.
            - Surface Treatment: Depending on the environmental conditions, select a bracket with appropriate surface treatment (e.g., anodized, sandblasted, or painted).
            - Additional Features: Some brackets come with additional features like cover mounting hole machining for added functionality.
            Question: What are the benefits of using tabbed brackets in aluminum framing systems?
            Answer: Tabbed brackets provide several advantages, including:

            - Ease of Installation: The tabs fit securely into the aluminum frame grooves, simplifying alignment and assembly.
            - Enhanced Stability: The tabbed design ensures a strong connection, reducing the risk of frame movement or misalignment.
            - Versatility: Available in various sizes and configurations, tabbed brackets can be used in a wide range of applications, from light-duty to heavy-duty structural supports.
            Question: Are there different types of tabbed brackets available?
            Answer: Yes, there are various types of tabbed brackets, including:

            - Standard Tabbed Brackets: Suitable for general-purpose applications.
            - Light Load Tabbed Brackets: Designed for applications with lower weight requirements.
            - Single Side Tabbed Brackets: These brackets provide support on one side of the frame, useful in specific assembly configurations.
            - Black Tabbed Brackets: Feature a black stoving varnish for applications requiring a specific aesthetic or additional corrosion resistance.
            Question: How do I ensure proper alignment and positioning when using tabbed brackets?
            Answer: Most tabbed brackets feature slotted holes that allow for minor adjustments during installation. This design ensures that you can achieve precise alignment and positioning of your aluminum frame components. Additionally, using a square or level during assembly can help maintain accuracy.
            Question: Can I order tabbed brackets with accessories included?
            Answer: Yes, tabbed brackets can be ordered with accessory sets that include steel screws and nuts. This ensures that you have all the necessary components for a complete and secure installation.
            Question: What are some common applications for tabbed brackets in aluminum framing?
            Answer: Tabbed brackets are commonly used in:

            - Factory Automation Systems: To create stable and modular frames for machinery and equipment.
            - Structural Framing: For building robust and precise frames in various industrial settings.
            - Custom Projects: Where specific framing configurations and secure connections are required.
            Question: How do I maintain and care for tabbed brackets in my aluminum framing system?
            Answer: To ensure longevity and performance:

            - Regular Inspections: Check for any signs of wear or damage, especially in high-stress areas.
            - Tightening Fasteners: Periodically tighten screws and nuts to maintain secure connections.
            - Cleaning: Keep the brackets and frames clean from debris and corrosive substances to prevent damage.