(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ultrasonic Sensors

An ultrasonic sensor is a sensor that measures the presence or absence and distance of an object using ultrasonic waves. Transmission products detect the presence or absence of an object by detecting the interruption when a substance passes through transmitted ultrasonic waves. The reflective type detects the presence or absence of an object and measures the distance to the object based on the time it takes from transmission to reception of ultrasonic waves. Ultrasonic sensors are characterized by being unaffected by color and material, and can be used with any material, including transparent glass, water, etc. as well as metals and non-metals. It can be used for a wide range of objects, and also supports objects with complex shapes such as meshes, etc. Detection is possible without touching the object, thereby causing no damage to the object.
CAD
Days to Ship
  • All
  • 60 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Long Range Ultrasonic Sensor

    Long Range Ultrasonic Sensor

    YAMATAKE AZBIL

    The distance is measured based on long distance direct reflection without the impact of the color or material of the object being detected.

    [Features]
    · Distance measurement is possible with the best resolution in the industry.
    · Direct measurement output DC0 to 10V, or 4 to 20mA is output.
    · In principle, even if the color of the object changes, changing the setting is not necessary and distance measurement is possible with high accuracy.
    From: ฿ 50,421.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Long Range Ultrasonic Sensor
Brand

YAMATAKE AZBIL

Product Series

Long Range Ultrasonic Sensor

CAD
  • 2D
From

฿ 50,421.43

Days to Ship 60 Day(s)

Loading...

  1. 1

Related Categories to Ultrasonic Sensors