(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bellows

Bellows are flat or plate-shaped parts that have a structure alternating between peaks and troughs like bellows. Various shapes are available, such as cylindrical hoses that can bend like a straw, or those with a polygon structure and rectangular cross-section. Frequent applications include indoor air and supply ducts at factories or research facilities that generate high levels of dust, and dust collecting hoses for dirt or dust at worksites. Bellows types include flat bellows, round bellows, gate bellows and wound bellows. These products are made from materials such as thermoplastic polyurethane, neoprene cross, polyester fabric and silicone rubber, which vary according to heat resistance, waterproof performance, durability and weight. Select the ideal type according to the operating environment.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 11 Day(s) or Less
  • 14 Day(s) or Less
  • 30 Day(s) or Less
  • Others
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    CF Series Flat Bellows
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CF Series Flat Bellows

    NABEL

    [Features]
    · The bellows has a triple-layered structure, giving it excellent sturdiness. The bellows expand and contract with a stable motion.
    · Available in a wide range of sizes.
    · Includes a 1.5 mm thick steel plate (SUS304) at both ends.
    · Install a guide before use.
    From: ฿ 4,352.77
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    AF-N Series Gate Bellows

    AF-N Series Gate Bellows

    NABEL

    [Features]
    · The base material is an AF sheet that was developed dedicated for bellows. Uses AF sheet with urethane coating on polyester fabric.
    · Welded PVC resin support plate and AF sheet at each bellows peak. Standard sizes of 4 types are in stock.
    · Special dimensions and specifications are available separately. Please consult about the shape of support plate of PVC resin. Please consult for spatter and chemical resistant specifications as well.
    From: ฿ 3,059.23
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Round Bellows YM Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Round Bellows YM Series

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · The base material is a single thermoplastic polyurethane sheet.
    · Enables space-saving by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 1,111.83
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    AF-F Series Flat Bellows

    AF-F Series Flat Bellows

    NABEL

    [Features]·The material is an AF sheet developed dedicated for the bellows. · It uses an AF sheet with a urethane coating on the polyester fabric base fabric. · For height (H) dimensions of 35 mm and 55 mm, special dimensions and specifications are also separately available. Contact the manufacturer for more information. [Caution]Mounting end plates are not included. Depending on the application, use a copper plate, stainless steel plate, or resin plate.
    From: ฿ 11,218.48
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Bellows IR Series

    Round Bellows IR Series

    NABEL

    [Features]
    · The neoprene cross width of 0.35 mm (black) is standard.
    · The heat resistant type has a connector width of 0.36 mm (gray).
    · 11 types are standardized for every 5 mm with outer diameter ø50 to ø100.
    · Includes stainless steel tightening clamp.
    · As a standard, air holes of ø7 are opened at every 7th thread.
    From: ฿ 4,865.81
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Block Individual Unit for YM Series Round Bellows

    Block Individual Unit for YM Series Round Bellows

    NABEL

    Can provide flexible support by combining standard parts such as the main body block, flange plate and clamp parts.
    *Will be delivered with the main body block and flange separated.

    [Features]
    · Standard parts are in stock to support quick delivery.
    · The base material is a single thermoplastic polyurethane sheet.
    · Enables space-saving by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 378.38
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Single Block for Round Bellows YM Series (With Intermediate Plate)

    Single Block for Round Bellows YM Series (With Intermediate Plate)

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · Standard products are in-stock.
    · The base material is a single thermoplastic polyurethane sheet.
    · Enables space-saving by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 613.78
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bellows, DADB Series

    Bellows, DADB Series

    FESTO

    Accessories for cylinders
    From: ฿ 4,280.60
    Days to Ship: day to ship 30 Day(s)
    day to ship 30 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp opening unit for round bellows YM series (with band)

    Clamp opening unit for round bellows YM series (with band)

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · We keep standard parts in stock so that we can accommodate short delivery times.
    · The fabric is a single thermoplastic polyurethane sheet
    · Can save space by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 290.63
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp opening unit for round bellows YM series

    Clamp opening unit for round bellows YM series

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · We keep standard parts in stock so that we can accommodate short delivery times.
    · The fabric is a single thermoplastic polyurethane sheet
    · Can save space by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 297.27
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flange Unit for Round Bellows YM Series

    Flange Unit for Round Bellows YM Series

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · The base material is a single thermoplastic polyurethane sheet.
    · Enables space-saving by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 290.63
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Intermediate plate unit for round bellows YM series

    Intermediate plate unit for round bellows YM series

    NABEL

    [Features]
    · Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
    · We keep standard parts in stock so that we can accommodate short delivery times.
    · The fabric is a single thermoplastic polyurethane sheet
    · Can save space by shrinking the dimensions.
    · An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
    From: ฿ 134.45
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bellows Main Body BLW83B, BLW106B, BLW135B

    Bellows Main Body BLW83B, BLW106B, BLW135B

    SUGATSUNE

    The a BLW type main body for a silicon bellows that is used in linear motion devices and to protect cables. Made from silicon rubber, which provides excellent heat resistance and oil resistance to allow it to withstand high temperature of approx. 200°C.
    [Product information]
    · Color: Orange
    / outer diameter: 81, 104, 133
    From: ฿ 1,750.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Joint BLW83J, BLW106J, BLW135J

    Joint BLW83J, BLW106J, BLW135J

    SUGATSUNE

    [Features]
    · Can be used to connect bellows with each other.
    From: ฿ 850.00
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
CF Series Flat Bellows
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
AF-N Series Gate Bellows
You can add up to 6 items per a category to the compare list.
Sale
Round Bellows YM Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
AF-F Series Flat Bellows
You can add up to 6 items per a category to the compare list.
Round Bellows IR Series
You can add up to 6 items per a category to the compare list.
Block Individual Unit for YM Series Round Bellows
You can add up to 6 items per a category to the compare list.
Single Block for Round Bellows YM Series (With Intermediate Plate)
You can add up to 6 items per a category to the compare list.
Bellows, DADB Series
You can add up to 6 items per a category to the compare list.
Clamp opening unit for round bellows YM series (with band)
You can add up to 6 items per a category to the compare list.
Clamp opening unit for round bellows YM series
You can add up to 6 items per a category to the compare list.
Flange Unit for Round Bellows YM Series
You can add up to 6 items per a category to the compare list.
Intermediate plate unit for round bellows YM series
You can add up to 6 items per a category to the compare list.
Bellows Main Body BLW83B, BLW106B, BLW135B
You can add up to 6 items per a category to the compare list.
Joint BLW83J, BLW106J, BLW135J
Brand

NABEL

NABEL

NABEL

NABEL

NABEL

NABEL

NABEL

FESTO

NABEL

NABEL

NABEL

NABEL

SUGATSUNE

SUGATSUNE

Product Series

CF Series Flat Bellows

AF-N Series Gate Bellows

Round Bellows YM Series

AF-F Series Flat Bellows

Round Bellows IR Series

Block Individual Unit for YM Series Round Bellows

Single Block for Round Bellows YM Series (With Intermediate Plate)

Bellows, DADB Series

Clamp opening unit for round bellows YM series (with band)

Clamp opening unit for round bellows YM series

Flange Unit for Round Bellows YM Series

Intermediate plate unit for round bellows YM series

Bellows Main Body BLW83B, BLW106B, BLW135B

Joint BLW83J, BLW106J, BLW135J

From

฿ 4,352.77

Special Price

On Sale Until 31/03/2025

฿ 3,059.23

฿ 1,111.83

Special Price

On Sale Until 31/03/2025

฿ 11,218.48

฿ 4,865.81

฿ 378.38

฿ 613.78

฿ 4,280.60

฿ 290.63

฿ 297.27

฿ 290.63

฿ 134.45

฿ 1,750.00

฿ 850.00

Days to Ship Same day 11 Day(s) Same day 35 Day(s) 35 Day(s) Same day 7 Day(s) 30 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) Quote Same day

Loading...

  1. 1

Related Categories to Bellows