(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRANSCEND External Drive / Storage Devices

External Drive / Storage Devices products in the Electrical & Controls category from TRANSCEND. The product can be selected based on many product specifications such as Type, Interface, HDD/SSD capacity, Representative Standard, Dimension length. TRANSCEND offers products around 6 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. TRANSCEND products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)

    External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)

    TRANSCEND

    A portable hard disk optimal for carrying and featuring study durability and a unique design.
    [Features]
    · Equipped with USB 3.1 Gen 1 interface to provide max. 5 Gbps of comfortable data transfer.
    · Confirmed to have impact resistance by a test equivalent to US Military drop test.
    · Three-layer structure with silicone cover, impact absorbing suspension dumper and reinforced case to protect data.
    · Equipped with max. 4 TB of storage capacity that can store / backup many files.
    · Installed with a single-action automatic backup button. Data are backed up by simply pressing this button.
    · Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
    · Transcend external hard drives are inspected strictly to check quality, performance and reliability for data storage free of anxiety.
    [Applications]
    · Ideal for business professionals who often carry hard drives with them or use hard drives outdoors.
    From: ฿ 3,848.18
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Hard Drive, StoreJet 25M3

    Portable Hard Drive, StoreJet 25M3

    TRANSCEND

    A portable hard disk that has impact resistance equivalent to the drop test standard of the US military and is ideal for carrying.
    [Features]
    ·Equipped with USB 3.1 Gen 1 interface, it provides comfortable data transfer up to 5 Gbps.
    ·Impact resistance has been confirmed by a test equivalent to the drop test of the US military.
    ·Data is protected by a three-layer structure consisting of a silicone cover, shock absorbing suspension damper, and reinforced case.
    ·There are color versions of iron gray and military green.
    ·Equipped with a single-action automatic backup button, you can back up your data with the push of a button.
    ·Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
    ·Transcend's external hard drives are rigorously inspected to ensure quality, performance and reliability so you can store your data with confidence.
    [Applications]
    ·Ideal for business people who often carry around and users who use it outdoors.
    From: ฿ 3,866.71
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3.5 inch, External Hard Disk STOREJET TURBO
    3.5 inch, External Hard Disk STOREJET TURBO
    3.5 inch, External Hard Disk STOREJET TURBO
    3.5 inch, External Hard Disk STOREJET TURBO
    3.5 inch, External Hard Disk STOREJET TURBO

    3.5 inch, External Hard Disk STOREJET TURBO

    TRANSCEND

    [Features]Not only is it compatible with the USB3.1 Gen1 standard, which provides high-speed data transfer, but it also has a large storage capacity, so you can comfortably store a lot of data.
    From: ฿ 18,543.34
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)
    External Hard Drive StoreJet25M3 (Impact Resistant)

    External Hard Drive StoreJet25M3 (Impact Resistant)

    TRANSCEND

    Portable hard disk with high level impact resistance.
    [Features]
    · Study durability and a unique design that provides excellent impact resistance despite its stylish external appearance.
    · 3-stage shock protection system and durable silicon hard case that absorbs impacts.
    · Built-in hard disk suspension structure and single-action automatic backup button.
    · Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
    · [Applications]
    · Optimal for business professionals who often carry hard disks with them or that use hard disks outdoors.
    From: ฿ 6,451.75
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2.5” SSD370S, SATA3, MLC (aluminum case)

    2.5” SSD370S, SATA3, MLC (aluminum case)

    TRANSCEND

    SSD370S is the best suitable model for PC upgrading attaining
    high-speed data transfer and light weight and compact design efficiency.

    [Features]
    · Lag-free multi task process /high speed data transfer
    · Compact case of 7 mm thickness (weight just 58 g), aluminum body excellent for heat dissipation
    · Uses Transcend controller· Equipped with SandForce "DuraWrite technology"
    · TRIM/NCQ /S.M.A.R.T. firmware /update possible
    · Silent /low power consumption /impact resistant and vibration resistant design
    · Backward compatibility for SATA II (3Gb/s) /SATA I (1.5Gb/s) compliant
    · In-built ECC function (error correction code) /wear leveling algorithm
    · In-built MLC NAND flash memory of high efficiency
    · 3.5 inch bracket attachment with logo
    · Provides free DL as exclusive management tool
    [Specifications]
    · Interface: SATA III 6Gb/s (SATA II/I backward compatibility specifications)
    · Connector: SATA (7+15-pin) · Form factor: 2.5 inch· Flash type: MLC
    · Internal controller: Transcend TS6500
    · Maximum data transfer speed:
    Seq. Read 560MB/s, Seq. Write 460MB/s
    Max. 4 k random file read 75,000 IOPS, Max. 4 k random file write 75,000 IOPS
    · Operating voltage: 5 V ± 5%· Power consumption: 3.5 W (active), 0.35W (idle)
    · Operating environment temperature: Standard 0⁰C to 70⁰C / Industrial -40⁰C to 85⁰C
    · Storage temperature: -40⁰C to 85⁰C· Humidity: 0% to 95% · MTBF: 1,500,000hrs
    · Case size: 100 mm x 69.85 mm x 6.8 mm
    [Product Line Up]
    · Capacity: 32GB / 64GB / 128GB / 256GB / 512GB / 1TB
    From: ฿ 3,544.13
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2.5" SSD230S, SATA3, 3D TLC

    2.5" SSD230S, SATA3, 3D TLC

    TRANSCEND

    Transcend's SSD230 is the SATA III 6 Gb/s SSD adopting the 3D NAND flash, in which the storage expands by stacking cells, delivering excellent performance and reliability.
    From: ฿ 3,707.79
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Type
Interface
HDD/SSD capacity
Representative Standard
Dimension length(mm)
Dimension width(mm)
Dimension depth(mm)
You can add up to 6 items per a category to the compare list.
External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
You can add up to 6 items per a category to the compare list.
Portable Hard Drive, StoreJet 25M3
You can add up to 6 items per a category to the compare list.
3.5 inch, External Hard Disk STOREJET TURBO
3.5 inch, External Hard Disk STOREJET TURBO
3.5 inch, External Hard Disk STOREJET TURBO
3.5 inch, External Hard Disk STOREJET TURBO
3.5 inch, External Hard Disk STOREJET TURBO
You can add up to 6 items per a category to the compare list.
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
External Hard Drive StoreJet25M3 (Impact Resistant)
You can add up to 6 items per a category to the compare list.
2.5” SSD370S, SATA3, MLC (aluminum case)
You can add up to 6 items per a category to the compare list.
2.5" SSD230S, SATA3, 3D TLC
Brand

TRANSCEND

TRANSCEND

TRANSCEND

TRANSCEND

TRANSCEND

TRANSCEND

Product Series

External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)

Portable Hard Drive, StoreJet 25M3

3.5 inch, External Hard Disk STOREJET TURBO

External Hard Drive StoreJet25M3 (Impact Resistant)

2.5” SSD370S, SATA3, MLC (aluminum case)

2.5" SSD230S, SATA3, 3D TLC

From

฿ 3,848.18

฿ 3,866.71

฿ 18,543.34

฿ 6,451.75

฿ 3,544.13

฿ 3,707.79

Days to Ship 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 5 Day(s)
TypeHDDHDDHDDHDDSSDSSD
InterfaceUSB2.0 ~ USB3.0USB2.0 ~ USB3.1USB2.0 ~ USB3.0USB3.1--
HDD/SSD capacity1TB or higher to less than 5TB1TB or higher to less than 5TB ~ 320GB or higher to less than 640GB5TB or higher1TB or higher to less than 5TB1TB or higher to less than 5TB ~ 320GB or higher to less than 640GB160GB or higher to less than 320GB ~ 320GB or higher to less than 640GB
Representative StandardCECECECE-CE
Dimension length(mm)131.8129.5172.4129.5100100
Dimension width(mm)80.880.8 ~ 82.444.880.869.8569.85
Dimension depth(mm)19 ~ 24.516.1 ~ 20.4152.416.16.86.8

Loading...

  1. 1

Related Categories to External Drive / Storage Devices