1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
  • External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
  • External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
  • External Hard Drive StoreJet25H3B/25H3P (Impact Resistant)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,848.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A portable hard disk optimal for carrying and featuring study durability and a unique design.
[Features]
· Equipped with USB 3.1 Gen 1 interface to provide max. 5 Gbps of comfortable data transfer.
· Confirmed to have impact resistance by a test equivalent to US Military drop test.
· Three-layer structure with silicone cover, impact absorbing suspension dumper and reinforced case to protect data.
· Equipped with max. 4 TB of storage capacity that can store / backup many files.
· Installed with a single-action automatic backup button. Data are backed up by simply pressing this button.
· Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
· Transcend external hard drives are inspected strictly to check quality, performance and reliability for data storage free of anxiety.
[Applications]
· Ideal for business professionals who often carry hard drives with them or use hard drives outdoors.

A Portable Hard Drive That Combines A Stylish Design With Excellent Shock Resistance And High-Capacity Storage

Color: Purple

Color: Purple

 

1 TB

TS1TSJ25H3P

2 TB

TS2TSJ25H3P

 

Color: Navy Blue

Color: Navy Blue

 

1 TB

TS1TSJ25H3B

2 TB

TS2TSJ25H3B

 

External Hard Drive StoreJet2.5 Shock-Resistant Series Size Diagram and Specifications

External Hard Drive StoreJet2.5 Shock-Resistant Series Size Diagram

External Hard Drive StoreJet2.5 Shock-Resistant Series Size Diagram

 

Specifications

 

Size: 1 TB / 131.8 mm × 80.8 mm × 19.0 mm;
2 TB / 131.8 mm × 80.8 mm × 24.5 mm
Weight: 1 TB / 216 g; 2 TB / 284 g
Operating voltage: USB 5 V DC
Operating temperature: 5 to 55°C
Storage medium: 2.5‑inch SATA HDD
Certifications: CE, FCC, BSMI, RCM
Connection interface: USB 2.0/3.0
Power-saving mode: 10 minutes
One-touch backup functionality: Yes
System requirements:

  • A desktop/notebook computer with USB 2.0 or USB 3.0 ports
  • Any of the following operating systems

Microsoft Windows 7 / Microsoft Windows 8 / Microsoft Windows 8.1 /
Microsoft Windows 10 / Mac OS X 10.7 or later / Linux Kernel 2.6.31 or later

Main Product Features

Excellent shock resistance; Compatible with SuperSpeed USB 3.0 & Hi-Speed USB 2.0; 3-stage shock protection system; Outer casing made from rubber; Shock-absorbing hard drive suspension; Quick-connection function allows the drive to be detected without having to re-connect the hard drive after safe removal; One-touch automatic backup button; 256‑bit AES encryption; Transcend Elite data management software
  • Superior shock resistance
  • Compatible with SuperSpeed USB 3.0 & Hi-Speed USB 2.0
  • 3-Stage shock protection system
  • Outer casing made from rubber
  • Shock-absorbing hard drive suspension
  • Quick-connection function allows the drive to be detected without having to re-connect the hard drive after safe removal
  • One-touch automatic backup button
  • 256‑bit AES encryption
  • Transcend Elite data management software

Notes On Product Use

  • This product has undergone testing equivalent to the U.S. Military drop test standard MIL-STD-810G Method 516.6 to verify impact resistance. (The test is designed to measure product strength, but does not guarantee the integrity of stored data.)

Related Products

Portable Hard Drive, StoreJet 25M3

Portable Hard Drive, StoreJet 25M3

An external HDD featuring a 3-stage shock protection system for excellent shock resistance.

External Hard Drive StoreJet25M3 (Shock-Resistant)

External Hard Drive StoreJet25M3 (Shock-Resistant)

A high-efficiency external hard drive combining a high level of shock resistance with one-touch automatic backup functionality.

Part Number
TS1TSJ25H3B
TS1TSJ25H3PSALE
TS2TSJ25H3B
TS2TSJ25H3P
TS4TSJ25H3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension depth
(mm)
Features Capacity details Main Body Color

฿ 3,848.18

hardisk 1 Piece(s) 3 Day(s) 19.0Impact-Resistant1TBBlue

฿ 4,040.02

฿ 2,194.94

RELATION OUTER STORAGE DEVICE 1 Piece(s) Same day 19.0Impact-Resistant1TBPurple

฿ 6,129.26

MEMORY 1 Piece(s) 3 Day(s) 24.5Impact-Resistant2TBBlue

฿ 6,619.45

RELATION OUTER STORAGE DEVICE 1 Piece(s) 3 Day(s) 24.5Impact-Resistant2TBPurple

฿ 9,988.89

HARDISK 1 Piece(s) 3 Day(s) 24.5Impact-resistant4 TBPurple

Loading...

  1. 1
 

Basic Information

Type HDD Interface USB2.0 / USB3.0 HDD/SSD capacity 1TB or higher to less than 5TB
Representative Standard CE Dimension length(mm) 131.8 Dimension width(mm) 80.8