(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Air High Power Cleaner for Dry/Wet Dust Chamber 8 L
TOHIN SHOJI
From: ฿ 27,081.15 |
---|
Days to Ship: |
Heavy Duty Pale Vacuum (Both Dry and Wet)
TOHIN SHOJI
From: ฿ 31,332.95 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Application |
Type |
Special Purpose |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | TOHIN SHOJI | TOHIN SHOJI |
Product Series | ||
From | ฿ 27,081.15 | ฿ 31,332.95 Special Price On Sale Until 31/07/2024 |
Days to Ship | 5 Day(s) | 10 Day(s) |
Product Type | Vacuum Cleaner | Vacuum Cleaner |
Application | For Both Dry and Wet Use | For Both Dry and Wet Use |
Type | Pail Type | Pail Type |
Special Purpose | - | - |
Other | - | - |
Loading...
How can we improve?
How can we improve?