(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air High Power Cleaner for Dry/Wet Dust Chamber 8 L

Air High Power Cleaner for Dry/Wet Dust Chamber 8 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AP-32

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Dust collection capacity(L)
    8
  • Mass(g)
    6000
  • Trusco Code
    303-0539
  • Features
    Explosion-proof type using compressor air.
  • Operating air amount(L/min)
    570 or more
  • Operating Air Pressure(kg/cm2)
    5 or more
  • Water Absorption Volume(L)
    13
  • Maximum Vacuum Pressure(kPa)
    18.0
  • Maximum air flow(m3/min)
    1.8
  • Noise value(dB)
    75
  • Dimension: Width(mm)
    300
  • Dimension: Depth(mm)
    300
  • Dimension: Height(mm)
    500
  • Amount Of Content
    1 unit
Part Number
AP-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,081.15

CLEANERS(DRY & WET TYPE) 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Dust collection capacity(L)
    8
  • Mass(g)
    6000
  • Trusco Code
    303-0539
  • Features
    Explosion-proof type using compressor air.
  • Operating air amount(L/min)
    570 or more
  • Operating Air Pressure(kg/cm2)
    5 or more
  • Water Absorption Volume(L)
    13
  • Maximum Vacuum Pressure(kPa)
    18.0
  • Maximum air flow(m3/min)
    1.8
  • Noise value(dB)
    75
  • Dimension: Width(mm)
    300
  • Dimension: Depth(mm)
    300
  • Dimension: Height(mm)
    500
  • Amount Of Content
    1 unit

Product Description

Explosion-proof type wet/dry vacuum cleaner powered by compressed air.
[Features]
· Made of sturdy steel.
· Pails already on hand can be used as collection tanks.
[Applications]
· Ideal for cutting and recovery of cutting fluid during metal machining.

Specifications of AP-32

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Dust collection capacity(L)
    8
  • Mass(g)
    6000
  • Trusco Code
    303-0539
  • Features
    Explosion-proof type using compressor air.
  • Operating air amount(L/min)
    570 or more
  • Operating Air Pressure(kg/cm2)
    5 or more
  • Water Absorption Volume(L)
    13
  • Maximum Vacuum Pressure(kPa)
    18.0
  • Maximum air flow(m3/min)
    1.8
  • Noise value(dB)
    75
  • Dimension: Width(mm)
    300
  • Dimension: Depth(mm)
    300
  • Dimension: Height(mm)
    500
  • Amount Of Content
    1 unit
Part Number
AP-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,081.15

CLEANERS(DRY & WET TYPE) 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1