- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
TGK pH Meters and Conductivity Meters
pH Meters and Conductivity Meters products in the Lab & Clean Room Supplies category from TGK. The product can be selected based on many product specifications such as Product Type. TGK offers products around 1 items and the product specifications can easily be compared. Anti-contamination equipment and equipment used in laboratories including research and cleaning tools. TGK products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Specification/Dimensions
-
Product Type
-
Measuring Range
-
-1999~+1999mV
-
-1999~+1999mV
-
-2.000~20.000
-
Main Component/-2 - 20 pH
-
pH / -2.000 to +20.000 pH, mV, Relative mV / -2,000.0 to +2,000.0 mV, Temperature / Manual / -30.0 to +130.0°C. Auto / -5.0 to +130.0°C
-
pH/-1.00 to +15.00 / Temperature/0-60°C
-
-1~15pH・±2000mV・0~100℃
-
Conductivity/0-200.0 μS, 0.2-2.000/2-20.00/20-200.0 mS / TDS/0-132.0/132-1,320/1,320-13,200/13,200-132,000 ppm / Saline Concentration/0-12.00% salt / Temperature/0-60.0°C
-
Body / 0.00-50.00 mg/L, attached electrode / 0-50 mg/L
-
Conductivity/0.00-19.99 μS/cm / 20.0-199.9 μS/cm / 200-1,999 μS/cm / 2.00-19.99 mS/cm / 20.0-199.9 mS/cm, TDS/0-100 g/L, Salinity/0-100 ppt, Resistivity/0-100 MΩ / cm, Temperature/0-50°C
-
pH/0-14 / Room Temperature/0-100°C
-
pH/0-14 / Temperature/0-60°C
-
0~13pH
-
0~14pH
-
pH/0~14
-
pH: 0.000 to 14.000, ORP: -2000 to 2000 mV, temperature: 0.0 to 100.0°C
-
PH/0~14pH・ORP/-1999~+1999mV
-
pH / 0 to 14, ORP / -999.9 to +999.9 mV, Temperature / -5 to +80°C
-
pH / 0 to 14, ORP / 0 to 2,000 mV, Temperature / 0 to +50°C
-
0~14pH・0~60℃
-
0~14pH・0~80℃
-
pH/0~14pH/0~80℃
-
pH: 0.00 to 14.00 pH, Temperature: 0 to +90°C, ORP: -1,000 to +1,000 mV
-
pH / 0 to 14 Temperature / 0 to 100°C, ORP / -1,000 mV to +1,000 mV
-
pH:0.000~14.000、ORP:-2000.0~2000.0mV、Ion:Depends on the sensor used、Temperature:0.0~100.0℃
-
0 to 19.99 µS/cm, 20 to 199.9 µS/cm, 200 to 1,999 µS/cm, 2 to 19.99 mS/cm, 20 to 199.9 mS/cm
-
0 to 50, 50 to 500 µS/cm, 0.5 to 5.5 to 50 mS/cm
-
0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 m/s
-
0.01 µS/cm to 500 mS/cm, included electrode / 0.01 to 1,000 mS/cm
-
1~13.00pH
-
pH1.00~13.00
-
pH/2-12 / Temperature/0-50
-
2~11pH
-
2.0~12.0pH
-
2.00~12.00pH
-
NO3-/62~6200ppm・mg/L・ NO3--N/14~1400ppm・mg/L
-
23~2300ppm
-
39~3900ppm
-
40~4000ppm
-
Conductivity: Cell Constant: 100 m -1 / 0.000 mS/m to 19.99 mS/m, Cell Constant: 10 m-1 / 0.0 μS/m to 1.999 S/m, Cell Constant: 1000 m-1 / 0.00 mS to 199.9 S/m / Temperature: 0.0 to 100.0°C (Display Range: -30.0 to +130.0°C) / Salinity: 0.00 to 80.00 PPT (Display Range: 0.000 to 8.000%) / Resistivity: Cell Constant: 100 m-1 / 0.00 Ω·c to 199.9 kΩ·m, Cell Constant: 10 m-1 / 0.0 Ω·m to 1.999 MΩ·m, Cell Constant: 1000 m-1 / 0.000 Ω·m to 19.99 kΩ·m
-
±2000mV・0~80℃
-
Resolution
-
0~99ppm/1ppm・100~990ppm/10ppm・1000~9900ppm/100ppm
-
pH / 0.001, 0.01 pH, mV, Relative mV / 0.1, 1 mV, Temperature / 0.1°C
-
0.01
-
0.01pH
-
pH0.01
-
pH / 0.01, Temperature / 0.1°C
-
pH/0.01pH/0.1℃
-
pH / 0.01 pH, ORP / 0.1 mV, Temperature / 0.1°C
-
pH: 0.01; Temperature: 0.1°C; ORP: 0.1 mV (±199.9 mV), 1 mV (Others)
-
pH: 0.01 pH, Temperature: 0.1°C, ORP: 1 mV
-
pH / 0.01, ORP / 0.1 / 1 mV, Temperature / 0.1°C
-
0.01/1(pH/℃)
-
pH/0.01pH・ORP/1mV
-
0.1pH
-
0.1 μS/cm to 0.1 mS/cm
-
0.1/1(pH/℃)
-
1mV
-
Power Supply(V)
-
AA batteries (1.5 V) × 2 pcs.
-
AA Alkaline Batteries x 2 (Included for Testing) (Auto Power Off Function)
-
AA Batteries (3 V) x 2 (Included for Testing) or AC Adapter (Included)
-
AA Batteries x 4 (Included for Testing)
-
AAA Batteries x 4 (Included for Testing)
-
AAA Batteries x 4 or AC Adapter (Sold Separately)
-
AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately)
-
AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately) DC9
-
006P (9) 1 Battery (For testing)
-
9
-
LR44 Micro Cell X3
-
100-240 VAC 50/60 Hz (AC adapter included)
-
CR2032 Lithium Battery x 1 (Included for Testing)
-
CR2032 Button Batteries x 2 (Included for Testing)
-
CR2032 Lithium Batteries x 2 (Included for Testing)
-
CR2032 lithium batteries × 2 pcs.
-
AC Adapter (Included)
-
Other
Brand |
-
AS ONE
(64)
-
CUSTOM
(3)
-
LINESEKI
(1)
-
TGK
(1)
|
CAD |
|
-
From:
฿ 827.95
|
Days to Ship:
10 Day(s)
|
10 Day(s)
|
---|
Brand |
---|
Product Series |
---|
From |
---|
Days to Ship |
---|
Product Type
|
---|
Measuring Range
|
---|
Resolution
|
---|
Power Supply(V)
|
---|
Other
|
---|
| |
---|
Brand | TGK |
---|
Product Series | Internal Liquid for pH Electrode |
---|
From |
฿ 827.95
|
---|
Days to Ship |
10 Day(s)
|
---|
Product Type | Related Product |
---|
Measuring Range | - |
---|
Resolution | - |
---|
Power Supply(V) | - |
---|
Other | - |
---|
Loading...
Related Categories to pH Meters and Conductivity Meters
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?